1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small diameter angled handle (Part Number)

Small diameter angled handle
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 949.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Dimensional Drawing
110310206639 Dimensional Drawing

Material Table
110310206639 Material Table


Specification Table
110310206639 Specification Table

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UHFNSC60
C-UHFNSC80
C-UHFNSC100
C-UHFNSC120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Pitch L
(mm)
Overall Height
(mm)
Grip thickness
(mm)
Allowable Load
(N)

฿ 949.82

PULL 1 Piece(s) Available 6 Day(s) 60306392

฿ 959.85

PULL 1 Piece(s) Available 6 Day(s) 8031.56392

฿ 969.88

PULL 1 Piece(s) Available 6 Day(s) 100328490

฿ 976.93

PULL 100 Piece(s) 6 Day(s) 120408490

Loading...

  1. 1

Basic Information

Material Stainless Steel Main Body Type Surfaced Surfaced Type Category U Shape
Mounting Method Female Thread U Shape Deformation Surface Treatment Grinding
Additional Function Not Provided Handle Cross Sectional Shape Round Shape