(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum Handles Barrel Grinding
These aluminum handles are designed for convenient opening and closing the doors, This is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch (mm.) :100, 116, 132, 150, 164 and 196
- Overall Height (mm.) : 47, 53, 55, 57 and 67
- Mounting Method : Round Hole
- Material : Aluminum
[Application]
It is used to grab the doors before opening and closing.
Part Number |
---|
C-UADL100 |
C-UADL116 |
C-UADL132 |
C-UADL150 |
C-UADL164 |
C-UADL196 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Pitch L (mm) | Overall Height (mm) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|
฿ 369.00 | ECONOMY PULL | 1 Piece(s) | Available | Same day | 10 | 100 | 47 | 1200 | |
฿ 472.73 | ECONOMY PULL | 1 Piece(s) | Available | Same day | - | 116 | 53 | 1200 | |
฿ 528.04 | ECONOMY PULL | 1 Piece(s) | Available | Same day | - | 132 | 55 | 800 | |
฿ 584.85 | ECONOMY PULL | 1 Piece(s) | Available | Same day | - | 150 | 67 | 600 | |
฿ 681.17 | ECONOMY PULL | 1 Piece(s) | Available | Same day | - | 164 | 57 | 600 | |
฿ 721.43 | ECONOMY PULL | 1 Piece(s) | Available | Same day | - | 196 | 57 | 390 |
Loading...
Material | Aluminum | Main Body Type | Surfaced | Grip thickness(mm) | 26 |
---|---|---|---|---|---|
Surfaced Type Category | U Shape | Mounting Method | Round Hole | U Shape | Straight |
Surface Treatment | Tumble Polish | Additional Function | Not Provided | Handle Cross Sectional Shape | Round Shape |
How can we improve?
How can we improve?