(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Knurled Knobs/Drop-Proof
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs Round type
● Thread Size : M3, M4, M5, M6, and M8
● Main Body Diameter (mm.) : 12, 16, 20, 24 and 30
● Material : Stainless Steel
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on
- Knurled surface design provides a secure and ergonomic grip, facilitating precise handling during operations.
- Made from robust stainless steel, ensuring resistance to corrosion and longevity in various environmental conditions.
- Available in multiple thread sizes and main body diameters, offering flexibility for diverse applications
- Economical pricing without compromising on quality and performance.
- With multiple part numbers in stock, products can be promptly shipped to meet project deadlines and operational needs.
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Material | Surface Treatment | Head Shape |
---|---|---|
Stainless Steel | Brushed | Round |
Part Number | L | D | d | A | H | S | d2 | ℓ | |
Type | M | ||||||||
C-NKOSD | 6 | 15 | 24 | 12 | 5 | 15 | 10 | 4.5 | 7 |
20 | 12 | ||||||||
8 | 30 | 30 | 16 | 6 | 16 | 12 | 6 | 20 |
Mounting Section Type | Threaded | Main Body, Type | Round Shape | Main Body Material | Stainless Steel |
---|---|---|---|---|---|
Round Shape, Type | Cylindrical Shape | Mounting Section, Material | Stainless Steel | Threaded End Machining | None |
Side Machined | Knurling | Additional Function | Fall-off Prevention | Main Body, Surface Treatment | Hairline Finish |
Mounting Section, Surface Treatment | Not Provided |
Please check the type/dimensions/specifications of the part C-NKOSD4-10 in the Knurled Knobs/Drop-Proof series.
Part Number |
---|
C-NKOSD3-10 |
C-NKOSD4-15 |
C-NKOSD5-10 |
C-NKOSD5-15 |
C-NKOSD5-20 |
C-NKOSD6-15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. M | Mounting Section, Length L (mm) | Main Body Dia. D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 149.35 | 1 Piece(s) | Available | Same day | 10 | M3 | 10 | 12 | 7.5 | |
฿ 190.91 | 4 Piece(s) | Available | 46 Day(s) | 10 | M4 | 15 | 16 | 9.5 | |
฿ 204.55 | 1 Piece(s) | Available | Same day | 10 | M5 | 10 | 20 | 11.5 | |
฿ 222.08 | 4 Piece(s) | Available | 46 Day(s) | 10 | M5 | 15 | 20 | 11.5 | |
฿ 213.64 | 4 Piece(s) | Available | 46 Day(s) | 10 | M5 | 20 | 20 | 11.5 | |
฿ 298.00 | 1 Piece(s) | Available | Same day | 10 | M6 | 15 | 24 | 15 |
How can we improve?
How can we improve?