(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Knurled Knobs Stepped Type
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs Stepped Type
● Thread Size : M3, M4, M5, M6, M8 and M10
● Main Body Diameter (mm.) : 16, 20 and 24
● Material : Stainless Steel
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Material | Surface Treatment | Head Shape |
---|---|---|
Stainless Steel | Brushed | Round |
Part Number | L | D | d | A | H | S | ℓ | |
Type | M | |||||||
C-NKOS | 4 | 10 | 16 | 8 | 3.5 | 9.5 | 6 | 1.5 |
5 | 10 | 20 | 10 | 4 | 11.5 | 7.5 | ||
6 | 16 | 24 | 12 | 5 | 15 | 10 | ||
20 | ||||||||
25 |
Part Number |
---|
C-NKOS5-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. M | Mounting Section Type | Mounting Section, Length L (mm) | Set Screw Flat Machining | Tapped, Round Hole Machining | Main Body Dia. D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 196.22 | ECONOMY KNOBS | 4 Piece(s) | Available | 6 Day(s) | M5 | Threaded (Stepped) | 10 | - | - | 20 | 11.5 |
Loading...
Main Body, Type | Round Shape | Main Body Material | Stainless Steel | Round Shape, Type | Cylindrical Shape |
---|---|---|---|---|---|
Mounting Section, Material | Stainless Steel | Threaded End Machining | None | Side Machined | Knurling |
Additional Function | None | Main Body, Surface Treatment | None | Mounting Section, Surface Treatment | Not Provided |
Please check the type/dimensions/specifications of the part C-NKOS5-10 in the Knurled Knobs Stepped Type series.
Part Number |
---|
C-NKOS10-20 |
C-NKOS10-25 |
C-NKOS10-30 |
C-NKOS5-16 |
C-NKOS5-20 |
C-NKOS5-25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Dia. M | Mounting Section Type | Mounting Section, Length L (mm) | Set Screw Flat Machining | Tapped, Round Hole Machining | Main Body Dia. D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 428.57 | 1 Piece(s) | Available | Same day | M10 | Threaded (Stepped) | 20 | - | - | 36 | 23 | |
฿ 501.95 | 4 Piece(s) | Available | 46 Day(s) | M10 | Threaded (Stepped) | 25 | - | - | 36 | 23 | |
฿ 509.74 | 4 Piece(s) | Available | 46 Day(s) | M10 | Threaded (Stepped) | 30 | - | - | 36 | 23 | |
฿ 164.94 | 4 Piece(s) | Available | 46 Day(s) | M5 | Threaded (Stepped) | 16 | - | - | 20 | 11.5 | |
฿ 203.90 | 4 Piece(s) | Available | 46 Day(s) | M5 | Threaded (Stepped) | 20 | - | - | 20 | 11.5 | |
฿ 229.87 | 4 Piece(s) | Available | 46 Day(s) | M5 | Threaded (Stepped) | 25 | - | - | 20 | 11.5 |
How can we improve?
How can we improve?