1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy load type fixed adjustment pad (Part Number)

Heavy load type fixed adjustment pad
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,038.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Economy series Heavy duty type fixed adjustment pad.
- The part number is C-FJFN2.
- Body Material: Carbon Steel.
- Body Surface Treatment: Galvanize solution.
- Thread Length size: 100 and 130 mm.
- Economy series production, not RoHS compliant, preferential price, 30% cheaper than standards products.
- Screw is smooth and can be manually for assembly.
- Carbon steel is chromate plated for bright appearance and better corrosion resistance.
- In some applications, adjustable pads are used to level, support, or align different components or machinery.

Product Overview
Economy series Heavy duty type fixed adjustment pad
Body Material: carbon steel, stainless steel
Main Body Surface Treatment: chrome plated

Adjuster handle

Product Feature
■ High cost performance adjuster
■ Domestic production, not RoHS compliant, preferential price, 30% cheaper than products imported from Japan
■ Screw is smooth, scar free, and can be manually twisted
■ Carbon steel is chromate plated for bright appearance and better corrosion resistance
 
Specifications Overview
Type Main Body
Material Surface Treatment
C-FJFNCarbon SteelChrome Plated
C-FJFNStainless Steel-

Example of Use
Adjuster Example of use
Adjuster Example of use

Precautions
Introduction to Adjuster

Adjuster, also known as "adjustment pad" or "adjustment shoe", is a common mechanical part usually composed of a screw rod and a chassis, which adjusts the height of equipment through the rotation of threads, and is mainly used for the horizontal adjustment of equipment.

It is mainly used in general equipment, printing machinery, textile machinery, packaging machinery, medical equipment, petroleum and petrochemical equipment, etc.
Dimensional Drawing
Adjuster Dimensional DrawingAdjuster Dimensional Drawing
Adjuster Dimensional Drawing

Specification Table
Adjuster Specification Drawings

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-FJFN20-100
C-FJFN20-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Length A
(mm)
Thread Length A
(mm)

฿ 1,038.73

ADJUSTER PAD 1 Piece(s) Available Same day 100100

฿ 1,038.73

ADJUSTER PAD 1 Piece(s) Available Same day -130

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Height Adjusting Handle Not Provided
Thread Material Steel Thread Surface Treatment Zinc Plating Body Material Steel
Main Body Surface Treatment Zinc Plating Width D(mm) 58 Allowable Load (Details)(kN) 38
Main Body Height E(mm) 18 Nominal of Thread M(mm) 20 Properties Standard
Swivel Mechanism Not Provided

Frequently Asked Questions (FAQ)

Question: In what environment should this adjuster be used?
Answer: Handles are usually used in the room temperature range.
Do not use in special environment affected by high temperature, low temperature, acid, alkali, salt, solvent, oil, sea water, medicine, etc.
Question: What should I pay attention to when installing the adjuster?
Answer: During installation, it is necessary to keep the mounting surface as balanced as possible. If the nut can not be turned, try to apply appropriate force with a wrench for installation.