1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbon Steel Blind Bracket - For 3030/4040 Aluminum Profiles

Carbon Steel Blind Bracket - For 3030/4040 Aluminum Profiles
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 95.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • European standard specifications, with different sizes, can only be matched with economic type European standard profiles starting with L.
  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part17 CLICK here

Product Description

・ Product type: Blind Brackets Steel for aluminum frame
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Applicable connection aluminum profile No.: 3030, 4040
・ Blind Brackets Steel LBIE / LBIL series are made of Carbon Steel with galvanized surface treatment.
・ Bracket type: E-Type (LBIE), L-Type (LBIL)
・ It can be used with 30 and 40 profiles to easily and simply complete large-scale frame, hood, stand and other modules of automation equipment.

Product Overview of Concealed(invisible) joint parts/frame with joints

Concealed(invisible) joint parts/frame with joints, Hidden bracket suitable for European standard economy series 30 and 40 series profiles with groove width of 8mm
Two profiles can be connected at right angles, which can be hidden in the profile groove without being exposed, and the connection method is beautiful and exquisite.
The products are divided into brackets applicable to 3030 and 4040 European standard profiles, and L-type and E-type products can be distinguished by installation method. For details, please refer to the applicable examples.

LBIL

• L-type corner groove connector

Hidden bracket for series profiles with groove width of 8mm

LBIE

• E-type corner groove connector

Hidden bracket for series profiles with groove width of 8mm
TypeM MaterialS Surface Treatment
LBIECarbon SteelGalvanized
LBIL

Product Feature of Concealed(invisible) joint parts/frame with joints

【Features of Concealed(invisible) joint parts/frame with joints】
The product has abundant specifications and types, high quality and low price, and exquisite in appearance.

【Intended Use】
Suitable for hood, machine, display bar and other structures of medium and large equipment.

Specifications Overview of Concealed(invisible) joint parts/frame with joints

【Specifications of Concealed(invisible) joint parts/frame with joints】
The specification table contains detailed product dimensions, shape classification, applicable thread size and other specification information.

Specification Table
Hidden bracket for series profiles with groove width of 8mm

Example Use of Concealed(invisible) joint parts/frame with joints

It can be used with 30 and 40 profiles to easily and simply complete large-scale frame, hood, stand and other modules of automation equipment.
Hidden bracket for series profiles with groove width of 8mmHidden bracket for series profiles with groove width of 8mm

Precautions of Concealed(invisible) joint parts/frame with joints

Concealed(invisible) joint parts/frame with joints, European standard economy series new products, with different sizes, can only be used in combination with European standard economy series profiles starting with L.
Special hidden connector, suitable for right angle connection of profiles.

Concealed(invisible) joint parts/frame with jointsIMPORTANT: New products - special accessories for European standard economy series aluminum profiles, can not be used with the existing aluminum alloy profiles of MISUMI.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LBIE8-30-6
LBIE8-40-6
LBIL8-30-6
LBIL8-40-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Connection Profile No.

฿ 100.00

ECONOMY BLIND BRACKETS 1 Piece(s) Available Same day E-Type 3030

฿ 95.00

ECONOMY BLIND BRACKETS 1 Piece(s) Available Same day E-Type 4040

฿ 100.00

ECONOMY BLIND BRACKETS 1 Piece(s) Available Same day L-Type 3030

฿ 104.55

ECONOMY BLIND BRACKETS 1 Piece(s) Available Same day L-Type 4040

Loading...

  1. 1

Basic Information

Material Carbon Steel

Frequently Asked Questions (FAQ)

Question: How to select European standard aluminum alloy profiles that can be matched?
Answer: Please refer to the groove width code and profile section parameters of the model, such as LBIE8-30, where 8 represents the profile groove width 8mm, 30 represents it is used for 30mm series profiles. We can easily choose the profile type: LCF8-3030 - Length (specified in MM unit)
Question: What is the difference between L type and E type?
Answer: L type and E type products have the same functions, but the installation methods are different, and customers should decide according to their own environments. For details, please refer to the example of use.