(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Joint Screw Plates for aluminum frame
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Applicable connection aluminum profile No.: 30, 40, 45
・ Joint Screw Plates LBSF series is made of Carbon Steel with Nickel plated surface treatment.
・ Elastic Fasteners, specially designed for European standard aluminum profiles, to be paired with our specialized bolts. Featuring an anti-loosening function, this accessory is ideal for use in high-vibration environments, ensuring secure connections. For installation, matching screws are required for punching holes, providing a comprehensive solution for your profile assembly needs.
type of Concealed(invisible) joint parts/frame with joints | Material | Surface Treatment |
LBSF | Carbon Steel | Nickel Plated |
Diagram 1 | Diagram 2 |
![]() | ![]() |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
(Economy series of Concealed(invisible) joint parts/frame with joints) European standard 40 series aluminum profiles Groove width 8mm | Special outer connecting plate for European standard aluminum alloy profiles | (Economy series of Concealed(invisible) joint parts/frame with joints) Special semicircular head bolt for European standard aluminum alloy profiles with groove width of 10mm |
![]() | ![]() | ![]() |
Material | Carbon Steel |
---|
Please check the type/dimensions/specifications of the part LBSF30 in the Joint Screw Plates series.
Part Number |
---|
LBSF30-10P |
LBSF40 |
LBSF40-10P |
LBSF45-10P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Connection Profile No. |
---|---|---|---|---|---|---|
฿ 43.94 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 30 | |
฿ 8.34 | 1 Piece(s) | Available | Same day | 40 | ||
฿ 47.73 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 40 | |
฿ 60.39 | 1 Piece(s) | Available | 8 Day(s) | 45 |
How can we improve?
How can we improve?