1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lifting Eye Bolts For Aluminum Frames

Lifting Eye Bolts For Aluminum Frames
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 31.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • European standard economic type new products, with different sizes, can only be used in combination with European standard economic type profiles starting with L.
  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part17 CLICK here

Product Description

・ Lifting Eye Bolts for Aluminum Frames.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Material of the Lifting Eye Bolts is made of carbon steel with galvanized surface treatment for strong corrosion resistance.
・ Thread Type: Male coarse threads for direct installation, M8 x 12 or M12 x 15
・ Suitable for profiles with threaded holes on the end face and caster plates.



Product Overview of Others

Economy series Special eye screw for European standard aluminum alloy profiles Others
Used to install on the end face of the profile to enable lifting. Material is carbon steel, surface treatment is galvanizing, and corrosion resistance is strong.
It is processed with male coarse threads, enabling direct installation and use with profiles with threaded holes on the end face as well as caster plates. It is convenient to assemble and cost-effective.
Economic Type Industrial Frame Parts Catalog P30

Product Feature of Others

① European standard profile products Others, different from JIS Specifications Standard products
② Used to install on the end face of the profile Others to enable lifting.

Dimensional Drawing of Others

TypeMaterialSurface Treatment
SliderHookSliderHook
GFEBCarbon SteelGalvanized

Economic Type Industrial Frame Parts Catalog P30

Specifications Overview of Others

Part NumberGroove Width
TypeNo.
GFEB8-88
10-1210

Example Use of Others

Economic Type Industrial Frame Parts Catalog P30

Precautions of Others

This product is a special accessory for European standard profiles Others, which cannot be used with JIS standard profile products.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GFEB8-8
GFEB10-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAluminum Profile Series

฿ 31.07

ECONOMY EYE BOLT 1 Piece(s) Available Same day 8 mm Groove Width

฿ 105.31

ECONOMY EYE BOLT 1 Piece(s) Available Same day 10 mm Groove Width

Loading...

  1. 1

Basic Information

Type Screw Eyes Material Carbon Steel Surface Treatment Zinc Plating

Frequently Asked Questions (FAQ)

Question: Can the European standard profile products be matched with the specifications of the MISUMI profiles I bought before?
Answer: No, they cannot. The dimensions of European standard profiles are different from JIS specifications, so they cannot be used together.
Question: Which profiles can the eye screw be used with?
Answer: The newly developed European standard economy series products, with different sizes, can only be used in combination with European standard economy series profiles starting with L.