1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Brackets For Aluminum Frames

Panel Brackets For Aluminum Frames
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 12.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part17 CLICK here

Product Description

・ Panel Brackets for Aluminum Frames.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Material of caps is made of PA (LBMBG) or PVC (LBMB).
・ Applicable aluminum profile No.: 30 Series, 40 Series, 45 Series
・ Special Spacer Connection Block, designed for effortless installation. Simply rotate it 90 degrees and secure it onto the profile, then seamlessly attach a panel onto the profile for a sturdy and reliable connection.

Product Overview of Panel Mounts

Economy series Panel Mounts for European standard aluminum alloy profiles with groove width of 8mm
Panel Mounts for profiles, which is used by first rotating 90 degrees and then fixing it on the profile, then installing a panel on the profile
Economic Type Industrial Frame Parts Catalog P32

Product Feature of Panel Mounts

① European standard profile product, which is different from JIS standard products
② Panel Mounts, which is used by first rotating 90 degrees and then fixing it on the profile, then installing a panel on the profile

Dimensional Drawing of Panel Mounts

Type of Panel MountsColor of Panel MountsPanel Mounts MaterialPanel Mounts Surface Treatment
LBMB-PVCNot Provided

Economic Type Industrial Frame Parts Catalog P32

Specifications Overview of Panel Mounts

Part NumberLL1WW1W2HH1
Type of Panel MountsGroove width series
LBMB8-3020.08.217.013.88.026.120.8
8-4018.08.220.015.88.232.623.2

Example Use of Panel Mounts

Economic Type Industrial Frame Parts Catalog P32

Precautions of Panel Mounts

This product is a Panel Mounts for European standard profiles, which cannot be used with JIS standard profile products.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LBMB8-30
LBMB8-40
LBMBG10-45
LBMBG10-45-SET
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color Compatible Frame (Series) No.

฿ 28.04

ECONOMY PANEL BRACKETS 1 Piece(s) Available Same day -PVCT (Transparent)8-3030 Series

฿ 12.13

ECONOMY PANEL BRACKETS 1 Piece(s) Available Same day -PVCT (Transparent)8-4040 Series

฿ 30.52

ECONOMY CONNECTION BLOCK 10 Piece(s) Available 6 Day(s) 10PA(Light grey)KLCFLS10-454545 Series

฿ 32.47

ECONOMY CONNECTION BLOCK 10 Piece(s) Available 6 Day(s) -PA-SET (Grey with screws)KLCFLS10-454545 Series

Loading...

  1. 1

Basic Information

Surface Treatment Not Provided

Frequently Asked Questions (FAQ)

Question: Can the European standard profile products be matched with the specifications of MISUMI profiles I bought before?
Answer: No, they cannot. The dimensions of European standard profiles are different from JIS specifications, so they cannot be used together.
Question: How to choose profiles to match connecting blocks?
Answer: These connecting blocks are European standard economy series new products, with different sizes, can only be used in combination with European standard economy series profiles starting with L.