1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchors For Aluminum Frames

Anchors For Aluminum Frames
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 428.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • European standard economic type new products, with different sizes, can only be used in combination with European standard economic type profiles starting with L.
  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part17 CLICK here

Product Description

Anchors For Aluminum Frames
These anchors for aluminum extrusions are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Body Height (mm.) : 170 and 210
- Mounting Direction : Left and Right side
- Applicable For Aluminum Extrusions Series : 30/40 and 40/50/60
- Material : Carbon steel
- Surface Treatment: Zinc Plating
[Application]
It is commonly utilized to connect and assemble aluminum extrusions



Adjuster Pads Product Overview

Adjuster Pads Economy series Special anchor bracket for European standard aluminum profiles
Used to connect the profile and the ground. Fastening bolts, nut blocks and expansion bolts need to be equipped separately.
Economic Type Industrial Frame Parts Catalog P27

Adjuster Pads Product Feature

① Adjuster Pads European standard profile products, different from JIS standard products
② Used to connect the profile and the ground. Fastening bolts, nut blocks and expansion bolts need to be equipped separately

Dimensional Adjuster Pads Drawing

Economic Type Industrial Frame Parts Catalog P27

Adjuster Pads Specifications Overview

Part NumberMounting DirectionProfile seriesLL1HH1ARApplicable Bolt
TypeNo.BoltQuantityNutQuantity
GFFB8-50100L30/40801517025205LTCM2LNHRN8/LNTN82
R30/40801517025205LTCM2LNHRN8/LNTN82
10-90210L40/50/601002021030205LTCM2LNHRN10/LNTN102
R40/50/601002021030205LTCM2LNHRN10/LNTN102

Example of Use Adjuster Pads

Economic Type Industrial Frame Parts Catalog P27

Adjuster Pads Precautions

Adjuster Pads This product is a special accessory for European standard profiles, which cannot be used with JIS standard profile products.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GFFB8-50100-L
GFFB8-50100-R
GFFB10-90210-L
GFFB10-90210-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Height H
(mm)
Mounting Direction

฿ 428.04

ECONOMY ALUMINUM BRACKETS 1 Piece(s) Available Same day 170L (Left Side)

฿ 428.04

ECONOMY ALUMINUM BRACKETS 1 Piece(s) Available Same day 170R (Right Side)

฿ 453.79

ECONOMY ALUMINUM BRACKETS 1 Piece(s) Available Same day 210L (Left Side)

฿ 453.79

ECONOMY ALUMINUM BRACKETS 1 Piece(s) Available Same day 210R (Right Side)

Loading...

  1. 1

Basic Information

Thread Material Steel Thread Surface Treatment Bright Chrome Plating Body Material Steel

Frequently Asked Questions (FAQ)

Question: Does the bracket I bought come with bolts?
Answer: Bolts are not included with this bracket. It is recommended to search the model bought: If you bought GFFB8-50100, the applicable bolt model is LTCM, the nut is LNHRN8/LNTN8, and the quantity is 2pcs each.
Question: Can the European standard profile products be matched with the specifications of the MISUMI profiles I bought before?
Answer: No, they cannot. The dimensions of European standard profiles are different from JIS specifications, so they cannot be used together.