U Shape Groove For Aluminum Frames

Caution
- European standard economic type new products, with different sizes, can only be used in combination with European standard economic type profiles starting with L.
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part17 CLICK here
Product Description
・ U Shape Groove for Aluminum Frames.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ The overall length of slot covers is 2 m.
・ Color of Flat sealing slot cover: Black
・ Applicable Aluminum Frame Profile Groove Width: 8mm, 10 mm
・ Material of Flat sealing slot Covers is made of PVC.
・ Designed to seamlessly integrate within profile structures, these strips serve as ideal companions, facilitating panel integration within the profile frame.
Product Overview of Slot Covers
Product Feature of Slot Covers
Dimensional Drawing of Slot Covers

| TYPE | Groove Width | Packing Specification | A | B | C | H1 |
| LMUSB | 8 | 2m | 10.2 | 8.6 | 6.6 | 9.0 |
| 10 | 12.2 | 10.6 | 8.6 | 11.0 |
Specifications Overview of Slot Covers
| type | Material | Surface Treatment |
| LMUSB | PVC | - |
Example Use of Slot Covers
Figure 1

Related Products of Slot Covers
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| (Economy series) European standard 40 series aluminum profiles Groove width 8mm | Special outer connecting plate for European standard aluminum alloy profiles | (Economy series) Special elastic fastener for European standard aluminum alloy profiles with groove width of 8mm |
![]() | ![]() | ![]() |
Material
Surface Treatment

