1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Caps For Aluminum Frames【1-20 Pieces Per Package】 (Part Number)

End Caps For Aluminum Frames
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 7.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • European standard specifications, with different sizes, can only be matched with European standard economic type profiles starting with L.
  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part17 CLICK here

Product Description

・ Plastic end caps for Aluminum Frames.
・ Applicable aluminum profile shape: Square Shape, Rectangle Shape, Single Radius Shape, L Shape
・ Applicable aluminum profile size: 2020, 2040, 3030, 3060, 4040, 4060, 4080, 4545, 4560, 4590, 5050, 6060, 8080, 8840, 9090
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Order unit by package (20 pcs / pack).
・ Color of plastic end caps: B (Black), G (Light Grey)
・ Caps thickness is 3 mm.
・ Material of caps is made of Nylon.



Product Overview of Frame Caps

Frame Caps, Economy series Special end cap for European standard aluminum alloy profiles with groove width of 6 mm
The end face cover plate is installed on the end surface of the profile, which not only increases the beauty but also ensures safety.
Economic Type Industrial Frame Parts Catalog P31

Product Feature of Frame Caps

① Frame Caps, European standard profile product, which is different from JIS standard products
② Frame Caps, Used to install on the end face of the profile, safe and beautiful

Dimensional Drawing of Frame Caps

Economic Type Industrial Frame Parts Catalog P31

Specifications Overview of Frame Caps

Part Number (Frame CapsType·Frame CapsNo.)-Frame CapsColor-Frame CapsPacked sales
LCEC8-3030-B-10P
 
Part NumberFrame CapsColorFrame CapsPacked salesThickness CSuitable Profile
Frame CapsTypeFrame CapsNo.
LCEC62020B
(Black)

G
(Light Grey)
20P
(20 pcs/pack)
32020
20402040
LCECR62020LCFR6-2020

Example Use of Frame Caps

Economic Type Industrial Frame Parts Catalog P31

Precautions of Frame Caps

Frame Caps is a special accessory for European standard profiles, which cannot be used with JIS standard profile products.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LCEC6-2020-B
LCEC6-2020-B-20P
LCEC6-2020-G
LCEC6-2020-G-20P
LCEC6-2040-B
LCEC6-2040-B-20P
LCEC6-2040-G
LCEC8-3060-G
LCEC8-4060-B-20P
LCEC8-4060-G
LCEC8-4080-B-20P
LCEC8-5050-G
LCEC8-6060-G
LCEC8-8080-G
LCEC8-8840-B-10P
LCEC8-8840-G
LCEC10-4545-G
LCEC10-4560-G
LCEC10-4590-G
LCEC10-5050-G
LCEC10-6060-G
LCEC10-9090-G
LCECR6-2020-B
LCECR6-2020-B-20P
LCECR6-2020-G
LCECR8-3030-G
LCECR8-4040-G
LCECR10-4545-G
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCap Type Extrusion Size Material Extrusion Series Sale Type Color

฿ 7.58

ECONOMY FRAME CAPS 1 Piece(s) Available Same day Square Shape2020[Plastic] PlasticLCF6Bulk SalesB (Black)

฿ 63.64

ECONOMY FRAME CAPS 1 Pack(s)

20 Pieces Per Package

Available Same day Square Shape2020[Plastic] PlasticLCF6Bag SalesB (Black)

฿ 7.58

ECONOMY FRAME CAPS 1 Piece(s) Available Same day Square Shape2020[Plastic] PlasticLCF6Bulk SalesG (Gray)

฿ 61.37

ECONOMY FRAME CAPS 1 Pack(s)

20 Pieces Per Package

Available Same day Square Shape2020[Plastic] PlasticLCF6Bag SalesG (Gray)

฿ 7.58

ECONOMY FRAME CAPS 1 Piece(s) Available Same day Square Shape2040[Plastic] PlasticLCF6Bulk SalesB (Black)

฿ 134.85

ECONOMY FRAME CAPS 1 Pack(s)

20 Pieces Per Package

Available Same day Square Shape2040[Plastic] PlasticLCF6Bag SalesB (Black)

฿ 11.04

ECONOMY AL FILE END CUP 50 Piece(s) Available 13 Day(s) Rectangle Shape2040PlasticLCF6Bulk SalesG (Gray)

฿ 16.88

ECONOMY AL FILE END CUP 1 Piece(s) Available Same day Rectangle Shape3060PlasticLCF8Bulk SalesG (Gray)

฿ 122.00

ECONOMY FRAME CAPS 1 Pack(s)

20 Pieces Per Package

Available 6 Day(s) Rectangle Shape4060PlasticLCF8Bag SalesB (Black)

฿ 18.83

ECONOMY AL FILE END CUP 50 Piece(s) Available 13 Day(s) Rectangle Shape4060PlasticLCF8Bulk SalesG (Gray)

฿ 123.00

ECONOMY FRAME CAPS 1 Pack(s)

20 Pieces Per Package

Available 6 Day(s) Rectangle Shape4080PlasticLCF8Bag SalesB (Black)

฿ 16.88

ECONOMY AL FILE END CUP 50 Piece(s) Available 13 Day(s) Square Shape5050PlasticLCF8Bulk SalesG (Gray)

฿ 20.78

ECONOMY AL FILE END CUP 50 Piece(s) Available 13 Day(s) Square Shape6060PlasticLCF8Bulk SalesG (Gray)

฿ 29.22

ECONOMY AL FILE END CUP 1 Piece(s) Available Same day Square Shape8080PlasticLCF8Bulk SalesG (Gray)

฿ 98.48

ECONOMY FRAME CAPS 1 Pack(s)

10 Pieces Per Package

Available 7 Day(s) L Shape8840PlasticLCF8Bag SalesB (Black)

฿ 24.68

ECONOMY AL FILE END CUP 50 Piece(s) Available 13 Day(s) L Shape8840PlasticLCF8Bulk SalesG (Gray)

฿ 14.29

ECONOMY AL FILE END CUP 1 Piece(s) Available Same day Square Shape4545PlasticLCF10Bulk SalesG (Gray)

฿ 21.43

ECONOMY AL FILE END CUP 50 Piece(s) Available 13 Day(s) Rectangle Shape4560PlasticLCF10Bulk SalesG (Gray)

฿ 24.03

ECONOMY AL FILE END CUP 50 Piece(s) Available 13 Day(s) Rectangle Shape4590PlasticLCF10Bulk SalesG (Gray)

฿ 16.88

ECONOMY AL FILE END CUP 50 Piece(s) Available 13 Day(s) Square Shape5050PlasticLCF10Bulk SalesG (Gray)

฿ 20.13

ECONOMY AL FILE END CUP 50 Piece(s) Available 13 Day(s) Square Shape6060PlasticLCF10Bulk SalesG (Gray)

฿ 30.52

ECONOMY AL FILE END CUP 50 Piece(s) 13 Day(s) Square Shape9090PlasticLCF10Bulk SalesG (Gray)

฿ 9.85

ECONOMY FRAME CAPS 1 Piece(s) Available Same day Single Radius Shape2020[Plastic] PlasticLCFR6Bulk SalesB (Black)

฿ 94.70

ECONOMY FRAME CAPS 1 Pack(s)

20 Pieces Per Package

Available Same day Single Radius Shape2020[Plastic] PlasticLCFR6Bag SalesB (Black)

฿ 9.09

ECONOMY AL FILE END CUP 50 Piece(s) Available 13 Day(s) Single Radius Shape2020PlasticLCFR6Bulk SalesG (Gray)

฿ 11.04

ECONOMY AL FILE END CUP 50 Piece(s) Available 13 Day(s) Single Radius Shape3030PlasticLCFR8Bulk SalesG (Gray)

฿ 14.29

ECONOMY AL FILE END CUP 50 Piece(s) Available 13 Day(s) Single Radius Shape4040PlasticLCFR8Bulk SalesG (Gray)

฿ 16.88

ECONOMY AL FILE END CUP 50 Piece(s) Available 13 Day(s) Single Radius Shape4545PlasticLCFR10Bulk SalesG (Gray)

Loading...

  1. 1

Basic Information

Mounting Method Cap Type Type Profile End Cap Material Nylon

Frequently Asked Questions (FAQ)

Question: Can the European standard profile products be matched with the specifications of MISUMI profiles I bought before?
Answer: No, they cannot. The dimensions of European standard profiles are different from JIS specifications, so they cannot be used together.
Question: When this product is ordered, the model is followed by 20P, what does it mean?
Answer: The minimum order quantity is set for the special end cap for economy series European standard aluminum alloy profiles with groove width of 10mm launched this time. 20P means that the minimum order is 20 pcs.