(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat Head Screws For Aluminum Frames
The flat head screws for aluminum profile for European standard profile product, which is different from JIS standard products.They are available in various sizes
[Feature]
● Thread Diameter (mm.) : 4, 5, 6 and 8
● Thread Length (mm.) : 10, 12, 16 and 20
● Materials: Stainless Steel
● Strength Class : 8.8
[Application]
It is used to fasten aluminum profile and it is frequently used for flat-fixing hinges and door stops.
Material | Strength class |
Stainless Steel | 8.8 |
M-L | Packed sales |
4-10 | 50P (50 pcs/pack) |
5-10 | |
6-10 | |
6-12 | |
6-16 | |
6-20 | |
8-16 |
Related Products 1 | Related Products 2 |
(Economy series) Special T-Nut For European Standard Aluminum Profiles With Groove Width of 6mm (100 pcs included) | (Economy series) Special Slide Nut For European Standard Aluminum Profiles With Groove Width of 8 mm (100 pcs included) |
Part Number |
---|
LTSM5-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Dia. (mm) | Material | Surface Treatment | Color | Screw Type | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1.32 ฿ 1.26 | ECONOMY SCREW FOR AL FRAMES | 1 Piece(s) | Same day | 5 | [Stainless Steel] 00001 | Not Provided | Silver | Flat Head Screw | 10 |
Loading...
Type | Flat Head Screw |
---|
Please check the type/dimensions/specifications of the part LTSM5-10 in the Flat Head Screws For Aluminum Frames series.
Part Number |
---|
LTSM4-10 |
LTSM4-10-50P |
LTSM5-10-50P |
LTSM6-10 |
LTSM6-10-50P |
LTSM6-12 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Dia. (mm) | Material | Surface Treatment | Color | Screw Type | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1.32 | 1 Piece(s) | Same day | 4 | Stainless Steel | Not Provided | Silver | Flat Head Screw | 10 | |||
฿ 49.25 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 4 | - | - | - | - | 10 | |
฿ 75.76 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 5 | - | - | - | - | 10 | |
฿ 1.97 | 1 Piece(s) | Same day | 6 | Stainless Steel | Not Provided | Silver | Flat Head Screw | 10 | |||
฿ 111.37 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | - | - | - | - | 10 | |
฿ 1.97 | 1 Piece(s) | Same day | 6 | Stainless Steel | Not Provided | Silver | Flat Head Screw | 12 |
How can we improve?
How can we improve?