(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Special Turning Bracket for European Standard Aluminum Profiles, LBAB series.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Applicable Aluminum Frame Profile size: 3030, 4040
・ Material: Made of cast of aluminum
・ Purpose: Connects Two Non-Perpendicular Profiles
・ Specifically for European Standard Economy Series Profiles starting with "L”, which cannot be used with JIS standard profile products.
Part Number | Profile series | L1 | L2 | H | T | T1 | D | E | Applicable Bolt | ||||
Type | No. | Bolt | Quantity | Nut | Quantity | ||||||||
LBAB | 8-3030 | 30 | 29.5 | 30 | 28 | 7.5 | 2 | Φ7.8 | 17.5 | LTCM | 2 | LNHRN8/LNTN8 | 2 |
8-4040 | 40 | 34.5 | 37 | 30 | 7.8 | 3.2 | Φ7.8 | 20 | LTCM | 2 | LNHRN8/LNTN8 | 2 |
Material | Aluminum | Aluminum Frame Profile Series | European Standard | Bracket Type | Steering Bracket |
---|
Please check the type/dimensions/specifications of the part LBAB8-3030 in the Turning Bracket For Aluminum Frames series.
Part Number |
---|
LBAB8-4040 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Aluminum Frame Profile No. | Aluminum Frame Profile Size |
---|---|---|---|---|---|---|
฿ 93.19 | 1 Piece(s) | Available | Same day | 4040 | 4040 |
How can we improve?
How can we improve?