Angled Brackets(45 degree) for Aluminum Frames

Caution
- European standard specifications, with different sizes, can only be matched with economic type European standard profiles starting with L.
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part17 CLICK here
- Please be informed that the surface treatment specification for this product will be changed effective August 1, 2025. Appearance may differ, but functionality remains unchanged. During the transition, both old and new versions may be mixed in shipments.
Product Description
・ Angled Brackets (45 degree) for Aluminum Frames
・ Applicable Aluminum Frame Profile size: 2020, 3030, 4040, 40120
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Additional Cover Mounting Hole Machining available.
・ Can order with accessories as set product (Steel Screws and Nuts Set).
・ Material: Made of 6063-T5 with Silver anodizing surface treatment.
・ Special accessories for European standard profiles are not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.
Special extruded Bracket for European standard aluminum profile, suitable for high-strength 45-degree connection
It is suitable for the connection of frame combinations such as covers, stands and shelves of large structures.

Material: 6063-T5
Surface treatment: Silver anodized| Part Number | series | Profile size | L | L 1 | D | |
Type | No. | |||||
| LBL | 8080 | 30 | 3030 | 28 | - | φ8.5 |
| 40 | 4040 | 38 | - | |||
| 40D | 4080 | 70 | 40 | |||
| 45 | 4545 | 43 | - | |||
| 50 | 5050 | 48 | - | |||
The supporting bolts and nuts need to be purchased separately.| Alterations | Code | Specifications |
| Tapped Mounting Hole Alteration for Cover | C | Machining M5 tapped hole at 12*12 position on the end face |
| Applicable Screws & Nuts Set | SET | Applicable Screws & Nuts for fixing the brackets on extrusions come in a set. |
C alteration is available for LBL8080-40D only. SET alteration is available for LBL8080-30 onlySimple specifications, beautiful
【Intended Use】
Special 45° extruded Bracket for aluminum alloy profiles with groove width of 8mm, suitable for connection of large hood, display bar structure.
series
Type
No.