1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tabbed Brackets For Aluminum Frames, (LBSB6-2028-C)

ECONOMY ALUMINUM BRACKETS

Tabbed Brackets For Aluminum Frames, (LBSB6-2028-C)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • European standard specifications, with different sizes, can only be matched with European standard economic type profiles starting with L.
  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part17 CLICK here

Product Description

・ Tabbed Brackets for Aluminum Frames, LBSB series.
・ Applicable Aluminum Frame Profile No.: 6 mm Groove Width, 8 mm Groove Width, 10 mm Groove Width.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Additional Cover Mounting Hole Machining available.
・ Material: Made of cast aluminum with
・ Can order with accessories as set product (Steel Screws and Nuts Set).

Product Overview of Bracket

Bracket European standard economy series new products, with different sizes, can only be used in combination with European standard economy series profiles starting with L.
Bracket corner pieces are widely used for right-angle connection of profiles.
Bracket suitable for connection of small hood, display bar structure.
European standard Bracket bracket

European standard Bracket bracket

Product Feature of Bracket

【Features of Bracket】
Simple specifications, beautiful
【Intended Use of Bracket】
Special Bracket black for European standard aluminum profiles with groove width of 6 mm, suitable for connection of small hood, display bar structure.

Specifications Overview of Bracket

Specifications of Bracket
Material: Cast Aluminum
Surface Treatment: Not Provided

Example Use of Bracket

Example of using European standard Bracket bracket

Precautions of Bracket

Bracket special accessories for European standard profiles are not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.

Specification Table of Bracket

European standard Bracket bracket specification table
Specification Table
European standard die-cast bracket specification table

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LBSB6-2028-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Aluminum Frame Profile No. Aluminum Frame Profile Additional Cover Mounting Hole Machining Accessories Shape/Type

฿ 21.43

ECONOMY ALUMINUM BRACKETS 1 Piece(s) Available Same day 6 mm Groove Width2028C (Mounting Hole Alteration for Cover)Not ProvidedLong Type

Loading...

  1. 1

Basic Information

Material ADC12 Surface Treatment Sandblasting Aluminum Frame Profile Series European Standard
Bracket Type Die Casting Angle Code

Please check the type/dimensions/specifications of the part LBSB6-2028-C in the Tabbed Brackets For Aluminum Frames, series.

Frequently Asked Questions (FAQ)

Question: Can aluminum alloy profiles be cut to a specified length? What is the cutting precision?
Answer: Any length between 50 and 4000(mm) can be specified (Can be specified down to 0.5mm increments) for cutting, and the cutting tolerance is less than ±0.5mm.
Question: What is the difference between the pre-mounted nut and post-mounted nut?
Answer: The pre-mounted nut must be installed from the end of the profile for use in new equipment. The post-mounted nut can be placed in the profile groove from any position for use in additional equipment.

Products with similar specification

Part Number
LBSB6-2020
LBSB6-2020-C
LBSB6-2020-C-SET
LBSB6-2028-C-SET
LBSB8-3030-C
LBSB8-3030-C-SET
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Aluminum Frame Profile No. Aluminum Frame Profile Additional Cover Mounting Hole Machining Accessories Shape/Type

฿ 11.37

1 Piece(s) Available Same day 6 mm Groove Width2020Not ProvidedNot ProvidedStandard Type

฿ 17.53

1 Piece(s) Available Same day 6 mm Groove Width2020C (Mounting Hole Alteration for Cover)Not ProvidedStandard Type

฿ 24.68

1 Piece(s) Available Same day 6 mm Groove Width2020C (Mounting Hole Alteration for Cover)SET (Steel Screws and Nuts Set)Standard Type

฿ 28.57

1 Piece(s) Available Same day 6 mm Groove Width2028C (Mounting Hole Alteration for Cover)SET (Steel Screws and Nuts Set)Long Type

฿ 25.97

1 Piece(s) Available Same day 8 mm Groove Width3030C (Mounting Hole Alteration for Cover)Not ProvidedStandard Type

฿ 37.01

1 Piece(s) Available Same day 8 mm Groove Width3030C (Mounting Hole Alteration for Cover)SET (Steel Screws and Nuts Set)Standard Type