Blind Joint Components - Q Aluminum Frames with Built-in Center Joints for 8 Series (Slot Width 10mm)

Caution
Product Description
Center joints can be used without alteration because joints are built into the frame
Aluminum Frames with Built-in Center Joints, 8 Series (Slot Width 10 mm)
Suited where an external bracket would interfere with surrounding parts.
- Joint parts are shipped lightly tightened.
Material and surface treatment
| Part name | Material | Surface treatment | |
|---|---|---|---|
| Aluminum frame | A6N01SS-T5 | Anodized | |
| Center Joint | Center post | SCS13 | - |
| Joint guide | SUS304 | ||
| Set screw | SCM435 | Black oxide coating | |
Part numbers and dimensions
Ordering example
| Type | - | L |
|---|---|---|
| JFSM8-4040L | - | 1200 |
| Type | Joint parts installed | L 0.5 mm increments | Frame | Pre-installed joint parts | A | When fastening Required wrench | ||
|---|---|---|---|---|---|---|---|---|
| Center joint | Qty | |||||||
| JFSM | 8-4040 | L (left end face only) | 100–4000 | HFS8-4040 | HMJ8 | 1 | 40 | For M6 |
| W (both end faces) | 2 | |||||||
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.
Technical reference
Reference
This product uses HFS8-4040.
When using other aluminum frames, purchase the frame and joints separately.
8 Series center joint kit, 8 Series aluminum frame