(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pre-assembly insertion double joints can be used without alteration because joints are built into the frame.
Part Number |
---|
JFSD8-4545L-[100-4000/0.5] |
JFSD8-4545W-[100-4000/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Joint Components Built-in | L (mm) |
---|---|---|---|---|---|---|---|---|
- | JOINTS ASSEMBLE FRAME | 1 Piece(s) | 4 Day(s) | 10 | L (Left End Face only) | 100 ~ 4000 | ||
- | JOINTS ASSEMBLE FRAME | 1 Piece(s) | 4 Day(s) | 10 | W (Double End Face) | 100 ~ 4000 |
Loading...
Series | Brackets for 8-45 Series (Extrusion Slot Width 10mm) | Material | A6N01SS-T5 | Extrusion Series | HFS |
---|---|---|---|---|---|
Extrusion No. | 8-4545 | Type | Pre-Assembly Insertion Double Joints Type |
How can we improve?
How can we improve?