Blind Joint Parts - Nut for Pre-Assembly Double Joint (Series 8)

Caution
Product Description
Aluminum frames can be connected longitudinally using pre-fit double joints.
Dimensional Drawing of Blind Joint Parts
| HDJSN HDJHSN (Eccentric nut type) | ①Pre-inserted double Blind Joint Parts HDJFSN(equivalent to SUS316, sintered) | ②Pre-insertion nut HNTTSN (equivalent to SUS316, sintered) with conductive function | HNTHSN (equivalent to SUS316, sintered) with conductive function |
![]() | ![]() | ![]() | ![]() |
Specification Table of Blind Joint Parts
| Model |
| HDJSN8 |
| First-in double Blind Joint Parts | Frame Type | Can be used in any orientation | Can only be used in the short direction | Can only be used in the longitudinal direction | Can only be used in a direction where there is no flat surface on the connection | |
| HDJSN8 HDJHSN8 HDJFSN8 | NFS8 HFS8 GFS8 EFS8 CAF8 HFSY8 NEFS8 | 4040 | ○ | |||
| 4080 | ○ | |||||
| 40120 | ○ | |||||
| 40160 | ○ | |||||
| 8080 | ○ | |||||
| 80160 | ○ | |||||
| HFSH8 | 8080 | ○ | ||||
| HFSF8 GFSF8 EFSF8 NEFSF8 | 4040 | ○ | ||||
| 4080 | ○ | ○ | ||||
| 8080 | ○ | |||||
| HFSH8 EFSH8 | 4040 | ○ | ||||
| 4080 | ○ | ○ | ||||
| NFSL8 HFSL8 | 4040 | ○ | ||||
| 4080 | ○ | |||||
| HFSB8 EFSB8 | 4040 | ○ | ||||
| 4080 | ○ | |||||
| 40120 | ○ | |||||
| 40160 | ○ | |||||
| 8080 | ○ | |||||
| 80160 | ○ | |||||
| HFSFB8 | 4040 | ○ | ||||
| HFSLB8 | 4040 | ○ | ||||
| 4080 | ○ | |||||
・The price list below is currentas of April 2011.
・Please confirm the latest price by pressing the "Check Price" button after confirming the model number.
| kinds | Model | ① First-insertion double Blind Joint Parts (2 pieces) | ② Pre-insertion nuts (2 pieces) | ③Hexagon socket head bolts (2 pcs) | |
| Blind Joint Parts Type | No. | Equivalent to SUS316 | Equivalent to SUS316 | SUS304 | |
| Standard Type | HDJSN (equivalent to SUS316, sintered) | 8 | HDJFSN8 | HNTTSN8-6 | SCB6-35 |
| Eccentric nut type | HDJHSN (equivalent to SUS316, sintered) | 8 | HDJFSN8 | HNTHSN8 | SCB6-35 |
・The price list below is currentas of April 2011.
・Please confirm the latest price by pressing the "Check price" button after confirming the model number.
| Blind Joint Parts Model | |
| Blind Joint Parts Type | No. |
| HDJFSN (1 set contains 2 pieces) | 8 |
One set (2 pieces) is required for fastening one location
.
How to connect of Blind Joint Parts
| procedure | Front View | explanation | How to specify the model (for 30mm square) | |||||||||||||||||
| 1 | ![]() | ![]() | ![]() |
| ||||||||||||||||
| ② Insert the pre-assembly nuts into frame Ⓐ in advance. | ||||||||||||||||||||
| 2 | ![]() | ![]() | ![]() | |||||||||||||||||
| Insert bolt ③ into frame Ⓑ with hole S. Pass the head of the bolt through hole S and raise the bolt along the groove in the frame until the bottom end of the bolt is above hole S. | ||||||||||||||||||||
| 3 | ![]() | ![]() | ![]() | |||||||||||||||||
Insert the first-in double Blind Joint Parts ① into the frame Ⓑ with the bolt passing through . | ||||||||||||||||||||
| 4 | ![]() | ![]() | ![]() | |||||||||||||||||
Pass the bolt through the hole in the pre-assembled double Blind Joint Parts inside the groove of frame B. | ||||||||||||||||||||
| 5 | ![]() | ![]() | ||||||||||||||||||
| Place frame B on frame A, and slide the pre-insertion nuts and bolts from both sides to connect to the double Blind Joint Parts ①. | ||||||||||||||||||||
| 6 | ![]() | ![]() ![]() | ![]() Tighten while adjusting the position with a hex wrench. | |||||||||||||||||
| 7 | ![]() | |||||||||||||||||||
■8 Series Model Example
| Product name | Model example |
|---|---|
| Frame A | HFS8-4040-1000 |
| Frame B | HFS8-4040-1000-LSH |
| Pre-inserted double Blind Joint Parts kit | HDJSN8 |
| Pre-inserted double Blind Joint Parts kit contents | |
| ① First-in double Blind Joint Parts | HDJFSN8 |
| ②Pre-insertion nuts | HNTTSN8-6 |
| ③Hexagon socket head bolt | SCB6-35 |
Connection method: Extension of Blind Joint Parts
[Method of adding additional work to the frame]
Example: When adding a 1000mm aluminum frame to a 4000mm aluminum frame with a cross section of 30x60
1. Drill S holes horizontally on the right side of the 4000mm aluminum frame.2
. Drill D holes horizontally on the left side of the 1000mm aluminum frame.3
. Prepare pre-fit double Blind Joint Parts for the number of S holes.4
. Prepare pre-fit double joint nuts for the number of D holes.5
. Prepare 2 hexagon socket bolts for the pre-fit double Blind Joint Parts.6
. Pass the bolt (5) through the pre-fit double joint (3).7.
Insert the head of the bolt (5) into the S hole, then insert (3) into the S hole.8.
Insert (4) into the D hole of the frame (2) so that the tap is level with the groove.9.
Fasten to (4) with the bolt installed in (7). Do this for the number of grooves on both sides.
![8 Series (groove width 10 mm) Blind joint parts Pre-inserted double joint kit [1-2 pieces] Related image 1_Connection method](http://th.misumi-ec.com/en/linked/item/10303066640/img/110303066640_032_20230801115852.jpg)
| series | symbol | Product name | Model | quantity | remarks |
|---|---|---|---|---|---|
| 8 | (1) | 40x80 Aluminum Frame S-Hole | HFS8-4080-4000-RSH | 1 | - |
| (2) | 40x80 Aluminum Frame D Hole | HFS8-4080-1000-LDH | 1 | - | |
| (3) | Single pre-inserted double Blind Joint Parts | HDJFSN8 | 2 | 2 pieces per set | |
| (4) | Pre-insertion double joint nut | HDJRN8 | 2 | - | |
| (5) | Hexagon socket head bolt | CBM6-50 | 4 | - |
How to Use of Blind Joint Parts
Corner part when using this Blind Joint Parts

Built-in Frame of Blind Joint Parts
・We have>frames with pre-assembled double Blind Joint Parts. There is no need to do any additional work on the aluminum frame, so it can be used immediately.
Product Comparison Information of Blind Joint Parts
■8 Series Blind Joint Parts
| Product name | First-in double Blind Joint Parts | Parallel Blind Joint Parts | Center Blind Joint Parts | Screw Blind Joint Parts | Single Blind Joint Parts | Tapping Blind Joint Parts | Post-insertion double Blind Joint Parts |
|---|---|---|---|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Installation Diagram | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Blind Joint Parts Material | SUS316 equivalent / SUS304 | SCS13/SUS304 | SCS13 | Iron or SUS304 | Iron or SUS304 | SWCH-18A | Equivalent to SCS13/SUS304 |
| Features | This Blind Joint Parts can be used for a variety of purposes, such as extending frames or attaching to plates. | The frames can be connected side-by-side. | This is the most common Blind Joint Parts that can be used with a wide range of aluminium frames. | The plate allows for reliable and inexpensive connection. | Since the additional D hole does not penetrate all the way to the flat surface, this is a Blind Joint Parts with particularly excellent aesthetics. | No additional tapping holes are required. This is the most inexpensive Blind Joint Parts. | Stable fastening is possible from two points. This is the strongest fastening possible with Blind Joint Parts. |
| 8 Series Product Page | Viewing | Product page | Product page | Product page | Product page | Product page | Product page |
Related Items of Blind Joint Parts
■8 series (groove width 10mm)
| Product name | Aluminum frame | Blind Joint Parts | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |










































