Blind Joint Components - Double Joints Pre-Assembled Aluminum Frames for 8 Series (Slot Width 10mm)

Caution
Product Description
Pre-assembly insertion double joints can be used without alteration because joints are built into the frame.
Aluminum Frames with Built-in Pre-Assembly Double Joints, 8 Series (Slot Width 10 mm)
Used for frame extension or mounting a frame to a plate where an external bracket would interfere.
- Joint parts are shipped lightly tightened. Adjust the position and tighten with a hex wrench during assembly.
Material and surface treatment
| Part name | Material | Surface treatment | |
|---|---|---|---|
| Aluminum frame | A6N01SS-T5 | Anodized | |
| Pre-assembled double joint kit | Pre-assembled double joint | SUS316 equivalent | - |
| Eccentric nut | |||
| Hex socket head cap screw | SUS304 | ||
Part numbers and dimensions
Ordering example
| Type | - | L |
|---|---|---|
| JFSD8-4040L | - | 1200 |
| Type | Joint parts Installed | L 0.5 mm increments | Frame | Pre-installed joint parts | A | When fastening Required wrench | ||
|---|---|---|---|---|---|---|---|---|
| Pre-assembled double joint | Qty | |||||||
| JFSD | 8-4040 | L (left end face only) | 100–4000 | HFS8-4040 | HDJHSN8 | 2 | 40 | For M6 |
| W (both end faces) | 4 | |||||||
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.
Technical reference
Application examples
Tighten while adjusting the position with a hex wrench.
Reference
This product uses HFS8-4040.
When using other aluminum frames, purchase the frame and joints separately.
8 Series pre-assembled double joint, 8 Series aluminum frame