6 Series Tapping Joint for Aluminum Frame Blind Joints

Caution
Product Description
The only additional work to the frame is the wrench hole. This is the cheapest blind joint available.
Dimensional Drawing of Blind Joint Parts

No tapping is required on the HTJ frame.
[M] Blind Joint Parts Material:
SWCH-18A (carburized and hardened)
[S] Surface treatment:
trivalent chromate
(carbon steel wire for cold heading)
Specification Table of Blind Joint Parts
| Blind Joint Parts Model |
| HTJ6 HTJXL40 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Blind Joint Parts Model | Torx Bit | Compatible frame (drill hole diameter) | Proper tightening torque (maximum) | |
| Blind Joint Parts Type | No. | |||
| H.T.J. | 6 | HTJXL40 | φ6.8 | 24N・m |
| Tapping Blind Joint Parts | Compatible frame number | [Exception] Unusable frames | |||
| HTJ6 | 6−3030* | 6−3060 | 6−3090 | 6-30120 | * HFSR6-3030 with curved surface cannot be used because wrench holes cannot be machined. HFS6-5050, HFSB6-5050, HFSL6-5050, HFST6-5050, NFS6-5050 HFS6-6060, HFSB6-6060, HFST6-6060, NFS6-6060, NFSB6-6060 HFS6-50100, HFSB6-50100, NFS6-50100 |
| 6−5050 | 6−50100 | 6−100100 | |||
| 6−6060 | 6−60120 | ||||
How to Connect of Blind Joint Parts
* A Torx bitis required to tighten the tapping Blind Joint Parts.
| procedure | 1 | 2 | 3 |
| explanation | Temporarily fasten the tapping Blind Joint Parts to the end of the frame. (See the appropriate tightening torque above.) | Insert the head of the tapping Blind Joint Parts into the groove of frame B and slide it to the underside of A. | Insert the Torx bit through the wrench hole and tighten with an electric screwdriver. |
| Tapping Blind Joint Parts | ![]() * No tap holes are required. | ![]() Side View | ![]() |
The tapping Blind Joint Parts is used to fasten the screws while tapping.
It requires a lot of force because the aluminum is cut while it is inserted and fastened. A Torx bit is used instead of an electric drill bit to fasten the screws.
In addition, to fasten two aluminum frames in an L shape, a wrench hole is required in one of the aluminum frames. It
can also be fastened in a T shape by specifying a wrench hole in a specified position.
| 6 Series Model Example | Frame A | Frame B | Torx Bit | Tapping Blind Joint Parts |
|---|---|---|---|---|
| HFS6-3030-1000 | HFS6-3030-1000-LCV | HTJXL40 | HTJ6 |
Technical Information of Blind Joint Parts
■ How to make the frame cap flush
The length of the aluminum frame is shortened by the thickness of the frame cap.
*Additional processing (FR/FL) for "thickness of 2.5 mm" is not currently supported.
C: For the thickness of the frame cap, specify the protruding
model HFS6-3030-300-RCV-LCV and 300 mm long wrench holes on the left and right.
D: For the frame cap, specify the model HFS6-3030-294-RCV-LCV-FR-FL, which does not protrude and is flush with the surface,
shortening it by the thickness of the frame cap .
C Frame cap pops out
D Frame caps are flush and
do not protrude

Product Comparison Information of Blind Joint Parts
■6 Series Blind Joint Parts
| Product name | Tapping Blind Joint Parts | Screw Blind Joint Parts | Simple Blind Joint Parts | Single Blind Joint Parts | Center Blind Joint Parts | Post-insertion double Blind Joint Parts | First-in double Blind Joint Parts | Parallel Blind Joint Parts |
|---|---|---|---|---|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Installation Diagram | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Blind Joint Parts Material | SWCH-18A | Iron or SUS304 | S45C/SCM435 | Iron or SUS304 | SCS13 | Equivalent to SCS13/SUS304 | SUS316 equivalent / SUS304 | SCS13/SUS304 |
| Blind Joint Parts Features | No additional tapping is required. Wrench holes are drilled into the mating frame. This is the most inexpensive Blind Joint Parts. | The plate allows for reliable and inexpensive connection. | No additional machining of wrench holes is required, and fastening can be done in one place. | Since the additional D hole does not penetrate all the way to the flat surface, this is a blind joint with particularly excellent aesthetics. | This is the most common Blind Joint Parts that can be used with a wide range of aluminium frames. | Stable fastening is possible from two points. This is the strongest fastening possible with blind joints. | This Blind Joint Parts can be used for a variety of purposes, such as extending frames or attaching to plates. | The frames can be connected side-by-side. |
| 6 Series Product Page | Viewing | Product page | Product page | Product page | Product page | Product page | Product page | Product page |
6 Series Related Products of Blind Joint Parts
■6 Series (groove width 8mm)
| Product name | Aluminum frame | bracket | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |
























