8 Series Single Joint Kit for Aluminum Frame Blind Joints

Caution
Product Description
The additional D holes required for Aluminum Frame does not penetrate to the flat surface. This is a particularly good appearance blind joint.
Dimensional Drawing of Blind Joint Parts
| ●Single Blind Joint Parts Kit - Standard Type - Used to drill one hole in each of the two frames to be connected, and connect the frames at right angles at the ends of the frames. | ||
| HSJ(Steel type) HSJS(Stainless steel type) | ①Blind Joint Parts nut (SS400) Stainless steel nut (equivalent to SUS304/SUS316, sintered) | ②Blind Joint Parts plate (SPCC) Stainless steel plate (SUS304) |
![]() | ![]() | |
| [ ! ]The stainless steel nuts are made of SUS304 only for 6-50 and 6-60. | ||
| ●Single Blind Joint Parts kit - narrow type - The narrow type has a modified shape so that the connection part is less likely to collide with the panel when fitting the panel into the frame groove. | ||
| HSJNS(stainless steel type) | ① Joint nut Stainless steel nut (equivalent to SUS316, sintered) | ②Narrow type Blind Joint Parts plate (SUS304) |
![]() | ![]() | |
| Blind Joint Parts Type | Components | |||||
| ①Joint nut | ② Plate | ③Bolt | ||||
| [M] Material | [S] Surface Treatment | [M] Material | [S] Surface Treatment | [M] Material | [S] Surface Treatment | |
| HSJ | SS400 | Trivalent Chromate | SPCC | Trivalent Chromate | SCM435 | Trivalent Chromate |
| HSJS HSJNS | SUS316 equivalent SUS304 | − | SUS304 | − | SUS304 | − |
Specification Table of Blind Joint Parts
| Blind Joint Parts Model |
| HSJ8 |
(frames not listed in the table cannot be used)
| Features | Frame | ||
| HFS8 series 40, 80mm square groove width 10mm | |||
| Type | No. | Corresponding single joint | |
| 4-sided groove | HFS8 GFS8 EFS8 CAF8 HFSY8 NEFS8 | 4040 | HSJ8 / HSJS8 / HSJNS8 |
| 4080 | HSJ8 / HSJS8 / HSJNS8 | ||
| 40120 | HSJ8 / HSJS8 / HSJNS8 | ||
| 40160 | HSJ8 / HSJS8 / HSJNS8 | ||
| 3 grooved sides, 1 flat side | HFSF8 GFSF8 EFSF8 NEFSF8 | 4040 | HSJ8 / HSJS8 / HSJNS8 |
| 2 grooves , 2 flats | HFST8 GFST8 EFST8 NEFST8 | 4040 | − |
| Two-sided groove | HFSH8 EFSH8 | 4040 | HSJ8 / HSJS8 / HSJNS8 |
| 1 grooved surface, 3 flat surfaces | HFSC8 EFSC8 | 4040 | HSJNS8 |
| Light Type | HFSL8 | 4040 | HSJ8 / HSJS8 / HSJNS8 |
| 4080 | HSJ8 / HSJS8 / HSJNS8 | ||
| Black Anodized | HFSB8 EFSB8 | 4040 | HSJ8 / HSJS8 / HSJNS8 |
| 4080 | HSJ8 / HSJS8 / HSJNS8 | ||
| HFSFB8 | 4040 | HSJ8 / HSJS8 / HSJNS8 | |
| HFSTB8 | 4040 | − | |
| HFSLB8 | 4040 | HSJ8 / HSJS8 / HSJNS8 | |
| 4080 | HSJ8 / HSJS8 / HSJNS8 | ||
The price list below is currentas of April 2011.
After confirming the model number, click the "Check Price" button to check the latest price.
| kinds | Model | Compatible frame (type) | ①Blind Joint Parts nut (1 piece) | ②Blind Joint Parts plate | ③Hexagonal socket button bolt | ||||||||
| Type | No. | SS400 | SUS304/SUS316 equivalent | SPCC | Quantity | SUS304 | Quantity | SCM435 | Quantity | SUS304 | Quantity | ||
| Standard Type | HSJ (Stainless steel type) | 8 | See the table on the upper right | Nut 8 | Stainless Steel Nut 8 | Plate 8 | 1 | Stainless Steel Plate 8 | 1 | Button bolt M8-35 | 1 | Button bolt stainless steel M8-35 | 1 |
| Narrow Type | HSJNS (stainless steel type) | 8 | − | Stainless Steel Nut 8 | − | − | Narrow Plate 8 | 1 | − | − | Button bolt stainless steel M8-35 | 1 | |
Kinds of Blind Joint Parts
| Single Joint Kit | Pre-assembled frame single joint type | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
|
| ![]() | ||||||||
| It is used by drilling one hole in each of the two frames to be connected and connecting the frames at right angles using the grooves in the frames. | The narrow type has a modified shape so that the connection part is less likely to collide with the panel when fitting the panel into the frame groove. | This is an aluminum frame with the single Blind Joint Parts kit narrow type installed. Additional wrench holes are required on the mating frame. | ||||||||
| HSJ/HSJS | HSJNS | JFSS | ||||||||
How to Use of Blind Joint Parts

■ Installation procedure
| procedure | Front View | Side View | Floor plan | How to specify by model number (30mm square as an example) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | ![]() | ![]() | Drill a D hole in the frame. Insert the ① joint nut ![]() into the frame with the D hole drilled . Pass the ③ button bolt through the ② joint plate and lift it up to temporarily secure it. Pass the ② Blind Joint Parts plate through the B frame groove with the wrench hole and slide it to theunderside of Ⓐ. Pass a hex wrench through the wrench hole and tighten the ③ button bolt to secure it. ![]() ![]() ![]() |
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | ![]() | ![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 3 | ![]() | ![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 4 | ![]() | ![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | ![]() | ![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 6 | ![]() | ![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 7 | ![]() | ![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 8 | ![]() | ![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
■ Installation examples for each frame shape
|
| ||||||||||||||||||||||||||||
|
| ||||||||||||||||||||||||||||
|
| ||||||||||||||||||||||||||||
■Blind Joint Parts 8 Series Model Example
| Frame A | Frame B | Single Join Kit | Quantity | |
|---|---|---|---|---|
| ① | HFS8-4040-1000-LDH | HFS8-4040-800-LCV | HSJNS8 | 1 |
| ② | HFS8-8080-1000-LDH | HFS8-8080-800-LWV | HSJNS8 | 2 |
| ③ | HFS8-4080-1000-LDH | HFS8-4080-800-LWV | HSJNS8 | 2 |
| ④ | HFS8-4080-1000-LDH | HFS8-4080-800-LCH | HSJNS8 | 2 |
| ⑤ | EFS8-40120-1000-LDH | EFS8-40120-800-LCH | HSJNS8 | 3 |
| ⑥ | EFS8-40120-1000-LDH | EFS8-40120-800-LEV | HSJNS8 | 3 |
*For rectangular frames, place the short side down when drilling.
■ How to make the frame cap flush
The length of the aluminum frame is shortened by the thickness of the frame cap.
*Alterations (FR/FL) for "2.5 mm thickness" are not currently supported.C
: For the frame cap thickness, specify the protruding
Blind Joint Parts model HFS6-3030-300-RCV-LCV and 300 mm long wrench holes on the left and right.D
: For the frame cap, specify the model HFS6-3030-294-RCV-LCV-FR-FL, which does not protrude and is flush with the surface
, shortened by the frame cap thickness, and specify wrench holes and wrench hole shifts on the left and right.
C Frame cap pops out
D Frame caps are flush and
do not protrude

Product Comparison Information of Blind Joint Parts
If using a regular bracket would cause interference with the surrounding area, we recommend a blind joint connection. Please refer to the table below and check the detailed specifications on the product page.
■8 Series Blind Joint Parts
| Product name | Single Blind Joint Parts | Tapping Blind Joint Parts | Screw Blind Joint Parts | Center Blind Joint Parts | Post-insertion double Blind Joint Parts | First-in double Blind Joint Parts | Parallel Blind Joint Parts |
|---|---|---|---|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Installation Diagram | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Blind Joint Parts Material | Iron or SUS304 | SWCH-18A | Iron or SUS304 | SCS13 | Equivalent to SCS13/SUS304 | SUS316 equivalent / SUS304 | SCS13/SUS304 |
| Features | Since the additional D hole does not penetrate all the way to the flat surface, this is a Blind Joint Parts with particularly excellent aesthetics. | No additional tapping holes are required. This is the most inexpensive Blind Joint Parts. | The plate allows for reliable and inexpensive connection. | This is the most common Blind Joint Parts that can be used with a wide range of aluminium frames. | Stable fastening is possible from two points. This is the strongest fastening possible with Blind Joint Parts. | This Blind Joint Parts can be used for a variety of purposes, such as extending frames or attaching to plates. | The frames can be connected side-by-side. |
| 8 Series Product Page | Viewing | Product page | Product page | Product page | Product page | Product page | Product page |
Related Products of Blind Joint Parts 8 Series
■Blind Joint Parts 8 series (groove width 10mm)
| Product name | Aluminum frame | Blind Joint Parts | nut | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |

































































