Blind Joint Components - Aluminum Frame with Built-in - Single Joints- For 8 Series (Slot Width 10 mm)

Caution
Product Description
[Features]
• Screw joint installable without alterations.
• Built-in single joint requires a wrench hole on the mating extrusion, so confirm machining before assembly.
• Aluminum frame material is A6N01SS-T5 with anodized surface treatment.
[Use]
• Used to connect two aluminum frames at a right angle through the frame grooves.
Aluminum Frame with Built-in Single Joint, 8 Series (Slot Width 10 mm), JFSS8-4040
The mating frame needs a wrench hole.
- The single joint connects two frames at a right angle through their slots. The narrow joint shape reduces interference with panels fitted in the frame slot.
- The D hole does not pass through to the flat face, giving a clean external appearance.
- Length L: 100 ~ 4000 mm in 0.5 mm increments. A = 40. Tightening tool: wrench for M8.
- Joint parts are shipped lightly tightened. Tighten them fully at assembly.
Material and surface treatment
| Part name | Material | Surface treatment | |
|---|---|---|---|
| Aluminum frame | A6N01SS-T5 | Anodized | |
| Single Joint Kit | Joint plate | SUS304 | - |
| Joint nut | SUS316 equivalent | ||
| Hex socket button head bolt | SUSXM7 | ||
Part numbers and dimensions
Ordering example
| Type | - | L |
|---|---|---|
| JFSS8-4040L | - | 1200 |
| Type | Joint parts Installed | L 0.5 mm increments | Frame | Pre-installed joint parts | A | When fastening Required wrench | ||
|---|---|---|---|---|---|---|---|---|
| Single joint | Qty | |||||||
| JFSS | 8-4040 | L (left end face only) | 100–4000 | HFS8-4040 | HSJNS8 | 1 | 40 | For M8 |
| W (both end faces) | 2 | |||||||
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.
Technical reference
Types
| Pre-installed frame Single joint type | Single joint kit | |
|---|---|---|
| ■Single joint kit - Standard type - | ■Single joint kit - Narrow type - | |
| Aluminum frame with a narrow single joint kit installed. The mating frame needs an additional wrench hole. | Drill one hole in each of the two frames to be joined. Used to join frames at right angles via the frame slots. D hole and wrench hole machining required. | The narrow type has a modified shape so the joint does not interfere with panels fitted in the frame slot. D hole and wrench hole machining required. |
| JFSS | HSJ/HSJS | HSJNS |
This product uses aluminum frame HFS8-4040.
When using other aluminum frames, purchase the frame and joints separately.
8 Series aluminum frame single joint kit
Connection
Wrench hole
Making frame caps flush: shorten the aluminum frame by the cap thickness.
<Example: single joint connection, 300 mm per side>
C: frame caps protrude. D: frame caps do not protrude and sit flush.
D: frame caps sit flush. Specify HFS6-3030-294-RCV-LCV-FR-FL, shortened by the cap thickness, with wrench holes and wrench hole offset on both ends.