1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Nozzles, Circular Spray Pattern - Standard (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spray Nozzles, Circular Spray Pattern - Standard
  • Spray Nozzles, Circular Spray Pattern - Standard
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,437.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

◆Features: A metal air nozzle that sprays powerful straight air from the hole at the tip.
◆Applications: Can be used in high-temperature environments such as removing oil, water droplets, and chips, cooling/drying, and blowing into narrow spaces.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ARDA1.0-6
ARDA1.0-8
ARDA1.4-6
ARDA1.4-8
ARDS1.0-6
ARDS1.0-8
ARDS1.4-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Hole Diameter
(mm)
Number of Holes Air Flow Rate (at 0.3MPa)
(NL/min)

฿ 1,437.80

AIR NOZZLES 1 Piece(s) Available Same day 10[Aluminum] A5052P1.06190

฿ 1,528.80

NOZZLES 1 Piece(s) Available 3 Day(s) 10[Aluminum] A5052P1.08250

฿ 1,437.80

AIR NOZZLES 1 Piece(s) Available Same day 10[Aluminum] A5052P1.46350

฿ 1,528.80

AIR NOZZLES 1 Piece(s) Available 3 Day(s) 10[Aluminum] A5052P1.48480

฿ 1,659.84

AIR NOZZLES 1 Piece(s) Same day 10[Stainless Steel] SUS3031.06190

฿ 1,448.72

AIR NOZZLES 1 Piece(s) Same day 10[Stainless Steel] SUS3031.08250

฿ 1,703.52

AIRNOZZLES 1 Piece(s) Available 3 Day(s) 10[Stainless Steel] SUS3031.48480

Loading...

  1. 1

Basic Information

Spray Shape Round, Diffused Air Source Compressor Blow Type Standard
Type Round Type Applicable Fluid Compressed Air Operating Pressure Range(MPa) ::1.0
Nominal Screw Dia. 1 R1/4 Thread Shape Male Thread