Economy Type Post-Assembly Insertion Screws for 5 (Slot Width 6mm) Aluminum Frames

Brand :
MISUMI

Caution

    Product Description

    Economy type post-assembly insertion screws for 5 Series aluminum extrusions.

    Dimensional Drawing of Nuts

    ■ Post-insertion Nuts: Effective length of the Nuts
    HATL5-5
    [M] Nuts Material: SWRCH35K (carbon steel wire) [S] Surface treatment: trivalent chromate
    *with conductive function

    Specification Table of Nuts

    Nuts ModelL
    HATL5-517
    ・The price list below is currentas of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    Nuts ModelLHCompatible
    Frames
    (Series)
    HATL5−51211.75 Series
    1716.7

    Specifications/Overview of Nuts

    ■ What is conductive function?

    • The conductive Nuts has a protrusion.
    • When installed, the protrusions peel off the anodized coating on the aluminum frame, making it conductive.

    How to Use of Nuts

    • This product is a post-insertion Nuts. It can be installed from the groove after assembly.
    • The Nuts can be seen even after being inserted into the frame groove, making it easy to position them with the joining parts and connect the brackets.
    5 Series (groove width 6 mm) 20, 25, 40 square aluminum frame economy post-insertion bolt for aluminum frame Related image 1_Example of use

    Selection Support Information of Nuts

    ■ Compatible series

    This product is compatible withMisumi 5 series (slot width 6 mm) aluminum frames.

    5 Series5 series (groove width 6 mm) 20, 25, 40 square aluminum frame economy post-insertion bolt for aluminum frame Related image 1_Compatible series

    ■ Difference between first-in and last-in

    ・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
    First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.

    5 Series (groove width 6mm) 20, 25, 40 square aluminum frame economy post-insertion bolt for aluminum frame Related image 1_Difference between first-insertion and post-insertion
    Post-insertion: Can be installed through the groove after assembly.
    5 Series (groove width 6mm) 20, 25, 40 square aluminum frame economy post-insertion bolt for aluminum frame Related image 2_Difference between first-insertion and post-insertion
    ■ If the aluminum frame becomes stuck and cannot be removed

    To remove the Nuts, hook the hex wrench into the hole in the Nuts and turn it at right angles to the groove.

    5 Series Related Parts of Nuts

    Product nameAluminum framebracketBlind JointFrame capGroove cover
    photograph

    5 Series (groove width 6mm) 20, 25, 40 Square Aluminum Frame Economy Post-insertion Nuts for Aluminum Frames Related Image 1_5 Series Related Parts

    5 Series (groove width 6mm) 20, 25, 40 Square Aluminum Frame Economy Post-insertion Nuts for Aluminum Frames Related Image 2_5 Series Related Parts

    5 Series (groove width 6mm) 20, 25, 40 Square Aluminum Frame Economy Post-insertion Nuts for Aluminum Frames Related Image 3_5 Series Related Parts

    5 Series (groove width 6mm) 20, 25, 40 Square Aluminum Frame Economy Post-insertion Nuts for Aluminum Frames Related Image 4_5 Series Related Parts

    5 Series (groove width 6mm) 20, 25, 40 Square Aluminum Frame Economy Post-insertion Nuts for Aluminum Frames Related Images 5_5 Series Related Parts

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Economy Type Post-Assembly Insertion Screws for 5 (Slot Width 6mm) Aluminum Frames | MISUMI | MISUMI Thailand