1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Timing Belt Conveyors GV Series Single Track, Center Drive, 2-Groove Frame (Pulley Dia. 30mm)

Timing Belt Conveyors GV Series Single Track, Center Drive, 2-Groove Frame (Pulley Dia. 30mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Items with L Length longer than 2,000mm will be treated as special delivery from 01/11/2019,
    and cost 8,120 THB is added in each product for the delivery fee.
    For items L length under 2,000mm will not have any price increase.

Product Description

Intermediate drive type conveyor with belt width of 10mm, ideal for conveying small items
Length can be specified in 5mm increments!

 
Part Number
GVTSN-10-[200-2000/5]-[6,​25]-NV-[IM,​INV,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[H,​J,​S]-[A,​B,​C,​R]
GVTSN-10-[200-2000/5]-[6,​25]-S200-[IM,​INV,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[H,​J,​S]-[A,​B,​C,​R]
GVTSN-10-[200-2000/5]-[6,​25]-SA[220,​230]-[IM,​INV,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[H,​J,​S]-[A,​B,​C,​R]
GVTSN-10-[200-2000/5]-[6,​25]-T[100,​200]-[IM,​INV,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[H,​J,​S]-[A,​B,​C,​R]
GVTSN-10-[200-2000/5]-[6,​25]-TA[110,​115,​200,​220,​230]-[IM,​INV,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[H,​J,​S]-[A,​B,​C,​R]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConveyance Length Motor Output
(W)
Motor Voltage (Single-Phase) TA
(V)
Motor Voltage (3-Phase) SA
(V)
Motor Voltage (No Motor) Motor Specifications Gearhead Reduction Ratio Belt Specifications Motor Manufacturer Selection

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 200 ~ 20006 ~ 25--No Motor [NV]No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]For Sliding - Green [S] / General Purpose - Translucent [H] / No Belt [J][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 200 ~ 20006 ~ 25---No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]For Sliding - Green [S] / General Purpose - Translucent [H] / No Belt [J][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 200 ~ 20006 ~ 25-220 ~ 230-No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]For Sliding - Green [S] / General Purpose - Translucent [H] / No Belt [J][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 200 ~ 20006 ~ 25---No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]For Sliding - Green [S] / General Purpose - Translucent [H] / No Belt [J][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 200 ~ 20006 ~ 25110 ~ 230--No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]For Sliding - Green [S] / General Purpose - Translucent [H] / No Belt [J][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead

Loading...

  1. 1

Basic Information

Drive Module Position Center Drive Max. Mass of Conveyed Material(kg) 10 Belt Type Timing Belt
Meandering Prevention Pulley crowned for meandering prevention Features Width Narrow Tail Roller Dia. D (Tail Transfer Part R)(mm) 30
Drive Roller Dia.(mm) 30 Reverse Switch Option Not Provided