1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Followers Straight Slot, Crown

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cam Followers Straight Slot, Crown
  • Cam Followers Straight Slot, Crown
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 223.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part08 CLICK here
  • Products with d ≥ 10 are being gradually switched over to specifications with through holes in the L dimension. Please take this into account prior to purchasing.

Product Description

・ Product type: Cam Followers Straight Slot, Crown shape roller type
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Roller material: Made of SUJ2
・ Outer roller diameter D (Ø) [mm]: 13, 16, 19, 22, 26, 30, 32, 35, 40, 52
・ Roller width B [mm]: 9, 11, 12, 14, 18, 20, 24
・ Stud Screw Nominal size: M5×0.8, M6×1, M8×1.25
・ Model type: C-CFU, C-CFUG, C-CFUR, C-CFURG



Roller Followers Product Overview

Roller Followers Cam bearing is a kind of bearing with shaft, which has its needle roller mounted into the thick-wall outer ring and inner ring, most suitable for the transmission guide rail.
Cam follower is a high-performance bearing with shaft, which has a needle-shaped roller called needle roller mounted inside. The needle roller has the function of improving the rotating capacity and can withstand high-speed rotation. In addition, the outer ring is designed with a thicker wall than ordinary bearings, and can also be used in places subject to impact loads or heavy loads.
Range of Products

Roller Followers Product Feature

1. Equipped with a shaft for easy installation!
2. Ideal for places subject to loads!
3. Also suitable for high speed rotation!

Standard Cam Follower Structure
Standard Cam Structure

Roller Guide Mode
The Roller Followers with cage is suitable for applications with low friction coefficient and high rotation speed, and the full complement roller cam follower is suitable for applications with high rotation speed and heavy load.
With Cage (Standard) Full Complement Roller Heavy Load Type
Roller Guide Mode

Roller Followers Structure of Sealing Part
For the non-sealed type bearing, the gap between the outer ring and the end rod peripheral ring and between the outer ring and the side plate is small, thus forming a labyrinth. For the sealed type bearing, a sealing gasket is mounted in the shielded type labyrinth, thus preventing intrusion of foreign matter.
Non-sealed Type Sealed Type
Structure of Sealed Part

Outer Ring O.D. Shape
The bearing with spherical outer ring can alleviate uneven load caused by installation problems. The contact area between the bearing with arc outer ring and the slide rail surface is large, suitable for slide rail surfaces with large load or low hardness.
Arc Outer Ring Cylindrical Outer Ring
Outer Ring O.D. Shape

Slide Rail Load Capacity Comparison
Slide Rail Load Capacity Comparison

Roller Followers Dimensional Drawing

Dimension 1
 

Specification Table

Dimension 2

Roller Followers Related Documents

Product Accuracy (μm)
Allowable Tolerance
Allowable Tolerance

Allowable Tolerance of Outer Ring and Allowable Value
Allowable Tolerance of Outer Ring

Roller Followers Example of Use

Example of Use 1
 
Moving Direction
Linear Motion
The surface on the matching side must be flat
and the cam follower moves in a straight line
Linear Motion         Swing Direction
The surface on the matching side is curved, and
the cam follower moves in a curve
Curvilinear Motion

Attaching Method
Mounting Method
Do not use a hammer to directly hit the flange of the Roller Followers cam bearing during installation, otherwise it will cause poor rotation or fracture. Use a hex socket wrench or a slotted screwdriver.
Secure the hexagon socket or screwdriver slot for fixing, and then turn the nut with a wrench to tighten.

Bolt Tightening Torque
Do not exceed the maximum screw tightening torque when installing the cam follower. Otherwise, the threaded portion may be damaged.
Fixing Torque

Roller Followers Precautions

· If the Roller Followers cam follower falls to the ground or is struck hard, it may be damaged.
· Attention should be paid to the fact that impact can cause functional damage, even if it is not visible.
· Cam followers are suitable for radial loads and less suitable for thrust loads, so avoid using methods such as applying thrust loads.
· Some cam followers are not filled with grease due to different sizes.
Please refer to the table below and add proper amount of grease to the products that are not filled with grease before use.

Cam Follower Grease Performance and Service Temperature
Grease and Service Temperature

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CFU5-13
C-CFU6-16
C-CFU8-19
C-CFU10-22
C-CFU10-26
C-CFU12-30
C-CFU12-32
C-CFU16-35
C-CFU18-40
C-CFU20-52
C-CFUG5-13
C-CFUG6-16
C-CFUG8-19
C-CFUG10-22
C-CFUG10-26
C-CFUG12-30
C-CFUG12-32
C-CFUG16-35
C-CFUG18-40
C-CFUG20-52
C-CFUR5-13
C-CFUR6-16
C-CFUR8-19
C-CFUR10-22
C-CFUR10-26
C-CFUR12-30
C-CFUR12-32
C-CFUR16-35
C-CFUR18-40
C-CFUR20-52
C-CFURG5-13
C-CFURG6-16
C-CFURG8-19
C-CFURG10-22
C-CFURG10-26
C-CFURG12-30
C-CFURG12-32
C-CFURG16-35
C-CFURG18-40
C-CFURG20-52
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Width B
(mm)
Stud Screw Nominal (M)
(mm)
Cam Follower: Stud Screw (Fine Thread)
(mm)
Basic Load Rating Cr (Dynamic)
(kN)
Basic Load Rating Cor (Static)
(kN)
Allowable Rotational Speed
(rpm)
Seal

฿ 231.82

ECONOMY CAM FOLLOWERS 1 Piece(s) Available Same day 10139M5×0.8-2.512.2223200Not Provided

฿ 224.03

ECONOMY CAM FOLLOWERS 1 Piece(s) Available 6 Day(s) 101611M6×1-3.153.314000Not Provided

฿ 246.75

ECONOMY CAM FOLLOWERS 1 Piece(s) Available 6 Day(s) 101911M8×1.25-3.53.911000Not Provided

฿ 257.79

ECONOMY CAM FOLLOWERS 1 Piece(s) Available 6 Day(s) 102212-M10×14.55.28000Not Provided

฿ 277.92

ECONOMY CAM FOLLOWERS 1 Piece(s) Available 6 Day(s) 102612-M10×14.55.28000Not Provided

฿ 287.66

ECONOMY CAM FOLLOWERS 1 Piece(s) Available Same day 103014-M12×1.56.88.45500Not Provided

฿ 316.23

ECONOMY CAM FOLLOWERS 1 Piece(s) Available 6 Day(s) 103214-M12×1.56.88.45500Not Provided

฿ 385.06

ECONOMY CAM FOLLOWERS 1 Piece(s) Available Same day 103518-M16×1.59.814.13600Not Provided

฿ 481.82

ECONOMY CAM FOLLOWERS 1 Piece(s) Available Same day 104020-M18×1.510.915.52900Not Provided

฿ 687.01

ECONOMY CAM FOLLOWERS 1 Piece(s) Available Same day 105224-M20×1.516.7292400Not Provided

฿ 231.82

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 10139M5×0.8-4.55.316240Not Provided

฿ 223.38

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 101611M6×1-4.96.514000Not Provided

฿ 223.38

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 101911M8×1.25-5.47.911000Not Provided

฿ 231.82

ECONOMY CAM FOLLOWER 1 Piece(s) Available Same day 102212-M10×16.29.18000Not Provided

฿ 248.70

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 102612-M10×17.311.38000Not Provided

฿ 257.79

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 103014-M12×1.59.514.65500Not Provided

฿ 282.47

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 103214-M12×1.51015.85500Not Provided

฿ 340.91

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 103518-M16×1.512.8233600Not Provided

฿ 425.32

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 104020-M18×1.514.826.52900Not Provided

฿ 625.32

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 105224-M20×1.522.6482400Not Provided

฿ 231.82

ECONOMY CAM FOLLOWERS 1 Piece(s) Available 6 Day(s) 10139M5×0.8-2.512.2216240Provided

฿ 238.00

ECONOMY CAM FOLLOWERS 1 Piece(s) Available Same day 101611M6×1-3.153.314000Provided

฿ 225.32

ECONOMY CAM FOLLOWERS 1 Piece(s) Available Same day 101911M8×1.25-3.53.911000Provided

฿ 274.03

ECONOMY CAM FOLLOWERS 1 Piece(s) Available 6 Day(s) 102212-M10×14.55.28000Provided

฿ 282.47

ECONOMY CAM FOLLOWERS 1 Piece(s) Available 6 Day(s) 102612-M10×14.55.28000Provided

฿ 297.40

ECONOMY CAM FOLLOWERS 1 Piece(s) Available Same day 103014-M12×1.56.88.45500Provided

฿ 324.68

ECONOMY CAM FOLLOWERS 1 Piece(s) Available 6 Day(s) 103214-M12×1.56.88.45500Provided

฿ 403.90

ECONOMY CAM FOLLOWERS 1 Piece(s) Available Same day 103518-M16×1.59.814.13600Provided

฿ 485.71

ECONOMY CAM FOLLOWERS 1 Piece(s) Available 6 Day(s) 104020-M18×1.510.915.52900Provided

฿ 642.21

ECONOMY C-VALUE CAM FOLLOWERS 1 Piece(s) Available Same day 105224-M20×1.516.7292400Provided

฿ 231.82

ECONOMY CAM FOLLOWER 1 Piece(s) Available Same day 10139M5×0.8-4.55.316240Provided

฿ 223.38

ECONOMY CAM FOLLOWER 1 Piece(s) Available Same day 101611M6×1-4.96.514000Provided

฿ 223.38

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 101911M8×1.25-5.47.911000Provided

฿ 248.70

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 102212-M10×16.29.18000Provided

฿ 257.79

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 102612-M10×17.311.38000Provided

฿ 265.58

ECONOMY CAM FOLLOWER 1 Piece(s) Available Same day 103014-M12×1.59.514.65500Provided

฿ 290.26

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 103214-M12×1.51015.85500Provided

฿ 357.79

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 103518-M16×1.512.8233600Provided

฿ 442.21

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 104020-M18×1.514.826.52900Provided

฿ 642.21

ECONOMY CAM FOLLOWER 1 Piece(s) Available 50 Day(s) 105224-M20×1.522.6482400Provided

Loading...

  1. 1
 

Basic Information

Product Category Cam Followers Roller Type Spherical Outer Ring Tightening Method Standard Type
Cam Follower Type Standard Type Size Standards Metric System Roller Lining Not Provided
Shaft Provided Roller Guiding Method With Retainer Application Regular

Frequently Asked Questions (FAQ)

Question: Mounting Method
Answer: Do not use a hammer to directly hit the flange of the cam bearing during installation, otherwise it will cause poor rotation or fracture. Fix the inner hexagon or screwdriver slot with a hex socket wrench or a slotted screwdriver, and then turn the nut with a wrench to tighten. Do not exceed the maximum screw tightening torque when installing the cam follower. Otherwise, the threaded portion may be damaged.
Question: Applicable load of cam follower
Answer: It is applicable to radial load, but not very applicable to thrust load, so avoid using methods such as applying thrust load.
Question: Usage difference of different O.D. shapes of outer ring
Answer: The bearing with spherical outer ring can alleviate uneven load caused by installation problems. The contact area between the bearing with arc outer ring and the slide rail surface is large, suitable for slide rail surfaces with large load or low hardness.