(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A floating joint that can be used even if there is no distance between the cylinder and the operated object.
Screws | Type | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Spring [ M ]Material | |
Round | Compact Type | |||||
Tapped | FJCR | FJCC | S45C Equivalent | Black Oxide | 40~45HRC | Spring Steel |
FJCRT | FJCCT | Tufftride® | 500HV~ | Spring Stainless Steel | ||
FJCRS | FJCCS | SUS440C equivalent | - | 40~45HRC |
Part Number |
FJCR10-1.25 |
Part Number | ℓ | W | L1 | A | L | F | P.C.D. | d | d1 | H | E | G | Allowable Misalignment U | Allowable Angular Deviation | St (Reference) | Working Load kgf(N) | Mass (g) | ||
Type | M-Pitch | Round | Compact Type | ||||||||||||||||
Round Type FJCR FJCRT FJCRS Compact Type FJCC FJCCT FJCCS | 3-0.5 | 11 | 7 | 3 | 39 | 14 | 10 | 28.6 | 4.5 | 8 | 5 | 21 | 28.6 | 0.5 | 3 | 0.45 | ~2.8(27.5) | 78 | 51 |
4-0.7 | 11 | 7 | 3 | 39 | 14 | 10 | 28.6 | 4.5 | 8 | 5 | 21 | 28.6 | 0.5 | 3 | 0.45 | ~7.8(76.5) | 77 | 50 | |
5-0.8 | 12.5 | 7 | 4 | 44 | 16 | 10.5 | 32.1 | 6 | 9.5 | 5.5 | 23 | 32.1 | 0.5 | 4 | 0.65 | ~20(196.1) | 106 | 69 | |
6-1.0 | 12.5 | 7 | 4 | 44 | 16 | 10.5 | 32.1 | 6 | 9.5 | 5.5 | 23 | 32.1 | 0.5 | 4 | 0.65 | ~20(196.1) | 105 | 68 | |
8-1.25 | 16 | 10 | 5 | 50 | 20 | 13 | 36.6 | 7 | 11 | 6 | 26 | 36.6 | 0.5 | 5 | 0.95 | ~80(784.5) | 166 | 109 | |
10-1.25 | 20 | 12 | 6 | 52 | 25 | 17 | 38.6 | 7 | 11 | 6 | 28 | 38.6 | 0.5 | 5 | 1.1 | ~80(784.5) | 236 | 157 | |
12-1.25 | 23 | 17 | 7 | 66 | 28 | 19.5 | 49.6 | 9 | 14 | 8 | 36 | 49.6 | 1.0 | 5 | 1.4 | ~440(4315) | 411 | 274 | |
14-1.5 | 23 | 17 | 7 | 66 | 28 | 19.5 | 49.6 | 9 | 14 | 8 | 36 | 49.6 | 1.0 | 5 | 1.4 | ~440(4315) | 402 | 269 | |
16-1.5 | 30 | 22 | 9 | 70 | 35 | 24.5 | 53.6 | 9 | 14 | 8 | 40 | 53.6 | 1.0 | 5 | 1.5 | ~650(6374) | 553 | 372 | |
18-1.5 | 30 | 22 | 9 | 70 | 35 | 24.5 | 53.6 | 9 | 14 | 8 | 40 | 53.6 | 1.0 | 5 | 1.5 | ~650(6374) | 538 | 363 | |
20-1.5 | 38 | 27 | 10 | 88 | 45 | 31.5 | 68.1 | 12 | 18 | 10 | 51 | 68.1 | 1.5 | 5 | 1.9 | ~900(8826) | 1078 | 735 | |
22-1.5 | 38 | 27 | 10 | 88 | 45 | 31.5 | 68.1 | 12 | 18 | 10 | 51 | 68.1 | 1.5 | 5 | 1.9 | ~900(8826) | 1058 | 715 |
*Some M-Pitch are not available for FJCRT, FJCCT, FJCRS, and FJCCS types. Please check the Part numbers for details.
Part Number |
---|
FJCC12-1.25 |
FJCC14-1.5 |
FJCC16-1.5 |
FJCC18-1.5 |
FJCCT14-1.5 |
FJCCT16-1.5 |
FJCCT18-1.5 |
FJCR12-1.25 |
FJCR14-1.5 |
FJCR16-1.5 |
FJCR18-1.5 |
FJCRT14-1.5 |
FJCRT16-1.5 |
FJCRT18-1.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Main Body Material | allowable eccentricity (mm) | Allowable Angular Deviation (A°) (deg) | Maximum Applied Tensile / Compression Force (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,835.56 | FLOATING JOINT | 1 Piece(s) | Available | Same day | 10 | [M10 ~ M18] M12 | [1~1.75] 1.25 | [Steel] S45C Equivalent | 1 | ±5 | 4.315 | |
฿ 2,835.56 | FLOATING JOINT | 1 Piece(s) | Available | Same day | 10 | [M10 ~ M18] M14 | [1~1.75] 1.5 | [Steel] S45C Equivalent | 1 | ±5 | 4.315 | |
฿ 3,369.09 | FLOATING JOINT | 1 Piece(s) | Available | Same day | 10 | [M10 ~ M18] M16 | [1~1.75] 1.5 | [Steel] S45C Equivalent | 1 | ±5 | 6.374 | |
฿ 3,369.09 | FLOATING JOINT | 1 Piece(s) | Available | Same day | 10 | [M10 ~ M18] M18 | [1~1.75] 1.5 | [Steel] S45C Equivalent | 1 | ±5 | 6.374 | |
฿ 5,587.40 | FLOATING JOINT | 1 Piece(s) | Available | 5 Day(s) | 10 | [M10 ~ M18] M14 | [1~1.75] 1.5 | [Steel] S45C Equivalent | 1 | ±5 | 4.315 | |
฿ 6,301.75 | FLOATING JOINT | 1 Piece(s) | Available | 5 Day(s) | 10 | [M10 ~ M18] M16 | [1~1.75] 1.5 | [Steel] S45C Equivalent | 1 | ±5 | 6.374 | |
฿ 6,301.75 | FLOATING JOINT | 1 Piece(s) | Available | 5 Day(s) | 10 | [M10 ~ M18] M18 | [1~1.75] 1.5 | [Steel] S45C Equivalent | 1 | ±5 | 6.374 | |
฿ 2,481.11 | FLOATING JOINT | 1 Piece(s) | Available | 3 Day(s) | 10 | [M10 ~ M18] M12 | [1~1.75] 1.25 | [Steel] S45C Equivalent | 1 | ±5 | 4.315 | |
฿ 2,481.11 | FLOATING JOINT | 1 Piece(s) | Available | Same day | 10 | [M10 ~ M18] M14 | [1~1.75] 1.5 | [Steel] S45C Equivalent | 1 | ±5 | 4.315 | |
฿ 2,951.22 ฿ 1,285.85 | FLOATING JOINT | 1 Piece(s) | Same day | 10 | [M10 ~ M18] M16 | [1~1.75] 1.5 | [Steel] S45C Equivalent | 1 | ±5 | 6.374 | ||
฿ 2,951.22 | FLOATING JOINT | 1 Piece(s) | Available | Same day | 10 | [M10 ~ M18] M18 | [1~1.75] 1.5 | [Steel] S45C Equivalent | 1 | ±5 | 6.374 | |
฿ 5,223.40 | FLOATING JOINT | 1 Piece(s) | Available | 5 Day(s) | 10 | [M10 ~ M18] M14 | [1~1.75] 1.5 | [Steel] S45C Equivalent | 1 | ±5 | 4.315 | |
฿ 5,969.60 | FLOATING JOINT | 1 Piece(s) | Available | 5 Day(s) | 10 | [M10 ~ M18] M16 | [1~1.75] 1.5 | [Steel] S45C Equivalent | 1 | ±5 | 6.374 | |
฿ 5,969.60 | FLOATING JOINT | 1 Piece(s) | Available | 5 Day(s) | 10 | [M10 ~ M18] M18 | [1~1.75] 1.5 | [Steel] S45C Equivalent | 1 | ±5 | 6.374 |
Loading...
Type | Floating Joints / Flanged Type | Connection Type, Cylinder Side | Tapped | Connection Type, Work Piece Side | Hole |
---|---|---|---|---|---|
Applicable Cylinder | Air Cylinder | Extra Short, Type | Lateral, Angular Misalignment Type | Mount Type | Flange Mounting Type |
Surface Treatment | Black Oxide |
How can we improve?
How can we improve?