8-45 Series Aluminum Frame - Square 45x45mm, 4 Side Slots, A6N01SS-T5 Aluminum

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information. 
  • For Aluminum Frame N-Series, please click here (Aluminum Frame N-Series)

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame 8-45 Series/ Slot width 10/45x45mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 10 mm. / 1 slot per side
● Cross-section : 45 mm. X 45 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.

Dimensional Drawing of Aluminum Frames

EFS (standard type)

Aluminum Frames
HFS (standard type)

Aluminum Frames


 

*There is no tolerance for the L dimension of the fixed length Aluminum Frames.
 For other dimensional tolerances

Aluminum Frames
HFSL (lightweight type)
Aluminum Frames
GFS (high rigidity type)
Aluminum Frames
8-45 Series
Aluminum Frames

■The 8-45 series has
a groove width of 10±0.36 mm and is suitable for M8 bolts.
[ ! ] No surface treatment is applied to cut surfaces or additionally machined areas.
[ ! ] If an end tap is specified, it will be machined in the area circled in red.
[ ! ] Please use HSCA8 for the groove cover of HFSL8-4545
Groove details (common to HFS, CAF, and GFS types)
Groove details (EFS)
Groove bottom details
Groove bottom details
(HFS/CAF
type)
(GFS
type)
(EFS
type)
Enlarged view of part A
Enlarged view of part A
Enlarged view of part A
Aluminum Frames
*Light types (HFSL, HFSLF, HFSLT) are 5.5.

Specified Length Aluminum Frames Specifications Table (Additional Processing: Possible)

Model−L 
HFS8−4545−800
typeMaterialSurface TreatmentModelL specified in 0.5mm increments
(tolerance ±0.5mm)
Mass kg/mCross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumHFS8-45455 0 to 4 0 0 02.177715.13× 10415.13× 104
HFSA6005CSS-T5Black anodized aluminumH F S B 8 - 4 5 4 5 5 0 to 4 0 0 0 2.177715.13× 10415.13× 104
HFSA6005CSS-T5Clear coatingC A F 8 - 4 5 4 55 0 to 4 0 0 02.177715.13× 10415.13× 104
HFSA6005CSS-T5Baked finish (yellow) *1  HFSY8-45455 0 to 4 0 0 02.177715.13× 10415.13× 104
HFSLA6005CSS-T5White anodized aluminumH F S L 8 - 4 5 4 55 0 to 4 0 0 01.762811.73× 10411.73× 104
EFSA6005CSS-T5White anodized aluminumE F S 8 - 4 5 4 55 0 to 4 0 0 01.9371315.42× 10415.42× 104
EFSA6005CSS-T5Black anodized aluminumE F S B 8 - 4 5 4 55 0 to 4 0 0 01.9371315.42× 10415.42× 104
GFSA6061SS-T6 equivalentWhite anodized aluminumG F S 8 - 4 5 4 55 0 to 4 0 0 03.16117123.64× 10423.64× 104
[ ! ] *1 The color of HFSY8 is D22-80V (Japan Paint Manufacturers Association, reference Munsell value 2.5Y8/12). [ ! ] If you require a length of 6000 mm without anodizing, us using the non-standard catalog service.

Fixed Length Aluminum Frames Specifications Table (Effective Length 4000mm)

[ ! ] Fixed-length Aluminum Frames have a format with K at the beginning of the format code for each Aluminum Frames.
Model−L 
KHFS8−4545−4000
typeMaterialSurface TreatmentModelLmm
(no tolerance specified) *2
Cross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumK H F S 8 - 4 5 4 54 0 0 077715.13× 10415.13× 104
HFSA6005CSS-T5Black anodized aluminumK H F S B 8 - 4 5 4 54 0 0 077715.13× 10415.13× 104
HFSA6005CSS-T5Clear coatingK C A F 8 - 4 5 4 54 0 0 077715.13× 10415.13× 104
HFSA6005CSS-T5Baked finish (yellow) *1KHFSY8-45454 0 0 077715.13× 10415.13× 104
HFSLA6005CSS-T5White anodized aluminumK H F S L 8 -4 5 4 54 0 0 062811.73× 10411.73× 104
EFSA6005CSS-T5White anodized aluminumK E F S 8 - 4 5 4 54 0 0 071315.42× 10415.42× 104
EFSA6005CSS-T5Black anodized aluminumK E F S B 8 - 4 5 4 54 0 0 071315.42× 10415.42× 104
GFSA6061SS-T6 equivalentWhite anodized aluminumK G F S 8 -4 5 4 54 0 0 0117123.64× 10423.64× 104
[ ! ] *1 The color of KHFSY8 is D22-80V (Japan Paint Manufacturers Association, reference Munsell value 2.5Y8/12).
[ ! ] *2 The effective length of 4000 mm means that the Aluminum Frames has an effective length of 4000 mm or more that can actually be used.
The actual length including the gripping area is 4000 mm or more (it will be several tens of mm longer).
The fixed-length Aluminum Frames is a Aluminum Frames that the customer cuts to their own size, so the exact length cannot be specified.
[ ! ] The recommended heat resistance temperature is 70°C. Continuous exposure to temperatures above 100°C will cause bending due to the load.
However, temporary high temperatures such as steam can tolerate up to 100°C.

Alterations of Aluminum Frames (Specified Length Only, Fixed Length Not Possible)

[ ! ] By using the various alterations listed below, MISUMI's specified length Aluminum Frames can be assembled with greater flexibility.
Some Aluminum Frames cannot be applied depending on the type and size. Please check the price list on each alteration page to see if it is applicable.
Items marked with "-" in the price list cannot be applied.
classificationAdditional Work nameAlteration code exampleHow to UseContent
> End face tappingEnd face tap
(center hole)
LTP/RTP/TPW
LHP/RHP/HPW
End face tap (center hole)Tap processing is performed on the Aluminum Frames.
  ■HFS/EFS type
  LTP/RTP/TPW: M12 depth 18 mm (insert already inserted)
  LHP/RHP/HPW: M10 depth 18 mm (insert already inserted)
  ■GFS type
  LTP/RTP/TPW: M12 depth 36 mm
  LHP/RHP/HPW: M8 depth 15 mm (insert already inserted) Blind joints (screw joints simple joints)
that require this processing
> Change cutting methodHigh-precision cuttingSCHigh-precision cuttingThe tolerance of the overall length L has been changed from L±0.5 to L±0.2, allowing for high-precision cutting.
*Only applicable to L≦1500
45 degree cutL□T45
R□T45
45 degree cutThe cut is made at a 45-degree angle.
45-degree cuts cannot be specified in the same direction with other alterations.
Example: HFS6-3030-500- L TP- L AT45 ⇒ ✖ (alterations in the same direction (left))
HFS6-3030-500- L TP- R AT45 ⇒ 〇 (separate alterations on left and right)
[ ! ] If you would like to cut at an angle other than 45 degrees, catalog non-standard product service .
> Wrench DrillingFixed position wrench holeLCH/LCV/LCP
RCH/RCV/RCP
Fixed position wrench holeThis additional processing is required to drill a wrench hole (φ8) in accordance with the position of the tap on the end face of the mating Aluminum Frames when fastening a blind joint that assembles Aluminum Frames into an L shape.
Blind joints that require this processing
(screw joints single joints  /  tapping joints)
Hole position shifted by the thickness of the Aluminum Frames capFL/FRHole position shifted by the thickness of the Aluminum Frames capThe hole position for the additional fixed position wrench hole is moved by the thickness of the Aluminum Frames cap (3 mm). This prevents the Aluminum Frames cap from protruding when assembled at a corner.
Wrench holes at specified positionsAH/BH/CH/DH/EH
AV/BV/CV/DV/EV
AP/BP/CP/DP/EP
Wrench holes at specified positionsThis is an additional process to drill a wrench hole (φ8) at any position. It can be used when fastening blind joints at locations other than the Aluminum Frames end.
・ Up to five holes can be drilled in each of the horizontal, vertical, and cross directions.
[!] If you require six or more wrench holes, our catalog non-standard product service .
> Counterbore DrillingSpecified position counterbored holeZ8-XA○○
Z12-YA○○
Specified position counterbored holeThis is an additional process to drill a counterbore hole (select from Z6, Z8, or Z12) at any position.
 Z6: Through hole φ6.5, counterbore φ11, Z8: Through hole φ9, counterbore φ14, Z12: Through hole φ13, counterbore φ19
. Up to five holes can be drilled in one direction.
For Aluminum Frames with multiple rows of grooves on one surface, counterbore holes will be machined in all grooves.
[ ! ] If you require more than six counterbore holes or to change the direction of the counterbore holes, non-standard product service.
> Drilling holes specifically for blind
joints
D holeLDH/LDV
RDH/RDV
Drilling holes specifically for blind joints (D holes)Drill the holes required for fastening a single joint.
(Single joint)
S holeLSH/LSV
RSH/RSV
Drilling holes specifically for blind joints (S-holes)Drills holes required for fastening first-in-place double joints
(first-in-place double joints).
M holeLMH/LMV
RMH/RMV
Drilling holes specifically for blind joints (M-holes)Drills holes required for connecting post-assembly double joints and center joints.
(Post-assembly double joints center joints)
> Other processingGFS series
end face tap
LTS/RTS/TSWGNFS Series GFS Series End Face TapWe perform the tapping required to attach end plates specifically for high-rigidity Aluminum Frames.
( High-rigidity plates )
C-chamfered endCWC-chamfered endThe outer periphery of the Aluminum Frames end face is chamfered.
Sticking stickersZZZSticking stickersA sticker printed with the catalog number etc. is attached to the Aluminum Frames.
There are restrictions on the number of characters etc., but it is also possible to print the customer's serial number and unit number.

8-45 Series Related Parts of Aluminum Frames

■Aluminum Frames accessories

Product namebracketBlind JointnutAluminum Frames capGroove coverConductive washer
photographbracketBlind JointnutAluminum Frames capGroove cover
Aluminum Frames
Product pageHereHereHereHereHereHere

■List of compatible Aluminum Frames caps

Aluminum Frames model number
Compatible Aluminum Frames caps
Product Type
color
Thickness
Model number
Number of uses
HFS8-4545
HFSB8-4545
HFSY8-4545
CAF8-4545
HFSL8-4545
EFS8-4545
EFSB8-4545

Fixed length Aluminum Frames (model numbers starting with K)
are also the same.
Aluminum Frames
Cap stopper
black
3
1
Light gray
3
1
Aluminum Frames
Cap stopper (long leg type)
black
3
1
Light gray
3
1
Aluminum Frames
bolted
black
3
1
Light gray
3
1
The same applies to the GFS8-4545

fixed length Aluminum Frames (model number starting with K).
Aluminum Frames
Cap stopper
black
3
1
Light gray
3
1
Aluminum Frames
Bolt mounting
(high rigidity plate type)

requires special additional processing.
silver color
2
1

Selection Support Information of Aluminum Frames

■Aluminum Frames connection methods
Aluminum Frames connection methods can be broadly divided into the following two types. >> various connection examples .
 
bracket
Blind Joint
Connection example
Aluminum Frames
Aluminum Frames
Features
- Connects outside the Aluminum Frames
- Can be moved to any position
- Not aesthetically pleasing
・Connects inside the Aluminum Frames
・Aesthetically pleasing
・Requires processing of the Aluminum Frames
■Additional tapping of end faces (8-45 series □45)
Center part (no corner parts)
Size and Position
left
Right side
both sides
cross section
M12 depth 18
(φ12.5 has helical insert inserted)
LTP
RTP
TPW
M10 depth 18
(helisert inserted)
LHP
RHP
HPW
Tap position
Aluminum Frames
Aluminum Frames
Aluminum Frames
Aluminum Frames
■How to think about the allowable guideline load (deflection) for Aluminum Frames
[!] The allowable guideline load is the load that causes the Aluminum Frames to deflect within 1 mm per 1000 mm of length.
Deflection exceeding this will not cause damage, but it should be considered the maximum practical deflection. (The allowable guideline deflection is proportional to the length. For example, 500 mm = 0.5 mm, 2000 mm = 2 mm.) Please refer to
the Aluminum Frames strength guideline table or the simplified deflection calculation table/deflection calculation formula for your reference.
Aluminum Frames

Type Overview of Aluminum Frames

 Standard Aluminum FramesLightweight Aluminum FramesHigh-rigidity Aluminum Frames
HFS TypeEFS typeNFS (NEFS)
type
HFSL typeNFSL typeGFS typeGNFS type
Cross-sectional
photo
Aluminum FramesAluminum FramesAluminum FramesAluminum FramesAluminum FramesAluminum FramesAluminum Frames
MaterialA6005CSS-T5A6005CSS-T5A6063S-T5A6005CSS-T5A6063S-T5A6061SS-T6 equivalentA6063S-T6 equivalent
FeaturesStandard cross-sectional shape.This Aluminum Frames maintains the same rigidity as the HFS series while achieving lighter weight and lower cost.A significant price reduction has been achieved by changing the material. Strength (*) is the same as the HFS and EFS series.This Aluminum Frames is designed to be lightweight and inexpensive. It is suitable for situations where lightweight and inexpensiveness are prioritized over strength.By changing the material from HFSL, we have achieved a further price reduction. Strength (*) is the same as the HFSL series.A thick Aluminum Frames that is designed for high rigidity, suitable for enclosures that are subject to high loads.A significant price reduction has been achieved by changing the material of the load-bearing and rigid Aluminum Frames. Strength (*) is the same as the GFS series.
Surface
Treatment
White anodized
, black anodized
, clear coated
, baked finish (yellow)
White anodized aluminum
Black anodized aluminum
White anodized aluminum
Black anodized aluminum
White anodized aluminum
Black anodized aluminum
White anodized aluminumWhite anodized aluminumWhite anodized aluminum
Compatible
Series
5○-○----
6○○○○○
8
8-45

Color Image of Aluminum Frames

 
White anodized aluminum
Clear coating (glossy)
Black anodized aluminum
Baked finish (yellow)
End face photo
Aluminum Frames
Aluminum Frames
Aluminum Frames
Aluminum Frames
[ ! ] The color is for illustration purposes only.
[ ! ] There is no anodizing or painting on either end.
[ ! ] The clear coating is a transparent coating applied over white anodizing. The surface has a glossy finish.
[ ! ] There are no color numbers or color standards for black anodizing and white anodizing.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat