N-Series Aluminum Frame - Series 8-45, Square, 45 × 45 mm, 4-Side Slots

Caution
- Product color and packaging have been changed. For more details please check >> CLICK here
- Additional freight and delivery charge are added to items longer than 2000.5mm
- Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Aluminum Frame Series 8-45/ Slot width 10/45x45mm.
Aluminum Frame is a product used to build machine structures, available in various sizes, cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 10 mm. / 1 slot per side
● Cross-section : 45 mm. X 45 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminum grade A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Cut surface and alteration sections are not surface treated.

*No tolerance regulation is specified for L dimension of fixed length extrusions

8-45 Series |
![]() |
■ Series 8-45 :
The aluminum extrusion with 10 mm slot width and applicable to M8 bolts.
[ ! ] Cut surface and alteration sections are not surface treated.
[ ! ] When end tapping is specified, the part with red circles will be machined.
Type)
Type)
Type)
Type)
Type)
View of A

*5.5 for Lightweight Type (HFSL, HFSLF, HFSLT, NFSL).
Type Overview
| Standard Aluminum Extrusions | Lightweight Aluminum Extrusions | High Rigidity Aluminum Extrusions | ||||||
| HFS Type | EFS Type | NFS (NEFS) Type | HFSL Type | NFSL Type | GFS Type | GNFS Type | ||
| Cross Section Photo | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | |
| Material | A6005CSS-T5 | A6005CSS-T5 | A6063S-T5 | A6005CSS-T5 | A6063S-T5 | A6061-T6 Equivalent | A6063S-T6 Equivalent | |
| Features | Standard cross section shape. | Have rigidity equivalent to HFS Series yet lighter and more economical. | Significant price reduction has been achieved by material change. Strength (*) is the same as that of HFS series and EFS Series. | Extrusion designed by focusing on light weight and economical price. Suitable for use when light weight and economical price are given priority over strength. | Further price reduction has been achieved by material change of HFSL. Strength (*) is the same as that of HFSL Series. | Extrusion with thickness designed by focusing on rigidity. Suitable for enclosures that receive high load. | Significant price reduction has been achieved by changing the load capacity and the material of the high rigidity aluminum extrusions. Strength (*) is the same as that of GFS series. | |
| Surface Treatment | Clear anodize Black anodize Clear coating Baked paint (yellow) | Clear anodize Black anodize | Clear anodize Black anodize | Clear anodize Black anodize | Clear Anodize | Clear Anodize | Clear Anodize | |
| Applicable Series | 5 | Available | - | Available | - | - | - | - |
| 6 | Available | Available | Available | Available | Available | |||
| 8 | ||||||||
| 8-45 | ||||||||







