5 Series Aluminum Frame - Square 20x20mm, 2 Side Slots, A6N01SS-T5 Aluminum

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information. 
  • For Aluminum Frame N-Series, please click here (Aluminum Frame N-Series)

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame 5 Series/slot width 6/ 20x20 mm.
Aluminium Profile is a device used to build machine structures for build a corner of machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width :6 mm.
● Cross-section rectangle : 20 x 20 mm.
number of slot width x length = 1 X 1 slot
number of slotted surfaces = 2 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.

Dimensional Drawing of Aluminum Frames

HFS (standard type)
5 Series Square 20 x 20 mm Single Groove Double Groove: Related Images
Aluminum Frames
5 Series
Aluminum Frames
Aluminum Frames

Groove details
(common to all series)

Groove bottom details
(HFS, CAF, HFSY types)

 
(NFS, NFSB, NFSF, NFST types)

Enlarged view of part A

Enlarged view of part A

■Aluminum Frames, The 5 Series is an aluminum extrusion with a groove width of 6±0.30 mm. Suitable for M5 bolts.
[ ! ]The cut surfaces and additionally machined areas are not surface treated.
[ ! ]If you request additional tapped holes, the processing will be performed in the red circled areas on the aluminumextrusion outline drawing.

Specified Length Aluminum Frames Specifications Table (Additional Processing: Possible)

Model Aluminum FramesL
HFST5-2020800
typeMaterialSurface TreatmentModelL specified in 0.5mm incrementsMass kg/mCross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumHFST5-202050 to 40000.531960.808× 1040.808× 104
HFSA6005CSS-T5Black anodized aluminumHFSTB5-202050 to 40000.531960.808× 1040.808× 104
[ ! ] If you require a length of 6000 mm without anodizing,

Fixed Length Aluminum Frames Specifications Table (Effective Length 4000mm)

[ ! ]Aluminum Frames, Fixed-length frames have a format with K at the beginning of the format code for each frame.
Model Aluminum FramesL
KHFSTB5 20204000
typeMaterialSurface TreatmentModelLmmCross-sectional area mm 2Moment of inertia mm 4
ℓxℓy
HFSA6005CSS-T5White anodized aluminumKHFST5-202040001960.808× 1040.808× 104
HFSA6005CSS-T5Black anodized aluminumKHFSTB5-202040001960.808× 1040.808× 104
[ ! ]Aluminum Frames, An effective length of 4000 mm means that the actual usable length of the frame is 4000 mm or more.
The actual length including the gripping allowance will be 4000 mm or more (it will be several tens of mmlonger).
As fixed-length frames are frames that are cut by the customer, the exact length cannot be specified.

Alterations of Aluminum Frames (Specified Length Only, Fixed Length Not Possible)

[ ! ]Aluminum Frames, By using the various alterations listed below, MISUMI's specified length aluminum frames allow for greaterflexibility in assembling structures.
Some frames are not applicable depending on the type and size. Please check the price list listed on each alterationpage to see if the alteration is applicable.
Aluminum Frames, Items marked with "-" in the price list are not applicable.
classificationAdditional Work nameAlteration code exampleHow to UseContent
End face tappingEnd face tap
(center hole)
LTP/RTP/TPW
LHP/RHP/HPW
End face tap (center hole)The frame is tapped.
 LTP/RTP/TPW: M5 depth 15mm
 LHP/RHP/HPW: M3 depth 6mm (with helical insert inserted)
This processing is required for blind joints
( screw joints  /  simple joints ).
Change cutting methodHigh-precision cuttingSCHigh-precision cuttingAluminum Frames, The tolerance of the overall length L has been changed from L±0.5 to L±0.2, allowing for high-precision cutting.
*Only applicable to L≦1500
45 degree cutL□T45
R□T45
45 degree cutThe cut is made at a 45-degree angle.
45-degree cuts cannot be specified in the same direction with other alterations.
Example: HFS6-3030-500- L TP- LAT45 ⇒ ✖ (alterations in the same direction (left))
HFS6-3030-500- L TP- RAT45 ⇒ 〇 (separate alterations on left and right)
[ ! ]If you would like to cut at an angle other than 45 degrees, please contact our catalog non-standard product service .
Wrench DrillingFixed position wrench holeLCH/LCV/LCP
RCH/RCV/RCP
Fixed position wrench holeAluminum Frames, This additional processing is required to drill a wrench hole (φ7.35) to match the position of the tap on theend face of the mating frame when fastening a blind joint that assembles frames into an L shape.
Blind joints that require this processing
( screw joints  /  single joints  /  tapping joints )

Hole position shifted by the thickness of the frame cap
FL
FR
Hole position shifted by the thickness of the frame capAluminum Frames, The hole position for the additional fixed position wrench hole is moved by the thickness of the frame cap (2.5mm). This prevents the frame cap from protruding when assembled at a corner.
Wrench holes at specified positionsAH/BH/CH/DH/EH
AV/BV/CV/DV/EV
AP/BP/CP/DP/EP
Wrench holes at specified positionsThis is an additional process to drill wrench holes (φ7.35) at any desired position. It can be used whenfastening blind joints at locations other than the frame end.
・ Up to five holes can be drilled in each of the horizontal, vertical, and cross directions.
[!] If you require six or more wrench holes, please contact our non-standard product service .
Counterbore DrillingSpecified position counterbored holeZ5-XA○○Specified position counterbored holeAluminum Frames, This is an additional process to drill a counterbore hole (selectable from Z5 or Z6) at any position.
・Z5: Through hole φ5.5, counterbore hole φ9.5, Z6: Through hole φ6.5, counterbore hole φ11
. ・Up to five holes can be drilled in one direction.
・For frames with multiple rows of grooves on one surface, counterbore holes will be machined in all grooves.
[ ! ]If you require more than six counterbore holes or to change the direction of the counterbore holes, please contact our non-standard product service .
Drilling holes specifically for blind
joints
M holeLMH/LMV
RMH/RMV
Drilling holes specifically for blind joints (M-holes)Drills holes required for connecting post-assembly double joints and center joints.
( Post-assembly double joints  /  center joints )
L holeJLP○○-H△Drilling holes specifically for blind joints (L-shaped holes)Drill holes required for connecting parallel joints.
( Parallel joints )
Other processingC-chamfered endCWC-chamfered endThe outer periphery of the frame end face is chamfered.
Sticking stickersZZZSticking stickersA sticker printed with the catalog number etc. is attached to the aluminum frame.
There are restrictions on the number of characters etc., but it is also possible to print the customer's serialnumber and unit number.

5 Series Related Parts of Aluminum Frames

■Aluminum Frames accessories

Product namebracketBlind JointnutFrame capGroove cover
photographbracketBlind JointnutFrame capGroove cover
Product pageHereHereHereHereHere

■Aluminum Frames, List of compatible frame caps

Frame model number
Compatible frame caps
Product Type
color
Thickness
Model number
Number of uses
HFST5-2020
HFSTB5-2020


Aluminum Frames, fixed length frames (model numbers starting with K)
are also the same.
Aluminum Frames
Cap stopper
black
2.5
HFC5-2020-B
1
Cap stopper
Light gray
2.5
HFC5-2020-S
1
Aluminum Frames
Cap stopper (long leg type)
black
2.5
HFCL5-2020-B
1
Cap stopper (long leg type)
Light gray
2.5
HFCL5-2020-S
1
Aluminum Frames
bolted
black
2.5
HFCB5-2020-B
1
bolted
Light gray
2.5
HFCB5-2020-S
1
bolted
yellow
2.5
HFCB5-2020-Y
1
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

5 Series Aluminum Frame - Square 20x20mm, 2 Side Slots, A6N01SS-T5 Aluminum | MISUMI | MISUMI Thailand