(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sizes are M3 to M6. You can order from 1 pc. If you want to keep stock, purchasing by the small carton is advantageous.
Type | [ M ]Material | [ S ]Surface Treatment |
VIS | C2700W | Nickel Plating |
VISS | SUS304 equivalent | - |
Part Number |
VIS5-30 |
Part Number | P (Pitch) | D | |
Type | M-L | ||
VIS (Brass) | 3-10 | 0.5 | 6 |
15 | 0.5 | 6 | |
20 | 0.5 | 6 | |
25 | 0.5 | 6 | |
30 | 0.5 | 6 | |
35 | 0.5 | 6 | |
40 | 0.5 | 6 | |
45 | 0.5 | 6 | |
50 | 0.5 | 6 | |
4-10 | 0.7 | 8 | |
15 | 0.7 | 8 | |
20 | 0.7 | 8 | |
30 | 0.7 | 8 | |
35 | 0.7 | 8 | |
40 | 0.7 | 8 | |
45 | 0.7 | 8 | |
50 | 0.7 | 8 |
Part Number | P (Pitch) | D | |
Type | M-L | ||
VIS (Brass) | 5-10 | 0.8 | 10 |
15 | 0.8 | 10 | |
20 | 0.8 | 10 | |
25 | 0.8 | 10 | |
30 | 0.8 | 10 | |
35 | 0.8 | 10 | |
40 | 0.8 | 10 | |
45 | 0.8 | 10 | |
50 | 0.8 | 10 | |
6-10 | 1.0 | 12 | |
15 | 1.0 | 12 | |
20 | 1.0 | 12 | |
25 | 1.0 | 12 | |
30 | 1.0 | 12 | |
35 | 1.0 | 12 | |
40 | 1.0 | 12 | |
45 | 1.0 | 12 | |
50 | 1.0 | 12 |
Part Number | P (Pitch) | D | |
Type | M-L | ||
VISS (Stainless Steel) | 3-10 | 0.5 | 6 |
15 | 0.5 | 6 | |
20 | 0.5 | 6 | |
25 | 0.5 | 6 | |
30 | 0.5 | 6 | |
4-10 | 0.7 | 8 | |
15 | 0.7 | 8 | |
20 | 0.7 | 8 | |
25 | 0.7 | 8 | |
30 | 0.7 | 8 | |
5-10 | 0.8 | 10 | |
15 | 0.8 | 10 | |
20 | 0.8 | 10 | |
25 | 0.8 | 10 | |
30 | 0.8 | 10 | |
6-10 | 1.0 | 12 | |
15 | 1.0 | 12 | |
20 | 1.0 | 12 | |
25 | 1.0 | 12 | |
30 | 1.0 | 12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4.55 | ORNAMENTAL VIS | 1 Piece(s) | Available | Same day | 10 | 3 | 10 | 0.5 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 4.55 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 15 | 0.5 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 5.46 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 20 | 0.5 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 7.28 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 25 | 0.5 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 8.19 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 30 | 0.5 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 9.10 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 35 | 0.5 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 10.92 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 40 | 0.5 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 13.65 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 45 | 0.5 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 16.38 | ORNAMENTAL VIS | 1 Piece(s) | Available | Same day | 10 | 3 | 50 | 0.5 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 6.37 ฿ 5.20 | ORNAMENTAL VIS | 1 Piece(s) | Same day | 10 | 4 | 10 | 0.7 | [Brass] C2700W | [Nickel Plating] Nickel Plating | ||
฿ 8.19 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 15 | 0.7 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 10.01 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 20 | 0.7 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 12.74 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 30 | 0.7 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 13.65 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 35 | 0.7 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 16.38 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 40 | 0.7 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 19.11 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 45 | 0.7 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 20.93 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 50 | 0.7 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 10.92 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 10 | 0.8 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 12.74 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 15 | 0.8 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 16.38 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 20 | 0.8 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 18.20 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 25 | 0.8 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 20.93 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 30 | 0.8 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 23.66 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 35 | 0.8 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 26.39 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 40 | 0.8 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 29.12 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 45 | 0.8 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 33.67 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 50 | 0.8 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 16.38 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 10 | 1 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 19.11 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 15 | 1 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 77.44 ฿ 54.30 | ORNAMENTAL VIS | 1 Piece(s) | Same day | 10 | 6 | 20 | 1 | [Brass] C2700W | [Nickel Plating] Nickel Plating | ||
฿ 27.30 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 25 | 1 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 30.03 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 30 | 1 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 33.67 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 35 | 1 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 37.31 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 40 | 1 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 42.77 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 45 | 1 | [Brass] C2700W | [Nickel Plating] Nickel Plating | |
฿ 48.23 ฿ 5.54 | ORNAMENTAL VIS | 1 Piece(s) | Same day | 10 | 6 | 50 | 1 | [Brass] C2700W | [Nickel Plating] Nickel Plating | ||
฿ 5.46 | ORNAMENTAL VIS | 1 Piece(s) | Available | Same day | 10 | 3 | 10 | 0.5 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 6.37 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 15 | 0.5 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 7.28 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 20 | 0.5 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 9.10 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 25 | 0.5 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 10.01 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 30 | 0.5 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 6.37 | ORNAMENTAL VIS | 1 Piece(s) | Available | Same day | 10 | 4 | 10 | 0.7 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 8.19 ฿ 5.38 | ORNAMENTAL VIS | 1 Piece(s) | Same day | 10 | 4 | 15 | 0.7 | [Stainless Steel] SUS304 Equivalent | Not Provided | ||
฿ 10.01 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 20 | 0.7 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 10.92 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 25 | 0.7 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 13.65 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 30 | 0.7 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 10.92 ฿ 7.74 | ORNAMENTAL VIS | 1 Piece(s) | Same day | 10 | 5 | 10 | 0.8 | [Stainless Steel] SUS304 Equivalent | Not Provided | ||
฿ 13.65 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 15 | 0.8 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 16.38 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 20 | 0.8 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 17.29 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 25 | 0.8 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 20.02 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 30 | 0.8 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 18.20 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 10 | 1 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 19.11 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 15 | 1 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 23.66 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 20 | 1 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
฿ 26.39 ฿ 7.11 | ORNAMENTAL VIS | 1 Piece(s) | Same day | 10 | 6 | 25 | 1 | [Stainless Steel] SUS304 Equivalent | Not Provided | ||
฿ 30.94 | ORNAMENTAL VIS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 30 | 1 | [Stainless Steel] SUS304 Equivalent | Not Provided |
Loading...
Detailed Shape | Round Flat Head | Mounting Hole Shape | Cross Recessed | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Tip Shape | Flat End | Additional Shape | Standard |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
How can we improve?
How can we improve?