(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Bushing that can be used in combination with a stepped male thread straight pin.
[ M ] Material | [ H ] Hardness | Fixing Method | Type | |||
Round | Dowel Pin | |||||
P+0.03 +0.01 | PH7 | P+0.03 +0.01 | PH7 | |||
SKS93 Equivalent | 50~60HRC | Standard | KJBMT | KJBHMT | KJBKMT | KJBKHMT |
Press Fit | KJBPMT | KJBPHMT | - | - | ||
SUS304[ ! ]6 | - | Standard | KJBMTS | KJBHMTS | - | - |
Press Fit | KJBPMTS | KJBPHMTS | - | - | ||
SUS440C or 13Cr stainless | 45~50HRC | Standard | KJBMTC | KJBHMTC | - | - |
Part Number | - | P | - | M | - | L | - | B | - | T | ||||
Type | Material Code | D | ||||||||||||
KJBMT12 | - | P8.00 | - | M5 | - | L10 | - | B10 | - | T2 |
P | H7 |
3.00~6.00 | +0.012 0 |
6.01~10.00 | +0.015 0 |
10.01~18.00 | +0.018 0 |
18.01~23.00 | +0.021 0 |
Part Number | P | M(P≥M) | L | B | T | H | R | ||||||||
Type | D | ||||||||||||||
Shouldered | |||||||||||||||
Round | Dowel Pin | ||||||||||||||
P+0.03 +0.01 | PH7 | P+0.03 +0.01 | PH7 | 0.01mm Increment | Selection | 1mm Increment | 1mm Increment | Selection | |||||||
KJBMT | KJBHMT | KJBKMT | KJBKHMT | 8 | 3.00~ 6.00 | 3 | 4 | 0 When L=0, specify P as 0. 3~25 When P≤3.59 L≤Px2.5 When P≤3.6 L≤Px3 | 5~25 (M≤B≤Mx3) For M3 (M≤B≤Mx2) | 2 3 5 | D+4 | 1.0 | |||
KJBPMT | KJBPHMT | 10 | 4.00~ 8.00 | 4 | 5 | 6 | 8 | D+4 | 2.0 | ||||||
12 | 4.00~10.00 | 4 | 5 | 6 | 8 | 10 | D+4 | 2.0 | |||||||
KJBMTS | KJBHMTS | 16 | 8.00~14.00 | 5 | 6 | 8 | 10 | 12 | D+4 | 2.0 | |||||
KJBPMTS | KJBPHMTS | 20 | 10.00~18.00 | 5 | 6 | 8 | 10 | 12 | D+4 | 2.0 | |||||
KJBMTC | KJBHMTC | 25 | 15.00~23.00 | 5 | 6 | 8 | 10 | 12 | D+4 | 2.0 |
Part Number |
---|
KJBHMT8-P0-M[3,4]-L0-B[5-25/1]-T[2,3,5] |
KJBHMT8-P0-M[3,4]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMT8-P[3-6/0.01]-M[3,4]-L0-B[5-25/1]-T[2,3,5] |
KJBHMT8-P[3-6/0.01]-M[3,4]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMT10-P0-M[4,5,6,8]-L0-B[5-25/1]-T[2,3,5] |
KJBHMT10-P0-M[4,5,6,8]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMT10-P[4-8/0.01]-M[4,5,6,8]-L0-B[5-25/1]-T[2,3,5] |
KJBHMT10-P[4-8/0.01]-M[4,5,6,8]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMT12-P0-M[4,5,6,8,10]-L0-B[5-25/1]-T[2,3,5] |
KJBHMT12-P0-M[4,5,6,8,10]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMT12-P[4-10/0.01]-M[4,5,6,8,10]-L0-B[5-25/1]-T[2,3,5] |
KJBHMT12-P[4-10/0.01]-M[4,5,6,8,10]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMT16-P[8-14/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMT20-P0-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBHMT20-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMT20-P[10-18/0.01]-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBHMT20-P[10-18/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMT25-P0-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBHMT25-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMT25-P[15-23/0.01]-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBHMT25-P[15-23/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMTS8-P0-M[3,4]-L0-B[5-25/1]-T[2,3,5] |
KJBHMTS8-P0-M[3,4]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMTS8-P[3-6/0.01]-M[3,4]-L0-B[5-25/1]-T[2,3,5] |
KJBHMTS8-P[3-6/0.01]-M[3,4]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMTS10-P0-M[4,5,6,8]-L0-B[5-25/1]-T[2,3,5] |
KJBHMTS10-P0-M[4,5,6,8]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMTS10-P[4-8/0.01]-M[4,5,6,8]-L0-B[5-25/1]-T[2,3,5] |
KJBHMTS10-P[4-8/0.01]-M[4,5,6,8]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMTS12-P0-M[4,5,6,8,10]-L0-B[5-25/1]-T[2,3,5] |
KJBHMTS12-P0-M[4,5,6,8,10]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMTS12-P[4-10/0.01]-M[4,5,6,8,10]-L0-B[5-25/1]-T[2,3,5] |
KJBHMTS12-P[4-10/0.01]-M[4,5,6,8,10]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMTS16-P0-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBHMTS16-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMTS16-P[8-14/0.01]-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBHMTS16-P[8-14/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMTS20-P0-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBHMTS20-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMTS20-P[10-18/0.01]-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBHMTS20-P[10-18/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMTS25-P0-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBHMTS25-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHMTS25-P[15-23/0.01]-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBHMTS25-P[15-23/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKHMT8-P0-M[3,4]-L0-B[5-25/1]-T[2,3,5] |
KJBKHMT8-P0-M[3,4]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKHMT8-P[3-6/0.01]-M[3,4]-L0-B[5-25/1]-T[2,3,5] |
KJBKHMT8-P[3-6/0.01]-M[3,4]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKHMT10-P0-M[4,5,6,8]-L0-B[5-25/1]-T[2,3,5] |
KJBKHMT10-P0-M[4,5,6,8]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKHMT10-P[4-8/0.01]-M[4,5,6,8]-L0-B[5-25/1]-T[2,3,5] |
KJBKHMT10-P[4-8/0.01]-M[4,5,6,8]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKHMT12-P0-M[4,5,6,8,10]-L0-B[5-25/1]-T[2,3,5] |
KJBKHMT12-P0-M[4,5,6,8,10]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKHMT12-P[4-10/0.01]-M[4,5,6,8,10]-L0-B[5-25/1]-T[2,3,5] |
KJBKHMT12-P[4-10/0.01]-M[4,5,6,8,10]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKHMT16-P0-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBKHMT16-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKHMT16-P[8-14/0.01]-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBKHMT16-P[8-14/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKHMT20-P0-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBKHMT20-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKHMT20-P[10-18/0.01]-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBKHMT20-P[10-18/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKHMT25-P0-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBKHMT25-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKHMT25-P[15-23/0.01]-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBKHMT25-P[15-23/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKMT8-P0-M[3,4]-L0-B[5-25/1]-T[2,3,5] |
KJBKMT8-P0-M[3,4]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKMT8-P[3-6/0.01]-M[3,4]-L0-B[5-25/1]-T[2,3,5] |
KJBKMT8-P[3-6/0.01]-M[3,4]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKMT10-P0-M[4,5,6,8]-L0-B[5-25/1]-T[2,3,5] |
KJBKMT10-P0-M[4,5,6,8]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKMT10-P[4-8/0.01]-M[4,5,6,8]-L0-B[5-25/1]-T[2,3,5] |
KJBKMT10-P[4-8/0.01]-M[4,5,6,8]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKMT12-P0-M[4,5,6,8,10]-L0-B[5-25/1]-T[2,3,5] |
KJBKMT12-P0-M[4,5,6,8,10]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKMT12-P[4-10/0.01]-M[4,5,6,8,10]-L0-B[5-25/1]-T[2,3,5] |
KJBKMT12-P[4-10/0.01]-M[4,5,6,8,10]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKMT16-P0-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBKMT16-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKMT16-P[8-14/0.01]-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBKMT16-P[8-14/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKMT20-P0-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBKMT20-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKMT20-P[10-18/0.01]-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
KJBKMT20-P[10-18/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBKMT25-P0-M[5,6,8,10,12]-L0-B[5-25/1]-T[2,3,5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. Tolerance | Material | Hardness | Material | Hardness Details | Type | I.D. Tolerance | Bushing Dia. D (Ø) | B (mm) | I.D. P (Ø) | L (mm) | Screw Dia. Selection (Coarse) [M] (mm) | Shoulder Thickness T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 8 | 5 ~ 25 | 0 | 0 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 8 | 5 ~ 25 | 0 | 3 ~ 25 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 8 | 5 ~ 25 | 3 ~ 6 | 0 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 8 | 5 ~ 25 | 3 ~ 6 | 3 ~ 25 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 10 | 5 ~ 25 | 0 | 0 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 10 | 5 ~ 25 | 0 | 3 ~ 25 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 10 | 5 ~ 25 | 4 ~ 8 | 0 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 10 | 5 ~ 25 | 4 ~ 8 | 3 ~ 25 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 12 | 5 ~ 25 | 0 | 0 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 12 | 5 ~ 25 | 0 | 3 ~ 25 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 12 | 5 ~ 25 | 4 ~ 10 | 0 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 12 | 5 ~ 25 | 4 ~ 10 | 3 ~ 25 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 16 | 5 ~ 25 | 8 ~ 14 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 20 | 5 ~ 25 | 0 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 20 | 5 ~ 25 | 0 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 20 | 5 ~ 25 | 10 ~ 18 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 20 | 5 ~ 25 | 10 ~ 18 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 25 | 5 ~ 25 | 0 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 25 | 5 ~ 25 | 0 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 25 | 5 ~ 25 | 15 ~ 23 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Round, Shouldered, Standard | H7 | 25 | 5 ~ 25 | 15 ~ 23 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 8 | 5 ~ 25 | 0 | 0 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 8 | 5 ~ 25 | 0 | 3 ~ 25 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 8 | 5 ~ 25 | 3 ~ 6 | 0 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 8 | 5 ~ 25 | 3 ~ 6 | 3 ~ 25 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 10 | 5 ~ 25 | 0 | 0 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 10 | 5 ~ 25 | 0 | 3 ~ 25 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 10 | 5 ~ 25 | 4 ~ 8 | 0 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 10 | 5 ~ 25 | 4 ~ 8 | 3 ~ 25 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 12 | 5 ~ 25 | 0 | 0 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 12 | 5 ~ 25 | 0 | 3 ~ 25 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 12 | 5 ~ 25 | 4 ~ 10 | 0 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 12 | 5 ~ 25 | 4 ~ 10 | 3 ~ 25 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 16 | 5 ~ 25 | 0 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 16 | 5 ~ 25 | 0 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 16 | 5 ~ 25 | 8 ~ 14 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 16 | 5 ~ 25 | 8 ~ 14 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 20 | 5 ~ 25 | 0 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 20 | 5 ~ 25 | 0 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 20 | 5 ~ 25 | 10 ~ 18 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 20 | 5 ~ 25 | 10 ~ 18 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 25 | 5 ~ 25 | 0 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 25 | 5 ~ 25 | 0 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 25 | 5 ~ 25 | 15 ~ 23 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Round, Shouldered, Standard | H7 | 25 | 5 ~ 25 | 15 ~ 23 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 8 | 5 ~ 25 | 0 | 0 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 8 | 5 ~ 25 | 0 | 3 ~ 25 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 8 | 5 ~ 25 | 3 ~ 6 | 0 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 8 | 5 ~ 25 | 3 ~ 6 | 3 ~ 25 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 10 | 5 ~ 25 | 0 | 0 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 10 | 5 ~ 25 | 0 | 3 ~ 25 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 10 | 5 ~ 25 | 4 ~ 8 | 0 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 10 | 5 ~ 25 | 4 ~ 8 | 3 ~ 25 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 12 | 5 ~ 25 | 0 | 0 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 12 | 5 ~ 25 | 0 | 3 ~ 25 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 12 | 5 ~ 25 | 4 ~ 10 | 0 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 12 | 5 ~ 25 | 4 ~ 10 | 3 ~ 25 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 16 | 5 ~ 25 | 0 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 16 | 5 ~ 25 | 0 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 16 | 5 ~ 25 | 8 ~ 14 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 16 | 5 ~ 25 | 8 ~ 14 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 20 | 5 ~ 25 | 0 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 20 | 5 ~ 25 | 0 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 20 | 5 ~ 25 | 10 ~ 18 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 20 | 5 ~ 25 | 10 ~ 18 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 25 | 5 ~ 25 | 0 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 25 | 5 ~ 25 | 0 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 25 | 5 ~ 25 | 15 ~ 23 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | H7 | 25 | 5 ~ 25 | 15 ~ 23 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 8 | 5 ~ 25 | 0 | 0 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 8 | 5 ~ 25 | 0 | 3 ~ 25 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 8 | 5 ~ 25 | 3 ~ 6 | 0 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 8 | 5 ~ 25 | 3 ~ 6 | 3 ~ 25 | 3 ~ 4 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 10 | 5 ~ 25 | 0 | 0 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 10 | 5 ~ 25 | 0 | 3 ~ 25 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 10 | 5 ~ 25 | 4 ~ 8 | 0 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 10 | 5 ~ 25 | 4 ~ 8 | 3 ~ 25 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 12 | 5 ~ 25 | 0 | 0 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 12 | 5 ~ 25 | 0 | 3 ~ 25 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 12 | 5 ~ 25 | 4 ~ 10 | 0 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 12 | 5 ~ 25 | 4 ~ 10 | 3 ~ 25 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 16 | 5 ~ 25 | 0 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 16 | 5 ~ 25 | 0 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 16 | 5 ~ 25 | 8 ~ 14 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 16 | 5 ~ 25 | 8 ~ 14 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 20 | 5 ~ 25 | 0 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 20 | 5 ~ 25 | 0 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 20 | 5 ~ 25 | 10 ~ 18 | 0 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 20 | 5 ~ 25 | 10 ~ 18 | 3 ~ 25 | 5 ~ 12 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Dowel Pin, Anti-rotation, Shouldered, Standard | +0.03/+0.01 | 25 | 5 ~ 25 | 0 | 0 | 5 ~ 12 | 2 ~ 5 |
Loading...
Basic Shape | Shouldered | Hole Type | One-Step | Hole Shape | Circular Shape |
---|---|---|---|---|---|
With or w/o Tap | Tapped | Surface Treatment | Not Provided |
How can we improve?
How can we improve?