(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]Elliptical Jig positioning pin. [Features]It enables positioning according to an elliptical hole in a workpiece.
Type | [ M ]Material | [ H ]Hardness | |||
Shouldered | No Shoulder | ||||
Oval, Precision Grade | Oval, Standard Grade | Oval, Precision Grade | Oval, Standard Grade | ||
LNLATF | NLATF | LNLNTF | NLNTF | SCM435 | Treated Hardness 35~40HRC |
TLNLATF | TNLATF | TLNLNTF | TNLNTF | SCM415 | Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads |
Part Number | - | P | - | W | - | B | ||
Type | D | |||||||
NLATF LNLNTF | 10 8 | - - | P11.8 P12.0 | - - | W9.8 W10.0 | - - | B10 B15 |
Part Number | P 0.1mm Increment | W 0.1mm Increment | B 1mm Increment | L1 | ℓ | ℓ1 | H | d | R | Applicable Set Screw | |||
Type | Dg6 | ||||||||||||
Precision Grade LNLATF (Set Screw Carburizing) TLNLATF | Standard Grade NLATF (Set Screw Carburizing) TNLATF | 6 | -0.004 -0.012 | 5.0~9.0 | 3.0~17.0 (P≥W+2.0) | 5~30 Standard Grade (B≤Wx4) Precision Grade (B≤Wx3) | 8 | 6 | 8 | 9 | 4 | 1 | M5 |
8 | -0.005 -0.014 | 5.0~11.0 | 8 | 10 | 8 | 11 | 5 | 1.5 | M5 | ||||
10 | -0.005 -0.014 | 7.0~13.0 | 10 | 12 | 8 | 13 | 7 | 2 | M6 | ||||
12 | -0.006 -0.017 | 9.0~15.0 | 12 | 15 | 10 | 15 | 9 | 3 | M6 | ||||
16 | -0.005 -0.014 | 13.0~19.0 | 12 | 18 | 10 | 19 | 13 | 4 | M8 |
Part Number | P 0.1mm Increment | W 0.1mm Increment | B 1mm Increment | L1 | ℓ | ℓ1 | d | R | Applicable Set Screw | |||
Type | Dg6 | |||||||||||
Precision Grade LNLNTF TLNLNTF | Standard Grade NLNTF TNLNTF | 6 | -0.004 -0.012 | 10.0~12.0 | D+2≤W≤P-2 | 5~30 Standard Grade (B≤Wx4) Precision Grade (B≤Wx3) | 8 | 6 | 8 | 4 | 3 | M5 |
8 | -0.005 -0.014 | 12.0~16.0 | 8 | 10 | 8 | 5 | 3 | M5 | ||||
10 | -0.005 -0.014 | 14.0~20.0 | 10 | 12 | 8 | 7 | 3 | M6 | ||||
12 | -0.006 -0.017 | 16.0~24.0 | 12 | 15 | 10 | 9 | 5 | M8 | ||||
16 | -0.006 -0.017 | 20.0~32.0 | 12 | 18 | 10 | 13 | 6 | M8 |
Part Number |
---|
LNLATF6-P[5-9/0.1]-W[3-7/0.1]-B[5-30/1] |
LNLATF8-P[5-11/0.1]-W[3-9/0.1]-B[5-30/1] |
LNLATF10-P[7-13/0.1]-W[3-11/0.1]-B[5-30/1] |
LNLATF12-P[9-15/0.1]-W[3-13/0.1]-B[5-30/1] |
LNLATF16-P[13-19/0.1]-W[3-17/0.1]-B[5-30/1] |
LNLNTF6-P[10-12/0.1]-W[8-10/0.1]-B[5-30/1] |
LNLNTF8-P[12-16/0.1]-W[10-14/0.1]-B[5-30/1] |
LNLNTF10-P[14-20/0.1]-W[12-18/0.1]-B[5-30/1] |
LNLNTF12-P[16-24/0.1]-W[14-22/0.1]-B[5-30/1] |
LNLNTF16-P[20-32/0.1]-W[18-30/0.1]-B[5-30/1] |
NLATF6-P[5-9/0.1]-W[3-7/0.1]-B[5-30/1] |
NLATF8-P[5-11/0.1]-W[3-9/0.1]-B[5-30/1] |
NLATF10-P[7-13/0.1]-W[3-11/0.1]-B[5-30/1] |
NLATF12-P[9-15/0.1]-W[3-13/0.1]-B[5-30/1] |
NLATF16-P[13-19/0.1]-W[3-17/0.1]-B[5-30/1] |
NLNTF6-P[10-12/0.1]-W[8-10/0.1]-B[5-30/1] |
NLNTF8-P[12-16/0.1]-W[10-14/0.1]-B[5-30/1] |
NLNTF10-P[14-20/0.1]-W[12-18/0.1]-B[5-30/1] |
NLNTF12-P[16-24/0.1]-W[14-22/0.1]-B[5-30/1] |
NLNTF16-P[20-32/0.1]-W[18-30/0.1]-B[5-30/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Basic Shape | Material | Mounting Side Outer Dia. D (Ø) | Heat Treatment | Concentricity | Insertion Guide Outer Dia. P (Ø) | B | W |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATINGPIN | 1 Piece(s) | 7 Day(s) | 10 | Pin for Fixtures - Shouldered | [Steel] SCM435 | 6 | Directly Quenching | Standard Grade Ø0.03 | 5 ~ 9 | 5 ~ 30 | 3 ~ 7 | ||
- | LOCATINGPIN | 1 Piece(s) | 7 Day(s) | 10 | Pin for Fixtures - Shouldered | [Steel] SCM435 | 8 | Directly Quenching | Standard Grade Ø0.03 | 5 ~ 11 | 5 ~ 30 | 3 ~ 9 | ||
- | LOCATINGPIN | 1 Piece(s) | 7 Day(s) | 10 | Pin for Fixtures - Shouldered | [Steel] SCM435 | 10 | Directly Quenching | Standard Grade Ø0.03 | 7 ~ 13 | 5 ~ 30 | 3 ~ 11 | ||
- | LOCATINGPIN | 1 Piece(s) | 7 Day(s) | 10 | Pin for Fixtures - Shouldered | [Steel] SCM435 | 12 | Directly Quenching | Standard Grade Ø0.03 | 9 ~ 15 | 5 ~ 30 | 3 ~ 13 | ||
- | LOCATINGPIN | 1 Piece(s) | 7 Day(s) | 10 | Pin for Fixtures - Shouldered | [Steel] SCM435 | 16 | Directly Quenching | Standard Grade Ø0.03 | 13 ~ 19 | 5 ~ 30 | 3 ~ 17 | ||
- | LOCATINGPIN | 1 Piece(s) | 9 Day(s) | 10 | Pin for Fixtures - No Shoulder | [Steel] SCM435 | 6 | Directly Quenching | Standard Grade Ø0.03 | 10 ~ 12 | 5 ~ 30 | 8 ~ 10 | ||
- | LOCATINGPIN | 1 Piece(s) | 9 Day(s) | 10 | Pin for Fixtures - No Shoulder | [Steel] SCM435 | 8 | Directly Quenching | Standard Grade Ø0.03 | 12 ~ 16 | 5 ~ 30 | 10 ~ 14 | ||
- | LOCATINGPIN | 1 Piece(s) | 9 Day(s) | 10 | Pin for Fixtures - No Shoulder | [Steel] SCM435 | 10 | Directly Quenching | Standard Grade Ø0.03 | 14 ~ 20 | 5 ~ 30 | 12 ~ 18 | ||
- | LOCATINGPIN | 1 Piece(s) | 9 Day(s) | 10 | Pin for Fixtures - No Shoulder | [Steel] SCM435 | 12 | Directly Quenching | Standard Grade Ø0.03 | 16 ~ 24 | 5 ~ 30 | 14 ~ 22 | ||
- | LOCATINGPIN | 1 Piece(s) | 9 Day(s) | 10 | Pin for Fixtures - No Shoulder | [Steel] SCM435 | 16 | Directly Quenching | Standard Grade Ø0.03 | 20 ~ 32 | 5 ~ 30 | 18 ~ 30 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Pin for Fixtures - Shouldered | [Steel] SCM435 | 6 | Directly Quenching | Others Ø0.05 | 5 ~ 9 | 5 ~ 30 | 3 ~ 7 | ||
- | LOCATING PIN | 1 Piece(s) | 10 Day(s) | 10 | Pin for Fixtures - Shouldered | [Steel] SCM435 | 8 | Directly Quenching | Others Ø0.05 | 5 ~ 11 | 5 ~ 30 | 3 ~ 9 | ||
- | LOCATING PIN | 1 Piece(s) | 10 Day(s) | 10 | Pin for Fixtures - Shouldered | [Steel] SCM435 | 10 | Directly Quenching | Others Ø0.05 | 7 ~ 13 | 5 ~ 30 | 3 ~ 11 | ||
- | LOCATING PIN | 1 Piece(s) | 10 Day(s) | 10 | Pin for Fixtures - Shouldered | [Steel] SCM435 | 12 | Directly Quenching | Others Ø0.05 | 9 ~ 15 | 5 ~ 30 | 3 ~ 13 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Pin for Fixtures - Shouldered | [Steel] SCM435 | 16 | Directly Quenching | Others Ø0.05 | 13 ~ 19 | 5 ~ 30 | 3 ~ 17 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Pin for Fixtures - No Shoulder | [Steel] SCM435 | 6 | Directly Quenching | Others Ø0.05 | 10 ~ 12 | 5 ~ 30 | 8 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 10 Day(s) | 10 | Pin for Fixtures - No Shoulder | [Steel] SCM435 | 8 | Directly Quenching | Others Ø0.05 | 12 ~ 16 | 5 ~ 30 | 10 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 10 Day(s) | 10 | Pin for Fixtures - No Shoulder | [Steel] SCM435 | 10 | Directly Quenching | Others Ø0.05 | 14 ~ 20 | 5 ~ 30 | 12 ~ 18 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Pin for Fixtures - No Shoulder | [Steel] SCM435 | 12 | Directly Quenching | Others Ø0.05 | 16 ~ 24 | 5 ~ 30 | 14 ~ 22 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Pin for Fixtures - No Shoulder | [Steel] SCM435 | 16 | Directly Quenching | Others Ø0.05 | 20 ~ 32 | 5 ~ 30 | 18 ~ 30 |
Loading...
Insertion Guide Tip Shape | Oval | Insertion Guide Tip Type | Tip R (Shape B) | Mounting Side Shape | Circumference Groove (Set Screw) |
---|---|---|---|---|---|
Insertion Guide Tolerance | Standard Grade 0/-0.05 | Surface Treatment | Not Provided |
How can we improve?
How can we improve?