(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Locating Pins - Shouldered (Tapered - Shoulder Thickness Configurable-Threaded) from MISUMI.
- SUS440C or 13Cr stainless has an identification groove on D part.
- A machining step remains on the shoulder top for Diamond Shape.
- SUS304 may not be polished and may have no centering hole.
- You can specify shoulder type flange thickness and flange diameter. It is attached with a male thread.
- The tightening torque (ref. value) for hardened products is strength class 8.8. Not applicable when using locking materials or lock washers.
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type | |||
Shoulder Thickness Configurable | Shoulder Diameter and Thickness Configurable | ||||||
Round | Diamond | Round | Diamond | ||||
(1) | SKS3 Equivalent | - | Treated Hardness: 60~63HRC | FPNAT | FPNDT | FPNATD | FPNDTD |
(2) | SKS3 Equivalent | Hard Chrome Plating | Treated Hardness: 50~55HRC Plating Hardness: 750HV~ | GFPNAT | GFPNDT | GFPNATD | GFPNDTD |
(3) | SUS304 | - | - | SFPNAT | SFPNDT | SFPNATD | SFPNDTD |
(4) | SUS304 | Hard Chrome Plating | Plating Hardness: 750HV~ | HFPNAT | HFPNDT | HFPNATD | HFPNDTD |
(5) | SUS440C or 13Cr stainless | - | Treated Hardness: 50~55HRC | CFPNAT | CFPNDT | CFPNATD | CFPNDTD |
Part Number | - | P | - | L | - | B | - | T | - | H | ||||
Type | Shape | D | ||||||||||||
FPN | ATD | 12 | - | P9.98 | - | L15 | - | B5.5 | - | T12 | - | H13 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | T 0.5mm Increment | H | m | (W) | * Tightening Torque N • cm | |||
Type | Shape | D | D Dim. Tol. g6 | ||||||||
FPN GFPN SFPN HFPN CFPN | AT (Round) DT (Diamond) | 3 | -0.002 -0.008 | 2.00~4.00 | 2~6 | 2.0~10.0 | 1.0~10.0 | 8 | 1 | 1.0 | 98 |
4 | -0.004 -0.012 | 2.00~5.00 | 2~8 | 2.0~10.0 | 9 | 1 | 1.2 | 225 | |||
5 | -0.004 -0.012 | 3.00~6.00 | 3~10 | 2.0~15.0(10.0) | 10 | 2 | 1.5 | 461 | |||
6 | -0.004 -0.012 | 4.00~7.00 | 3~10 | 2.0~15.0 | 11 | 2 | 1.8 | 784 | |||
8 | -0.005 -0.014 | 5.00~9.00 | 5~10 | 2.0~20.0(15.0) | 13 | 3 | 2.2 | 1911 | |||
10 | -0.005 -0.014 | 7.00~11.00 | 5~15 | 3.0~30.0(25.0) | 15 | 3 | 3 | 3783 | |||
12 | -0.006 -0.017 | 7.00~12.00 | 6(10)~15 | 3.0~30.0(25.0) | 17 | 3 | 3.2 | 6605 | |||
16 | -0.006 -0.017 | 13.00~16.00 | 8~20 | 5.0~30.0 | 21 | 4 | 4 | 16366 | |||
20 | -0.007 -0.020 | 16.00~20.00 | 10~20 | 5.0~30.0 | 25 | 5 | 5.5 | 32928 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | T 0.1mm Increment | H 0.5mm Increment | m | (W) | * Tightening Torque N • cm | |||
Type | Shape | D | D Dim. Tol. g6 | ||||||||
FPN GFPN SFPN HFPN CFPN | ATD (Round) DTD (Diamond) | 3 | -0.002 -0.008 | 2.00~4.00 | 2~6 | 2.0~10.0 | 1.0~15.0 | 6.0~12.0 | 1 | 1.0 | 98 |
4 | -0.004 -0.012 | 2.00~5.00 | 2~8 | 2.0~10.0 | 7.0~13.0 | 1 | 1.2 | 225 | |||
5 | -0.004 -0.012 | 3.00~6.00 | 3~10 | 2.0~15.0(10.0) | 8.0~14.0 | 2 | 1.5 | 461 | |||
6 | -0.004 -0.012 | 4.00~7.00 | 3~10 | 2.0~15.0 | 9.0~15.0 | 2 | 1.8 | 784 | |||
8 | -0.005 -0.014 | 5.00~9.00 | 5~10 | 2.0~20.0(15.0) | 11.0~17.0 | 3 | 2.2 | 1911 | |||
10 | -0.005 -0.014 | 7.00~11.00 | 5~15 | 3.0~30.0(25.0) | 13.0~19.0 | 3 | 3 | 3783 | |||
12 | -0.006 -0.017 | 7.00~12.00 | 6(10)~15 | 3.0~30.0(25.0) | 13.0~20.0 | 3 | 3.2 | 6605 | |||
16 | -0.006 -0.017 | 13.00~16.00 | 8~20 | 5.0~30.0 | 18.0~24.0 | 4 | 4 | 16366 | |||
20 | -0.007 -0.020 | 16.00~20.00 | 10~20 | 5.0~30.0 | 21.0~27.0 | 5 | 5.5 | 32928 |
Part Number |
---|
CFPNAT3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-T[1-10/0.5] |
CFPNAT4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-T[1-10/0.5] |
CFPNAT5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-10/0.5] |
CFPNAT6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-10/0.5] |
CFPNAT8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1]-T[1-10/0.5] |
CFPNAT10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1]-T[1-10/0.5] |
CFPNAT12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1]-T[1-10/0.5] |
CFPNAT16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-10/0.5] |
CFPNAT20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-10/0.5] |
CFPNATD3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-T[1-15/0.1]-H[6-12/0.5] |
CFPNATD4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-T[1-15/0.1]-H[7-13/0.5] |
CFPNATD5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[8-14/0.5] |
CFPNATD6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5] |
CFPNATD8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1]-T[1-15/0.1]-H[11-17/0.5] |
CFPNATD10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-19/0.5] |
CFPNATD12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-24/0.5] |
CFPNATD16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5] |
CFPNATD20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5] |
CFPNDT3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-T[1-10/0.5] |
CFPNDT4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-T[1-10/0.5] |
CFPNDT5-P[3-6/0.01]-L[0-10/1]-B[2-10/0.1]-T[1-10/0.5] |
CFPNDT6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-10/0.5] |
CFPNDT8-P[5-9/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-10/0.5] |
CFPNDT10-P[7-11/0.01]-L[0-15/1]-B[3-25/0.1]-T[1-10/0.5] |
CFPNDT12-P[7-12/0.01]-L[0-25/1]-B[3-20/0.1]-T[1-10/0.5] |
CFPNDT16-P[13-16/0.01]-L[0-30/1]-B[5-20/0.1]-T[1-10/0.5] |
CFPNDT20-P[16-20/0.01]-L[0-30/1]-B[5-20/0.1]-T[1-10/0.5] |
CFPNDTD3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-T[1-15/0.1]-H[6-12/0.5] |
CFPNDTD4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-T[1-15/0.1]-H[7-13/0.5] |
CFPNDTD5-P[3-6/0.01]-L[0-10/1]-B[2-10/0.1]-T[1-15/0.1]-H[8-15/0.5] |
CFPNDTD6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5] |
CFPNDTD8-P[5-9/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[11-17/0.5] |
CFPNDTD10-P[7-11/0.01]-L[0-15/1]-B[3-25/0.1]-T[1-15/0.1]-H[13-19/0.5] |
CFPNDTD12-P[7-12/0.01]-L[0-15/1]-B[3-25/0.1]-T[1-15/0.1]-H[13-20/0.5] |
CFPNDTD16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5] |
CFPNDTD20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5] |
FPNAT3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-T[1-10/0.5] |
FPNAT4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-T[1-10/0.5] |
FPNAT5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-10/0.5] |
FPNAT6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-10/0.5] |
FPNAT8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1]-T[1-10/0.5] |
FPNAT10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1]-T[1-10/0.5] |
FPNAT12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1]-T[1-10/0.5] |
FPNAT16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-10/0.5] |
FPNAT20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-10/0.5] |
FPNATD3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-T[1-15/0.1]-H[6-12/0.5] |
FPNATD4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-T[1-15/0.1]-H[7-13/0.5] |
FPNATD5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[8-14/0.5] |
FPNATD6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5] |
FPNATD8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1]-T[1-15/0.1]-H[11-17/0.5] |
FPNATD10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-19/0.5] |
FPNATD12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-20/0.5] |
FPNATD16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5] |
FPNATD20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5] |
FPNDT3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-T[1-10/0.5] |
FPNDT4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-T[1-10/0.5] |
FPNDT5-P[3-6/0.01]-L[0-10/1]-B[2-10/0.1]-T[1-10/0.5] |
FPNDT6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-10/0.5] |
FPNDT8-P[5-9/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-10/0.5] |
FPNDT10-P[7-11/0.01]-L[0-15/1]-B[3-25/0.1]-T[1-10/0.5] |
FPNDT12-P[7-12/0.01]-L[0-15/1]-B[3-25/0.1]-T[1-10/0.5] |
FPNDT16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-10/0.5] |
FPNDT20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-10/0.5] |
FPNDTD3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-T[1-15/0.1]-H[6-12/0.5] |
FPNDTD4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-T[1-15/0.1]-H[7-13/0.5] |
FPNDTD5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[8-14/0.5] |
FPNDTD6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5] |
FPNDTD8-P[5-9/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[11-17/0.5] |
FPNDTD10-P[7-11/0.01]-L[0-15/1]-B[3-25/0.1]-T[1-15/0.1]-H[13-19/0.5] |
FPNDTD12-P[7-12/0.01]-L[0-15/1]-B[3-25/0.1]-T[1-15/0.1]-H[13-20/0.5] |
FPNDTD16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5] |
FPNDTD20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5] |
GFPNAT3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-T[1-10/0.5] |
GFPNAT4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-T[1-10/0.5] |
GFPNAT5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-10/0.5] |
GFPNAT6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-10/0.5] |
GFPNAT8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1]-T[1-10/0.5] |
GFPNAT10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1]-T[1-10/0.5] |
GFPNAT12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1]-T[1-10/0.5] |
GFPNAT16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-10/0.5] |
GFPNAT20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-10/0.5] |
GFPNATD3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-T[1-15/0.1]-H[6-12/0.5] |
GFPNATD4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-T[1-15/0.1]-H[7-13/0.5] |
GFPNATD5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[8-14/0.5] |
GFPNATD6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5] |
GFPNATD8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1]-T[1-15/0.1]-H[11-17/0.5] |
GFPNATD10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-19/0.5] |
GFPNATD12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-20/0.5] |
GFPNATD16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5] |
GFPNATD20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Mounting Side Outer Dia. D (Ø) | B | H | L | P | T |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 | 2 ~ 10 | - | 0 ~ 6 | 2 ~ 4 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 | 2 ~ 10 | - | 0 ~ 8 | 2 ~ 5 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 | 2 ~ 15 | - | 0 ~ 10 | 3 ~ 6 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 | 2 ~ 15 | - | 0 ~ 10 | 4 ~ 7 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | 2 ~ 20 | - | 0 ~ 10 | 5 ~ 9 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 | 3 ~ 30 | - | 0 ~ 15 | 7 ~ 11 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 | 3 ~ 30 | - | 0 ~ 15 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 | 5 ~ 30 | - | 0 ~ 20 | 13 ~ 16 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 | 5 ~ 30 | - | 0 ~ 20 | 16 ~ 20 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 | 2 ~ 10 | 6 ~ 12 | 0 ~ 6 | 2 ~ 4 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 | 2 ~ 10 | 7 ~ 13 | 0 ~ 8 | 2 ~ 5 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 | 2 ~ 15 | 8 ~ 14 | 0 ~ 10 | 3 ~ 6 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 | 2 ~ 15 | 9 ~ 15 | 0 ~ 10 | 4 ~ 7 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | 2 ~ 20 | 11 ~ 17 | 0 ~ 10 | 5 ~ 9 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 | 3 ~ 30 | 13 ~ 19 | 0 ~ 15 | 7 ~ 11 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 | 3 ~ 30 | 13 ~ 24 | 0 ~ 15 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 | 5 ~ 30 | 18 ~ 24 | 0 ~ 20 | 13 ~ 16 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 | 5 ~ 30 | 21 ~ 27 | 0 ~ 20 | 16 ~ 20 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 | 2 ~ 10 | - | 0 ~ 6 | 2 ~ 4 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 | 2 ~ 10 | - | 0 ~ 8 | 2 ~ 5 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 | 2 ~ 10 | - | 0 ~ 10 | 3 ~ 6 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 | 2 ~ 15 | - | 0 ~ 10 | 4 ~ 7 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | 2 ~ 15 | - | 0 ~ 10 | 5 ~ 9 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 | 3 ~ 25 | - | 0 ~ 15 | 7 ~ 11 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 | 3 ~ 20 | - | 0 ~ 25 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 | 5 ~ 20 | - | 0 ~ 30 | 13 ~ 16 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 | 5 ~ 20 | - | 0 ~ 30 | 16 ~ 20 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 | 2 ~ 10 | 6 ~ 12 | 0 ~ 6 | 2 ~ 4 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 | 2 ~ 10 | 7 ~ 13 | 0 ~ 8 | 2 ~ 5 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 | 2 ~ 10 | 8 ~ 15 | 0 ~ 10 | 3 ~ 6 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 | 2 ~ 15 | 9 ~ 15 | 0 ~ 10 | 4 ~ 7 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | 2 ~ 15 | 11 ~ 17 | 0 ~ 10 | 5 ~ 9 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 | 3 ~ 25 | 13 ~ 19 | 0 ~ 15 | 7 ~ 11 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 | 3 ~ 25 | 13 ~ 20 | 0 ~ 15 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 | 5 ~ 30 | 18 ~ 24 | 0 ~ 20 | 13 ~ 16 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 | 5 ~ 30 | 21 ~ 27 | 0 ~ 20 | 16 ~ 20 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 3 | 2 ~ 10 | - | 0 ~ 6 | 2 ~ 4 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 | 2 ~ 10 | - | 0 ~ 8 | 2 ~ 5 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 | 2 ~ 15 | - | 0 ~ 10 | 3 ~ 6 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 6 | 2 ~ 15 | - | 0 ~ 10 | 4 ~ 7 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 | 2 ~ 20 | - | 0 ~ 10 | 5 ~ 9 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 10 | 3 ~ 30 | - | 0 ~ 15 | 7 ~ 11 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 12 | 3 ~ 30 | - | 0 ~ 15 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 | 5 ~ 30 | - | 0 ~ 20 | 13 ~ 16 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 20 | 5 ~ 30 | - | 0 ~ 20 | 16 ~ 20 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 3 | 2 ~ 10 | 6 ~ 12 | 0 ~ 6 | 2 ~ 4 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 | 2 ~ 10 | 7 ~ 13 | 0 ~ 8 | 2 ~ 5 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 | 2 ~ 15 | 8 ~ 14 | 0 ~ 10 | 3 ~ 6 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 6 | 2 ~ 15 | 9 ~ 15 | 0 ~ 10 | 4 ~ 7 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 | 2 ~ 20 | 11 ~ 17 | 0 ~ 10 | 5 ~ 9 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 10 | 3 ~ 30 | 13 ~ 19 | 0 ~ 15 | 7 ~ 11 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 12 | 3 ~ 30 | 13 ~ 20 | 0 ~ 15 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 | 5 ~ 30 | 18 ~ 24 | 0 ~ 20 | 13 ~ 16 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 20 | 5 ~ 30 | 21 ~ 27 | 0 ~ 20 | 16 ~ 20 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 3 | 2 ~ 10 | - | 0 ~ 6 | 2 ~ 4 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 | 2 ~ 10 | - | 0 ~ 8 | 2 ~ 5 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 | 2 ~ 10 | - | 0 ~ 10 | 3 ~ 6 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 6 | 2 ~ 15 | - | 0 ~ 10 | 4 ~ 7 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 | 2 ~ 15 | - | 0 ~ 10 | 5 ~ 9 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 10 | 3 ~ 25 | - | 0 ~ 15 | 7 ~ 11 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 12 | 3 ~ 25 | - | 0 ~ 15 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 | 5 ~ 30 | - | 0 ~ 20 | 13 ~ 16 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 20 | 5 ~ 30 | - | 0 ~ 20 | 16 ~ 20 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 3 | 2 ~ 10 | 6 ~ 12 | 0 ~ 6 | 2 ~ 4 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 4 | 2 ~ 10 | 7 ~ 13 | 0 ~ 8 | 2 ~ 5 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 5 | 2 ~ 15 | 8 ~ 14 | 0 ~ 10 | 3 ~ 6 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 6 | 2 ~ 15 | 9 ~ 15 | 0 ~ 10 | 4 ~ 7 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 8 | 2 ~ 15 | 11 ~ 17 | 0 ~ 10 | 5 ~ 9 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 10 | 3 ~ 25 | 13 ~ 19 | 0 ~ 15 | 7 ~ 11 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 12 | 3 ~ 25 | 13 ~ 20 | 0 ~ 15 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 16 | 5 ~ 30 | 18 ~ 24 | 0 ~ 20 | 13 ~ 16 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | [Steel] SKS3 Equivalent | 20 | 5 ~ 30 | 21 ~ 27 | 0 ~ 20 | 16 ~ 20 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 3 | 2 ~ 10 | - | 0 ~ 6 | 2 ~ 4 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 4 | 2 ~ 10 | - | 0 ~ 8 | 2 ~ 5 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 5 | 2 ~ 15 | - | 0 ~ 10 | 3 ~ 6 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 6 | 2 ~ 15 | - | 0 ~ 10 | 4 ~ 7 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 | 2 ~ 20 | - | 0 ~ 10 | 5 ~ 9 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 10 | 3 ~ 30 | - | 0 ~ 15 | 7 ~ 11 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 12 | 3 ~ 30 | - | 0 ~ 15 | 7 ~ 12 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 16 | 5 ~ 30 | - | 0 ~ 20 | 13 ~ 16 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 20 | 5 ~ 30 | - | 0 ~ 20 | 16 ~ 20 | 1 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 3 | 2 ~ 10 | 6 ~ 12 | 0 ~ 6 | 2 ~ 4 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 4 | 2 ~ 10 | 7 ~ 13 | 0 ~ 8 | 2 ~ 5 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 5 | 2 ~ 15 | 8 ~ 14 | 0 ~ 10 | 3 ~ 6 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 6 | 2 ~ 15 | 9 ~ 15 | 0 ~ 10 | 4 ~ 7 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 8 | 2 ~ 20 | 11 ~ 17 | 0 ~ 10 | 5 ~ 9 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 10 | 3 ~ 30 | 13 ~ 19 | 0 ~ 15 | 7 ~ 11 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 12 | 3 ~ 30 | 13 ~ 20 | 0 ~ 15 | 7 ~ 12 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 16 | 5 ~ 30 | 18 ~ 24 | 0 ~ 20 | 13 ~ 16 | 1 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenching | [Steel] SKS3 Equivalent | 20 | 5 ~ 30 | 21 ~ 27 | 0 ~ 20 | 16 ~ 20 | 1 ~ 15 |
Loading...
Basic Shape | Shouldered | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Threaded | Locating Side O.D. Tolerance | 0/-0.01 | Mounting Side Tolerance | g6 |
How can we improve?
How can we improve?