(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Locating Pins - Shouldered - Tapered, Shoulder Thickness Configurable - Press Fit from MISUMI.
- Sphere Large Head with each dimension configurable. The tolerances on both ends are also configurable.
- The material of pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Hard Chrome Plating and buff finished products are not available in Precision Grade Tolerance.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- Polishing and centering hole is sometimes not available for SUS304.
- When the P dimension is small, a centering hole will cause the sphere section to become small.
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type | |
Round | Diamond | ||||
(1) | SKS3 Equivalent | - | Treated Hardness: 60~63HRC | KFQA | KFQD |
(2) | SKS3 Equivalent | Hard Chrome Plating | Treated Hardness: 50~55HRC / Plating Hardness: 750HV ~ | GKFQA | GKFQD |
(3) | SUS304 | - | - | SKFQA | SKFQD |
(4) | SUS304 | Hard Chrome Plating | Plating Hardness: 750HV ~ | HKFQA | HKFQD |
(5) | SUS440C or 13Cr stainless | - | Treated Hardness: 50~55HRC | CKFQA | CKFQD |
(7) | SKS3 Equivalent | Buffing | Treated Hardness: 60~63HRC | MKFQA | MKFQD |
(8) | SKS3 Equivalent | Hard Chrome Plating + Buffing | Treated Hardness: 50~55HRC / Plating Hardness: 750HV ~ | MGKFQA | MGKFQD |
Part Number | - | P | - | L | - | B | ||||||||
Type | Shape | D Tol. | P Tol. | D | ||||||||||
KFQ | A | M | S | 6 | - | P8.00 | - | L8 | - | B6.0 |
D or P | Standard Grade | Precision Grade | |||||
M | P | G | H | S | A | B | |
m6 | p6 | g6 | h7 | - | - | - | |
1.00 ~ 3.00 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 0 -0.010 | 0 -0.01 | +0.005 0 | 0 -0.005 |
3.01 ~ 6.00 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 0 -0.012 | |||
6.01 ~ 10.00 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 0 -0.015 | |||
10.01 ~ 18.00 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 0 -0.018 | |||
18.01 ~ 30.00 | +0.021 +0.008 | +0.035 +0.022 | -0.007 -0.020 | 0 -0.021 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | (W) | |||||
Type | Shape | D Tolerance Selection | P Tolerance Selection | D | ||||||
KFQ GKFQ* SKFQ HKFQ* CKFQ | (Buff Finished) MKFQ* MGKFQ* [ ! ]Applicable to D≥5 | A (Round) D (Diamond) | M P G H *A *B | S M P G H *A *B | 1 | 1.00~3.00(2.50) | 2, 3 | 2.0~5.0 | 0.1 | - |
2 | 2.00~6.00(4.00) | 2~6 | 2.0~15.0(10.0) | 0.5 | 1.2 | |||||
3 | 3.00~8.00 | 3~10 | 2.0~15.0(10.0) | 0.5 | 1.5 | |||||
4 | 4.00~8.00 | 3(4)~14 | 2.0~15.0(10.0) | 1 | 1.8 | |||||
5 | 5.00~10.00 | 5~15 | 2.0~15.0(10.0) | 1 | 2.2 | |||||
6 | 6.00~10.00 | 5~15 | 2.0~30.0(15.0) | 1 | 3.0 | |||||
8 | 8.50~15.00 | 5(6)~16 | 2.0~30.0(15.0) | 1.5 | 3.5 | |||||
10 | 10.00~17.00 | 5(10)~20 | 3.0~30.0(25.0) | 2 | 4.0 | |||||
12 | 12.00~18.00 | 6(10)~24 | 3.0~30.0(25.0) | 2 | 5.0 | |||||
13 | 13.00~20.00 | 7(12)~26 | 5.0~30.0(25.0) | 2 | 5.5 | |||||
16 | 16.00~27.00 | 8(15)~32 | 5.0~30.0 | 3 | 7.0 | |||||
20 | 20.00~30.00 | 10(15)~40 | 5.0~30.0 | 3 | 9.0 |
Part Number |
---|
CKFQAAA1-P[1-3/0.01]-L[2-3/1]-B[2-5/0.1] |
CKFQAAA2-P[2-6/0.01]-L[2-6/1]-B[2-15/0.1] |
CKFQAAA3-P[3-8/0.01]-L[3-10/1]-B[2-15/0.1] |
CKFQAAA4-P[4-8/0.01]-L3-B[2-15/0.1] |
CKFQAAA4-P[4-8/0.01]-L[4-14/1]-B[2-15/0.1] |
CKFQAAA5-P[5-10/0.01]-L[5-15/1]-B[2-15/0.1] |
CKFQAAA6-P[6-10/0.01]-L5-B[2-30/0.1] |
CKFQAAA6-P[6-10/0.01]-L[6-15/1]-B[2-30/0.1] |
CKFQAAA8-P[8-15/0.01]-L[5-16/1]-B[2-30/0.1] |
CKFQAAA10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1] |
CKFQAAA12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1] |
CKFQAAA13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1] |
CKFQAAA16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1] |
CKFQAAA20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1] |
CKFQAAB1-P[1-3/0.01]-L[2-3/1]-B[2-5/0.1] |
CKFQAAB2-P[2-6/0.01]-L[2-6/1]-B[2-15/0.1] |
CKFQAAB3-P[3-8/0.01]-L[3-10/1]-B[2-15/0.1] |
CKFQAAB4-P[4-8/0.01]-L3-B[2-15/0.1] |
CKFQAAB4-P[4-8/0.01]-L[4-14/1]-B[2-15/0.1] |
CKFQAAB5-P[5-10/0.01]-L[5-15/1]-B[2-15/0.1] |
CKFQAAB6-P[6-10/0.01]-L5-B[2-30/0.1] |
CKFQAAB6-P[6-10/0.01]-L[6-15/1]-B[2-30/0.1] |
CKFQAAB8-P[8-15/0.01]-L[5-16/1]-B[2-30/0.1] |
CKFQAAB10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1] |
CKFQAAB12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1] |
CKFQAAB13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1] |
CKFQAAB16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1] |
CKFQAAB20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1] |
CKFQAAG1-P[1-3/0.01]-L[2-3/1]-B[2-5/0.1] |
CKFQAAG2-P[2-6/0.01]-L[2-6/1]-B[2-15/0.1] |
CKFQAAG3-P[3-8/0.01]-L[3-10/1]-B[2-15/0.1] |
CKFQAAG4-P[4-8/0.01]-L3-B[2-15/0.1] |
CKFQAAG4-P[4-8/0.01]-L[4-14/1]-B[2-15/0.1] |
CKFQAAG5-P[5-10/0.01]-L[5-15/1]-B[2-15/0.1] |
CKFQAAG6-P[6-10/0.01]-L5-B[2-30/0.1] |
CKFQAAG6-P[6-10/0.01]-L[6-15/1]-B[2-30/0.1] |
CKFQAAG8-P[8-15/0.01]-L[5-16/1]-B[2-30/0.1] |
CKFQAAG10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1] |
CKFQAAG12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1] |
CKFQAAG13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1] |
CKFQAAG16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1] |
CKFQAAG20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1] |
CKFQAAH1-P[1-3/0.01]-L[2-3/1]-B[2-5/0.1] |
CKFQAAH2-P[2-6/0.01]-L[2-6/1]-B[2-15/0.1] |
CKFQAAH3-P[3-8/0.01]-L[3-10/1]-B[2-15/0.1] |
CKFQAAH4-P[4-8/0.01]-L3-B[2-15/0.1] |
CKFQAAH4-P[4-8/0.01]-L[4-14/1]-B[2-15/0.1] |
CKFQAAH5-P[5-10/0.01]-L[5-15/1]-B[2-15/0.1] |
CKFQAAH6-P[6-10/0.01]-L5-B[2-30/0.1] |
CKFQAAH6-P[6-10/0.01]-L[6-15/1]-B[2-30/0.1] |
CKFQAAH8-P[8-15/0.01]-L[5-16/1]-B[2-30/0.1] |
CKFQAAH10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1] |
CKFQAAH12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1] |
CKFQAAH13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1] |
CKFQAAH16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1] |
CKFQAAH20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1] |
CKFQAAM1-P[1-3/0.01]-L[2-3/1]-B[2-5/0.1] |
CKFQAAM2-P[2-6/0.01]-L[2-6/1]-B[2-15/0.1] |
CKFQAAM3-P[3-8/0.01]-L[3-10/1]-B[2-15/0.1] |
CKFQAAM4-P[4-8/0.01]-L3-B[2-15/0.1] |
CKFQAAM4-P[4-8/0.01]-L[4-14/1]-B[2-15/0.1] |
CKFQAAM5-P[5-10/0.01]-L[5-15/1]-B[2-15/0.1] |
CKFQAAM6-P[6-10/0.01]-L5-B[2-30/0.1] |
CKFQAAM6-P[6-10/0.01]-L[6-15/1]-B[2-30/0.1] |
CKFQAAM8-P[8-15/0.01]-L[5-16/1]-B[2-30/0.1] |
CKFQAAM10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1] |
CKFQAAM12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1] |
CKFQAAM13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1] |
CKFQAAM16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1] |
CKFQAAM20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1] |
CKFQAAP1-P[1-3/0.01]-L[2-3/1]-B[2-5/0.1] |
CKFQAAP2-P[2-6/0.01]-L[2-6/1]-B[2-15/0.1] |
CKFQAAP3-P[3-8/0.01]-L[3-10/1]-B[2-15/0.1] |
CKFQAAP4-P[4-8/0.01]-L3-B[2-15/0.1] |
CKFQAAP4-P[4-8/0.01]-L[4-14/1]-B[2-15/0.1] |
CKFQAAP5-P[5-10/0.01]-L[5-15/1]-B[2-15/0.1] |
CKFQAAP6-P[6-10/0.01]-L5-B[2-30/0.1] |
CKFQAAP6-P[6-10/0.01]-L[6-15/1]-B[2-30/0.1] |
CKFQAAP8-P[8-15/0.01]-L[5-16/1]-B[2-30/0.1] |
CKFQAAP10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1] |
CKFQAAP12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1] |
CKFQAAP13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1] |
CKFQAAP16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1] |
CKFQAAP20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1] |
CKFQAAS1-P[1-3/0.01]-L[2-3/1]-B[2-5/0.1] |
CKFQAAS2-P[2-6/0.01]-L[2-6/1]-B[2-15/0.1] |
CKFQAAS3-P[3-8/0.01]-L[3-10/1]-B[2-15/0.1] |
CKFQAAS4-P[4-8/0.01]-L3-B[2-15/0.1] |
CKFQAAS4-P[4-8/0.01]-L[4-14/1]-B[2-15/0.1] |
CKFQAAS5-P[5-10/0.01]-L[5-15/1]-B[2-15/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Locating Side O.D. Tolerance | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | B | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 1 ~ 3 | 0.005/0 | 1 | 0.005/0 | 2 ~ 5 | 2 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 2 ~ 6 | 0.005/0 | 2 | 0.005/0 | 2 ~ 15 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 ~ 8 | 0.005/0 | 3 | 0.005/0 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | 0.005/0 | 4 | 0.005/0 | 2 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | 0.005/0 | 4 | 0.005/0 | 2 ~ 15 | 4 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 ~ 10 | 0.005/0 | 5 | 0.005/0 | 2 ~ 15 | 5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 10 | 0.005/0 | 6 | 0.005/0 | 2 ~ 30 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 10 | 0.005/0 | 6 | 0.005/0 | 2 ~ 30 | 6 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 15 | 0.005/0 | 8 | 0.005/0 | 2 ~ 30 | 5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 17 | 0.005/0 | 10 | 0.005/0 | 3 ~ 30 | 5 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 ~ 18 | 0.005/0 | 12 | 0.005/0 | 3 ~ 30 | 6 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 20 | 0.005/0 | 13 | 0.005/0 | 5 ~ 30 | 7 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 ~ 27 | 0.005/0 | 16 | 0.005/0 | 5 ~ 30 | 8 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 ~ 30 | 0.005/0 | 20 | 0.005/0 | 5 ~ 30 | 10 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 1 ~ 3 | 0/-0.005 | 1 | 0.005/0 | 2 ~ 5 | 2 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 2 ~ 6 | 0/-0.005 | 2 | 0.005/0 | 2 ~ 15 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 ~ 8 | 0/-0.005 | 3 | 0.005/0 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | 0/-0.005 | 4 | 0.005/0 | 2 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | 0/-0.005 | 4 | 0.005/0 | 2 ~ 15 | 4 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 ~ 10 | 0/-0.005 | 5 | 0.005/0 | 2 ~ 15 | 5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 10 | 0/-0.005 | 6 | 0.005/0 | 2 ~ 30 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 10 | 0/-0.005 | 6 | 0.005/0 | 2 ~ 30 | 6 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 15 | 0/-0.005 | 8 | 0.005/0 | 2 ~ 30 | 5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 17 | 0/-0.005 | 10 | 0.005/0 | 3 ~ 30 | 5 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 ~ 18 | 0/-0.005 | 12 | 0.005/0 | 3 ~ 30 | 6 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 20 | 0/-0.005 | 13 | 0.005/0 | 5 ~ 30 | 7 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 ~ 27 | 0/-0.005 | 16 | 0.005/0 | 5 ~ 30 | 8 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 ~ 30 | 0/-0.005 | 20 | 0.005/0 | 5 ~ 30 | 10 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 1 ~ 3 | g6 | 1 | 0.005/0 | 2 ~ 5 | 2 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 2 ~ 6 | g6 | 2 | 0.005/0 | 2 ~ 15 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 ~ 8 | g6 | 3 | 0.005/0 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | g6 | 4 | 0.005/0 | 2 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | g6 | 4 | 0.005/0 | 2 ~ 15 | 4 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 ~ 10 | g6 | 5 | 0.005/0 | 2 ~ 15 | 5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 10 | g6 | 6 | 0.005/0 | 2 ~ 30 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 10 | g6 | 6 | 0.005/0 | 2 ~ 30 | 6 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 15 | g6 | 8 | 0.005/0 | 2 ~ 30 | 5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 17 | g6 | 10 | 0.005/0 | 3 ~ 30 | 5 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 ~ 18 | g6 | 12 | 0.005/0 | 3 ~ 30 | 6 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 20 | g6 | 13 | 0.005/0 | 5 ~ 30 | 7 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 ~ 27 | g6 | 16 | 0.005/0 | 5 ~ 30 | 8 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 ~ 30 | g6 | 20 | 0.005/0 | 5 ~ 30 | 10 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 1 ~ 3 | h7 | 1 | 0.005/0 | 2 ~ 5 | 2 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 2 ~ 6 | h7 | 2 | 0.005/0 | 2 ~ 15 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 ~ 8 | h7 | 3 | 0.005/0 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | h7 | 4 | 0.005/0 | 2 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | h7 | 4 | 0.005/0 | 2 ~ 15 | 4 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 ~ 10 | h7 | 5 | 0.005/0 | 2 ~ 15 | 5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 10 | h7 | 6 | 0.005/0 | 2 ~ 30 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 10 | h7 | 6 | 0.005/0 | 2 ~ 30 | 6 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 15 | h7 | 8 | 0.005/0 | 2 ~ 30 | 5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 17 | h7 | 10 | 0.005/0 | 3 ~ 30 | 5 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 ~ 18 | h7 | 12 | 0.005/0 | 3 ~ 30 | 6 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 20 | h7 | 13 | 0.005/0 | 5 ~ 30 | 7 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 ~ 27 | h7 | 16 | 0.005/0 | 5 ~ 30 | 8 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 ~ 30 | h7 | 20 | 0.005/0 | 5 ~ 30 | 10 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 1 ~ 3 | m6 | 1 | 0.005/0 | 2 ~ 5 | 2 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 2 ~ 6 | m6 | 2 | 0.005/0 | 2 ~ 15 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 ~ 8 | m6 | 3 | 0.005/0 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | m6 | 4 | 0.005/0 | 2 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | m6 | 4 | 0.005/0 | 2 ~ 15 | 4 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 ~ 10 | m6 | 5 | 0.005/0 | 2 ~ 15 | 5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 10 | m6 | 6 | 0.005/0 | 2 ~ 30 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 10 | m6 | 6 | 0.005/0 | 2 ~ 30 | 6 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 15 | m6 | 8 | 0.005/0 | 2 ~ 30 | 5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 17 | m6 | 10 | 0.005/0 | 3 ~ 30 | 5 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 ~ 18 | m6 | 12 | 0.005/0 | 3 ~ 30 | 6 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 20 | m6 | 13 | 0.005/0 | 5 ~ 30 | 7 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 ~ 27 | m6 | 16 | 0.005/0 | 5 ~ 30 | 8 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 ~ 30 | m6 | 20 | 0.005/0 | 5 ~ 30 | 10 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 1 ~ 3 | p6 | 1 | 0.005/0 | 2 ~ 5 | 2 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 2 ~ 6 | p6 | 2 | 0.005/0 | 2 ~ 15 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 ~ 8 | p6 | 3 | 0.005/0 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | p6 | 4 | 0.005/0 | 2 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | p6 | 4 | 0.005/0 | 2 ~ 15 | 4 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 ~ 10 | p6 | 5 | 0.005/0 | 2 ~ 15 | 5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 10 | p6 | 6 | 0.005/0 | 2 ~ 30 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 ~ 10 | p6 | 6 | 0.005/0 | 2 ~ 30 | 6 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 ~ 15 | p6 | 8 | 0.005/0 | 2 ~ 30 | 5 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 ~ 17 | p6 | 10 | 0.005/0 | 3 ~ 30 | 5 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 12 ~ 18 | p6 | 12 | 0.005/0 | 3 ~ 30 | 6 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 ~ 20 | p6 | 13 | 0.005/0 | 5 ~ 30 | 7 ~ 26 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 16 ~ 27 | p6 | 16 | 0.005/0 | 5 ~ 30 | 8 ~ 32 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 20 ~ 30 | p6 | 20 | 0.005/0 | 5 ~ 30 | 10 ~ 40 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 1 ~ 3 | 0/-0.01 | 1 | 0.005/0 | 2 ~ 5 | 2 ~ 3 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 2 ~ 6 | 0/-0.01 | 2 | 0.005/0 | 2 ~ 15 | 2 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 3 ~ 8 | 0/-0.01 | 3 | 0.005/0 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | 0/-0.01 | 4 | 0.005/0 | 2 ~ 15 | - | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 4 ~ 8 | 0/-0.01 | 4 | 0.005/0 | 2 ~ 15 | 4 ~ 14 | ||
- | LOCATING PIN | 1 Piece(s) | 4 Day(s) | 10 | Round | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 ~ 10 | 0/-0.01 | 5 | 0.005/0 | 2 ~ 15 | 5 ~ 15 |
Loading...
Basic Shape | Large Head | Insertion Guide Tip Type | Spherical | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Straight (Press-Fit) |
How can we improve?
How can we improve?