(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Threaded Bearings are automation components.They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 13 and 50
● Thread Size : M4, M6 and M8
● Material
- Resin : Antistatic Polyacetal, Polyacetal (Standard) and MC Nylon
- Bearing : Steel (SUJ2) and Stainless Steel (SUS440C Equivalent)
[Application]
Threaded Bearings are commonly used in automation machines system
Type | [ M ]Material | [ S ]Surface Treatment | |||||
No Retaining Ring | With Retaining Ring | Surface Plastic | Bearing | Shaft | Shaft | ||
Threaded Stud | Threaded Stud Hex Socket | Long Threaded Stud | Threaded Stud Hex Socket | ||||
EBBS | EBHS | - | - | Polyacetal | SUS440C equivalent | SUS304 equivalent | - |
EBB | EBH | EBBL | - | SUJ2 | SWCH | Trivalent Chromate | |
EBBD | - | - | - | Antistatic Polyacetal | SUS440C equivalent | SUS304 equivalent | - |
- | EBBC | - | - | SUS440C equivalent(Low Particle Generation) | |||
- | EBHZ | - | - | SUS304 equivalent (Low Particle Generation) | |||
- | - | - | EBMH | MC Nylon | SUJ2 | S45C | Trivalent Chromate |
- | - | - | EBPEH | UHMWPE |
Part Number |
EBB24 |
Part Number | Allowable Load N ( ) indicates SUS304 | B | M (Coarse Thread) | L | ℓ | Hex Socket G | Retaining Ring Size (C Type) (Only for Retained Type) | Bearing Used | Compliance with Standard | ||||||||||||
Polyacetal | MC Nylon Ultra High Molecular Weight Polyethylene | Polyacetal | MC Nylon Ultra High Molecular Weight Polyethylene | Threaded Stud | Threaded Stud Hex Socket | Long Threaded Stud | |||||||||||||||
Type | D | EBBS | EBB | EBBD | EBHS | EBH | EBBC | EBHZ | EBMH | EBPEH | EBBL | ||||||||||
Threaded Stud EBBS EBB EBBD Threaded Stud Hex Socket EBHS EBH EBBC EBHZ EBMH EBPEH Long Threaded Stud EBBL | 13 | 29.4 (14.7) | 5 | - | 4 | 5 | - | 1 | 1.5 | - | L-1040ZZ | - | - | - | ● | ● | - | - | - | - | - |
14 | 29.4 (14.7) | 5 | - | 4 | 5 | - | 1 | 1.5 | - | L-1040ZZ | - | - | - | ● | ● | - | - | - | - | - | |
16 | 29.4 (14.7) | 5 | 8 | 4 | 5 | 8 | 1 | 1.5 | RTWS13 | 695ZZ | - | - | - | ● | ● | - | - | ● | ● | - | |
18 | 29.4 (14.7) | 5 | 8 | 4 | 5 | 8 | 1 | 1.5 | RTWS13 | 695ZZ | - | - | - | ● | ● | - | - | ● | ● | - | |
19 | 78.4 (39.2) | 6 | 9 | 6 | 8 | 8 | 1 | 2.5 | RTWS15 | 696ZZ | ● | ● | ● | ● | ● | - | ● | ● | ● | ● | |
20 | 78.4 (39.2) | 6 | 9 | 6 | 8 | 8 | 1 | 2.5 | RTWS15 | 696ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
22 | 78.4 (39.2) | 6 | 9 | 6 | 8 | 8 | 1 | 2.5 | RTWS15 | 696ZZ | ● | ● | ● | ● | ● | - | ● | ● | ● | ● | |
24 | 78.4 (39.2) | 6 | 9 | 6 | 8 | 8 | 1 | 2.5 | RTWS15 | 696ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
26 | 176 (88) | 8 | 12 | 6 | 8 | 8 | 1 | 5 | RTWS22 | 608ZZ | ● | ● | ● | ● | ● | - | - | ● | ● | - | |
30 | 176 (88) | 9 | 12 | 6 | 8 | 8 | 1 | 5 | RTWS22 | 608ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
35 | 176 (88) | 9 | 12 | 6 | 8 | 8 | 1 | 5 | RTWS22 | 608ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
40 | 245 (122) | 12 | 14 | 8 | 12 | 12 | 2 | 6 | RTWS30 | 6200ZZ | - | - | - | ● | ● | - | - | ● | ● | - | |
45 | 245 (122) | 12 | 14 | 8 | 12 | 12 | 2 | 6 | RTWS30 | 6200ZZ | - | - | - | ● | ● | - | - | ● | ● | - | |
50 | 245 (122) | 12 | 14 | 8 | 12 | 12 | 2 | 6 | RTWS30 | 6200ZZ | - | - | - | ● | ● | - | - | ● | ● | - |
Part Number |
---|
EBB35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Thread Head Shape | Screw Nominal M (mm) | Allowable Load Range (N) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 290.25 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 35 | 9 | Cross Slot | 6 | 100.1~200.0 | 176 |
Loading...
Outer Ring Type | Flat Type | Operating/Environmental Requirement | Standard (For Light Loads) |
---|
Please check the type/dimensions/specifications of the part EBB35 in the Engineered Plastic Bearings - No Retaining Ring - Threaded Stud Hex Socket series.
Part Number |
---|
EBB24 |
EBB26 |
EBB30 |
EBBC20 |
EBBC24 |
EBBC30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Thread Head Shape | Screw Nominal M (mm) | Allowable Load Range (N) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 290.25 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 24 | 6 | Cross Slot | 6 | 50.1~100.0 | 78.4 | |
฿ 290.25 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 26 | 8 | Cross Slot | 6 | 100.1~200.0 | 176 | |
฿ 290.25 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 30 | 9 | Cross Slot | 6 | 100.1~200.0 | 176 | |
฿ 641.25 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS440C Equivalent(Low Dust Generation) | [Polyacetal] Antistatic Polyacetal | [Screw] Threaded Stud Hex Socket | 20 | 6 | Hexagonal Hole | 6 | 50.1~100.0 | 78.4 | |
฿ 641.25 | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS440C Equivalent(Low Dust Generation) | [Polyacetal] Antistatic Polyacetal | [Screw] Threaded Stud Hex Socket | 24 | 6 | Hexagonal Hole | 6 | 50.1~100.0 | 78.4 | ||
฿ 641.25 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS440C Equivalent(Low Dust Generation) | [Polyacetal] Antistatic Polyacetal | [Screw] Threaded Stud Hex Socket | 30 | 9 | Hexagonal Hole | 6 | 100.1~200.0 | 176 |
How can we improve?
How can we improve?