(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The stainless steel screw shaft and sliding resin nut are greaseless, corrosion resistant, and can be used quietly.
Type | [ M ]Material | ||
Shaft | Nut | ||
MSSRW | R Screw | SUS304 | Special Resin |
Part Number | - | L | - | F | - | V | - | S | - | Q |
MSSRW1202 | - | 250 | - | F20 | - | V6 | - | S8 | - | Q6 |
Part Number | 1mm Increment | V / Q | Number of Starts | Plastic Nut Dimension | Allowable Axial Load N (Reference) | Allowable Rotational Speed rpm (Reference) | Tightening Torque N • mm | |||||||||
Type | D | Lead | L | F, S | D1 | H | A | T | B | P | d | |||||
MSSRW | 4 | 01 | 30~150 | 2≤F≤Vx3 2≤S≤Qx3 | 2.5 | 1 | 10 | 23 | 11.5 | 3.5 | 15 | 15 | 2.9 | 50 | 2500 | 180 |
02 | 2 | 10 | 23 | 11.5 | 3.5 | 15 | 15 | 2.9 | 60 | 2500 | 180 | |||||
6 | 01 | 30~250 | 3 4 | 1 | 12 | 26 | 14.5 | 3.5 | 17 | 18 | 3.4 | 120 | 2000 | 400 | ||
02 | 1 | 12 | 26 | 14.5 | 3.5 | 17 | 18 | 3.4 | 60 | 2000 | 400 | |||||
09 | 4 | 12 | 26 | 14.5 | 3.5 | 17 | 18 | 3.4 | 90 | 2000 | 400 | |||||
18 | 4 | 12 | 26 | 14.5 | 3.5 | 17 | 18 | 3.4 | 110 | 2000 | 400 | |||||
8 | 01 | 40~250 | 4 5 | 1 | 14 | 29 | 18 | 4 | 18 | 21 | 3.4 | 200 | 2000 | 400 | ||
02 | 1 | 14 | 29 | 18 | 4 | 18 | 21 | 3.4 | 290 | 2000 | 400 | |||||
12 | 40~350 | *2≤F≤Vx4 2≤S≤Qx4 | 4 | 14 | 29 | 18 | 4 | 18 | 21 | 3.4 | 210 | 2000 | 400 | |||
24 | 4 5 6 | 6 | 14 | 29 | 18 | 4 | 18 | 21 | 3.4 | 210 | 2000 | 400 | ||||
10 | 02 | 50~250 | 2≤F≤Vx5 2≤S≤Qx5 | 5 6 7 | 1 | 16 | 33 | 22 | 5 | 21 | 24 | 4.5 | 460 | 1500 | 500 | |
15 | 50~500 | 4 | 16 | 33 | 22 | 5 | 21 | 24 | 4.5 | 410 | 1500 | 500 | ||||
30 | 6 | 16 | 33 | 22 | 5 | 21 | 24 | 4.5 | 440 | 1500 | 500 | |||||
12 | 02 | 50~250 | 6 7 8 9 | 1 | 18 | 35 | 25 | 5 | 22 | 26 | 4.5 | 660 | 1000 | 500 | ||
18 | 50~550 | 6 | 18 | 35 | 25 | 5 | 22 | 26 | 4.5 | 750 | 1000 | 500 | ||||
36 | 6 | 18 | 35 | 25 | 5 | 22 | 26 | 4.5 | 540 | 1000 | 500 |
Part Number |
---|
MSSRW1002-[50-250/1]-F[2-35/1]-V[5,6,7]-S[2-35/1]-Q[5,6,7] |
MSSRW1015-[50-500/1]-F[2-35/1]-V[5,6,7]-S[2-35/1]-Q[5,6,7] |
MSSRW1030-[50-500/1]-F[2-35/1]-V[5,6,7]-S[2-35/1]-Q[5,6,7] |
MSSRW1202-[50-250/1]-F[2-45/1]-V[6,7,8,9]-S[2-45/1]-Q[6,7,8,9] |
MSSRW1218-[50-550/1]-F[2-45/1]-V[6,7,8,9]-S[2-45/1]-Q[6,7,8,9] |
MSSRW1236-[50-550/1]-F[2-45/1]-V[6,7,8,9]-S[2-45/1]-Q[6,7,8,9] |
MSSRW401-[30-150/1]-F[2-7/1]-V2.5-S[2-7/1]-Q2.5 |
MSSRW402-[30-150/1]-F[2-7/1]-V2.5-S[2-7/1]-Q2.5 |
MSSRW601-[30-250/1]-F[2-12/1]-V[3,4]-S[2-12/1]-Q[3,4] |
MSSRW602-[30-250/1]-F[2-12/1]-V[3,4]-S[2-12/1]-Q[3,4] |
MSSRW609-[30-250/1]-F[2-12/1]-V[3,4]-S[2-12/1]-Q[3,4] |
MSSRW618-[30-250/1]-F[2-12/1]-V[3,4]-S[2-12/1]-Q[3,4] |
MSSRW801-[40-250/1]-F[2-15/1]-V[4,5]-S[2-15/1]-Q[4,5] |
MSSRW802-[40-250/1]-F[2-15/1]-V[4,5]-S[2-15/1]-Q[4,5] |
MSSRW812-[40-350/1]-F[2-20/1]-V[4,5]-S[2-20/1]-Q[4,5] |
MSSRW824-[40-350/1]-F[2-24/1]-V[4,5,6]-S[2-24/1]-Q[4,5,6] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread D (Ø) | Lead | Overall Length L (mm) | F (mm) | Q (mm) | S (mm) | V (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 10 | 02 | 50 ~ 250 | 2 ~ 35 | 5 ~ 7 | 2 ~ 35 | 5 ~ 7 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 10 | 15 | 50 ~ 500 | 2 ~ 35 | 5 ~ 7 | 2 ~ 35 | 5 ~ 7 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 10 | 30 | 50 ~ 500 | 2 ~ 35 | 5 ~ 7 | 2 ~ 35 | 5 ~ 7 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 12 | 02 | 50 ~ 250 | 2 ~ 45 | 6 ~ 9 | 2 ~ 45 | 6 ~ 9 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 12 | 18 | 50 ~ 550 | 2 ~ 45 | 6 ~ 9 | 2 ~ 45 | 6 ~ 9 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 12 | 36 | 50 ~ 550 | 2 ~ 45 | 6 ~ 9 | 2 ~ 45 | 6 ~ 9 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 4 | 01 | 30 ~ 150 | 2 ~ 7 | 2.5 | 2 ~ 7 | 2.5 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 4 | 02 | 30 ~ 150 | 2 ~ 7 | 2.5 | 2 ~ 7 | 2.5 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 6 | 01 | 30 ~ 250 | 2 ~ 12 | 3 ~ 4 | 2 ~ 12 | 3 ~ 4 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 6 | 02 | 30 ~ 250 | 2 ~ 12 | 3 ~ 4 | 2 ~ 12 | 3 ~ 4 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 6 | 09 | 30 ~ 250 | 2 ~ 12 | 3 ~ 4 | 2 ~ 12 | 3 ~ 4 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 6 | 18 | 30 ~ 250 | 2 ~ 12 | 3 ~ 4 | 2 ~ 12 | 3 ~ 4 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 8 | 01 | 40 ~ 250 | 2 ~ 15 | 4 ~ 5 | 2 ~ 15 | 4 ~ 5 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 8 | 02 | 40 ~ 250 | 2 ~ 15 | 4 ~ 5 | 2 ~ 15 | 4 ~ 5 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 8 | 12 | 40 ~ 350 | 2 ~ 20 | 4 ~ 5 | 2 ~ 20 | 4 ~ 5 | ||
- | SLIDE SCREW | 1 Piece(s) | 5 Day(s) | 10 | 8 | 24 | 40 ~ 350 | 2 ~ 24 | 4 ~ 6 | 2 ~ 24 | 4 ~ 6 |
Loading...
Shaft End Shape | Both Ends Stepped Type | Type | Slide Screw | Thread Position | Right-Hand Thread |
---|---|---|---|---|---|
Screw Shafts, Nuts | Set |
How can we improve?
How can we improve?