1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Shafts-One End Threaded with Wrench Flats / Cross-Drilled Hole (Part Number)

Linear Shafts-One End Threaded with Wrench Flats / Cross-Drilled Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] A shaft (linear shaft, hardened shaft, guide shaft, slide shaft) with a male thread on one end, a drilled hole type, and a spanner groove type. L size standard expanded! You can now purchase from an even more complete lineup.

Linear Shafts-One End Threaded with Wrench Flats / Cross-Drilled Hole:Related Image

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
With Wrench FlatsWith Cross-Drilled Hole
D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. f8
SFASSFUS-SFHN-SUJ2 EquivalentEffective Hardened
Depth of Induction Hardening >> P.142
SUJ2 Equivalent: 58HRC~
SUS440C or 13Cr stainless: 56HRC~
-
SSFASSSFUS-SSFHN-SUS440C or 13Cr stainless
PSFASPSFUS-PSFHN-SUJ2 EquivalentHard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More
PSSFASPSSFUS-PSSFHN-SUS440C or 13Cr stainless
RSFAS--RSFHN-SUJ2 EquivalentLow Temp. Black Chrome Plating
--PSFGS-PSGHNS45C Equivalent-Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More
--PSSFGS--SUS304

[ ! ]Annealing may lower hardness at wrench flats, cross-drilled hole and shaft end machined areas (effective thread length + approx. 10mm).>> P.142
[ ! ]Cross-drilled hole areas may be out of O.D. tolerances due to annealing-induced deformation.
[ ! ]L Dimension Tolerance, Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> P.141
[ ! ]Features of Low Temp. Black Chrome Plating p1_156

Specifications

Part Number-L-F-B-P-SC-H
SFAS12-200-F20-B15-P8-SC5  
SFHN18-450-F40-B25-P12  -H10

Part Number1mm IncrementP SelectionWrench Flats DimensionsD Tol.(Y)Max.RC
TypeDLFBSCW1g6h5f8
(With Wrench Flats)

(D Tol. g6)
SFAS
SSFAS

PSFAS
PSSFAS


(D Tol. f8)
PSFGS
PSSFGS



(D Tol. h5)
SFUS

SSFUS
PSFUS
PSSFUS




625~7982≤F≤Px5(When P≤6)
B≤F-2

(when P=8 or 10) B≤F-3

(When P≥12)
B≤F-5

(W/o Threads)
B=0

[ ! ]B≥Pitchx3
345        SC = 1mm Increment
[ ! ]SC+1≤L
[ ! ]SC≥0

[ ! ]For Details of Wrench Flats, see P.142
58-0.004
-0.012
0
-0.005
-0.010
-0.028
6000.3 or Less0.5 or Less
825~9983456       78-0.005
-0.014
0
-0.006
-0.013
-0.035
8000.3 or Less0.5 or Less
1025~998 4568      88-0.005
-0.014
0
-0.006
-0.013
-0.035
8000.3 or Less0.5 or Less
1225~1198  56810     1010-0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1325~1198  5681012    1110-0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1525~1198  5681012    1310-0.006
-0.017
0
-0.008
-0.016
-0.043
10000.3 or Less0.5 or Less
1625~1198  5681012    1410-0.006
-0.017
0
-0.008
-0.016
-0.043
12000.3 or Less0.5 or Less
1825~1198  568101216   1610-0.006
-0.017
0
-0.008
-0.016
-0.043
12000.3 or Less0.5 or Less
2025~1198   68101216   1710-0.007
-0.020
0
-0.009
-0.020
-0.053
12000.3 or Less1.0 or Less
2525~1198    81012162024 2210-0.007
-0.020
0
-0.009
-0.020
-0.053
12000.3 or Less1.0 or Less
3025~1498    81012162024 2715-0.007
-0.020
0
-0.009
-0.020
-0.053
15000.3 or Less1.0 or Less
3525~1498     1012162024303015-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
4025~1498      12162024303620-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less
5025~1498       162024304120-0.009
-0.025
0
-0.011
-0.025
-0.064
15000.5 or Less1.0 or Less

Part Number1mm IncrementP SelectionCross-Drilled Hole DimensionsD Tol.(Y)Max.RC
TypeDLFBHdg6f8
(With Cross-Drilled Hole)
(D Tol. g6)
SFHN
SSF
HN
PSFHN
PSSFHN
RSFH
N

(D Tol. f8)
PSGHN
[ ! ]8≤D≤30 and L≤500 are applicable for Shafts with Cross-Drilled Hole.
825~5002≤F≤Px5(When P≤6)
B≤F-2

(when P=8 or 10) B≤F-3

(When P≥12)
B≤F-5

(W/o Threads)
B=0

[ ! ]B≥Pitchx3
3456      H = 1mm Increment
[ ! ]L≥H+d/2+2
[ ! ]H≥d/2+2
3-0.005
-0.014
-0.013
-0.035
8000.3 or Less0.5 or Less
1025~500 4568     3-0.005
-0.014
-0.013
-0.035
8000.3 or Less0.3 or Less
1225~500  56810    3-0.006
-0.017
-0.016
-0.043
10000.3 or Less0.3 or Less
1325~500  5681012   4-0.006
-0.017
-0.016
-0.043
10000.3 or Less0.3 or Less
1525~500  5681012   4-0.006
-0.017
-0.016
-0.043
10000.3 or Less0.3 or Less
1625~500  5681012   4-0.006
-0.017
-0.016
-0.043
12000.3 or Less0.3 or Less
1825~500  568101216  6-0.006
-0.017
-0.016
-0.043
12000.3 or Less0.3 or Less
2025~500   68101216  6-0.007
-0.020
-0.020
-0.053
12000.3 or Less1.0 or Less
2525~500    810121620247-0.007
-0.020
-0.020
-0.053
12000.3 or Less1.0 or Less
3025~500    810121620247-0.007
-0.020
-0.020
-0.053
15000.3 or Less1.0 or Less

Part Number1mm IncrementP SelectionWrench Flats DimensionsD Tol.(Y)Max.RC
TypeDLFBSCW1g6
(With Wrench Flats)

(D Tol. g6)
Low Temp. Black Chrome Plating
RSFAS
625~5002≤F≤Px5(When P≤6)
B≤F-2

(when P=8 or 10) B≤F-3

(When P≥12)
B≤F-5

[ ! ]B≥Pitchx3
345       SC = 1mm Increment
[ ! ]SC+1≤L
[ ! ]SC≥0

[ ! ]For Details of Wrench Flats, see P.142
58-0.004
-0.012
6000.3 or Less0.5 or Less
825~5003456      78-0.005
-0.014
8000.3 or Less0.5 or Less
1025~500 4568     88-0.005
-0.014
8000.3 or Less0.5 or Less
1225~500  56810    1010-0.006
-0.017
10000.3 or Less0.5 or Less
1325~500  5681012   1110-0.006
-0.017
10000.3 or Less0.5 or Less
1525~500  5681012   1310-0.006
-0.017
10000.3 or Less0.5 or Less
1625~500  5681012   1410-0.006
-0.017
12000.3 or Less0.5 or Less
1825~500  568101216  1610-0.006
-0.017
12000.3 or Less0.5 or Less
2025~500   68101216  1710-0.007
-0.020
12000.3 or Less1.0 or Less
2525~500    810121620242210-0.007
-0.020
12000.3 or Less1.0 or Less
3025~500    810121620242715-0.007
-0.020
15000.3 or Less1.0 or Less

Coarse Thread Dimension
Mpitch
30.5
40.7
50.8
61.0
81.25
101.5
121.75
162.0
202.5
243.0
303.5

Alterations

Linear Shafts-One End Threaded with Wrench Flats / Cross-Drilled Hole:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSFAS6-[25-898/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5,​6]-SC[0-592/1]
PSFAS6-[25-898/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5,​6]-SC[0-592/1]
PSFAS8-[25-1098/1]-F[2-56/1]-B[2-55/1]-P[3,​4,​5,​6,​8]-SC[0-592/1]
PSFAS8-[25-1098/1]-F[2-56/1]-B[2-55/1]-PMC[3,​4,​5,​6,​8]-SC[0-592/1]
PSFAS10-[25-1198/1]-F[2-70/1]-B[2-70/1]-P[3,​4,​5,​6,​8,​10]-SC[0-792/1]
PSFAS10-[25-1198/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8,​10]-SC[0-792/1]
PSFAS10-[25-1198/1]-F[2-70/1]-B[2-70/1]-PMS10-SC[0-792/1]
PSFAS12-[25-1398/1]-F[2-84/1]-B[2-84/1]-P[3,​4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFAS12-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAS12-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-SC[0-990/1]
PSFAS13-[25-1397.1/1]-F[2-84/1]-B[2-79/1]-P[4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFAS13-[25-1397.1/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAS13-[25-1397.1/1]-F[2-84/1]-B[2-79/1]-PMS[10,​12]-SC[0-990/1]
PSFAS15-[25-1398/1]-F[2-84/1]-B[2-84/1]-P[4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFAS15-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12,​15]-SC[0-990/1]
PSFAS15-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12,​14]-SC[0-990/1]
PSFAS16-[25-1398/1]-F[2-112/1]-B[2-107/1]-P[4,​5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFAS16-[25-1398/1]-F[2-112/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15]-SC[0-1190/1]
PSFAS16-[25-1398/1]-F[2-112/1]-B[2-107/1]-PMS[10,​12,​14]-SC[0-1190/1]
PSFAS18-[25-1398/1]-F[2-150/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFAS18-[25-1398/1]-F[2-150/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15,​17]-SC[0-1190/1]
PSFAS18-[25-1398/1]-F[2-150/1]-B[2-107/1]-PMS[10,​12,​14,​18]-SC[0-1190/1]
PSFAS20-[25-1398/1]-F[2-140/1]-B[2-135/1]-P[5,​6,​8,​10,​12,​16,​20]-SC[0-1190/1]
PSFAS20-[25-1398/1]-F[2-140/1]-B[2-135/1]-PMC[6,​8,​10,​12,​15,​17,​20]-SC[0-1190/1]
PSFAS20-[25-1398/1]-F[2-140/1]-B[2-135/1]-PMC[6,​8,​10,​12,​15,​17]-SC[0-1190/1]
PSFAS20-[25-1398/1]-F[2-140/1]-B[2-135/1]-PMS[10,​12,​14,​18]-SC[0-1190/1]
PSFAS25-25-F[2-168/1]-B[2-163/1]-P[6,​8,​10,​12,​16,​20,​24]-SC[0-1190/1]
PSFAS25-25-F[2-168/1]-B[2-163/1]-PMC[8,​10,​12,​15,​17,​20,​25]-SC[0-1190/1]
PSFAS25-25-F[2-168/1]-B[2-163/1]-PMC[8,​10,​12,​15,​17,​20]-SC[0-1190/1]
PSFAS25-25-F[2-168/1]-B[2-163/1]-PMS[10,​12,​14,​18]-SC[0-1190/1]
PSFAS25-[26-1398/1]-F[2-168/1]-B[2-163/1]-P[6,​8,​10,​12,​16,​20,​24]-SC[0-1190/1]
PSFAS25-[26-1398/1]-F[2-168/1]-B[2-163/1]-PMC[8,​10,​12,​15,​17,​20,​25]-SC[0-1190/1]
PSFAS25-[26-1398/1]-F[2-168/1]-B[2-163/1]-PMC[8,​10,​12,​15,​17,​20]-SC[0-1190/1]
PSFAS25-[26-1398/1]-F[2-168/1]-B[2-163/1]-PMS[10,​12,​14,​18]-SC[0-1190/1]
PSFAS30-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[8,​10,​12,​16,​20,​24]-SC[0-1485/1]
PSFAS30-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[8,​10,​12,​15,​17,​20,​25,​30]-SC[0-1485/1]
PSFAS30-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]-SC[0-1485/1]
PSFAS35-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[10,​12,​16,​20,​24,​30]-SC[0-1485/1]
PSFAS35-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[10,​12,​15,​17,​20,​25,​30]-SC[0-1485/1]
PSFAS35-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]-SC[0-1485/1]
PSFAS40-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[12,​16,​20,​24,​30]-SC[0-1480/1]
PSFAS40-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[12,​15,​17,​20,​25,​30]-SC[0-1480/1]
PSFAS40-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[12,​14,​18]-SC[0-1480/1]
PSFAS50-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[16,​20,​24,​30]-SC[0-1480/1]
PSFAS50-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[15,​17,​20,​25,​30]-SC[0-1480/1]
PSFAS50-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[14,​18]-SC[0-1480/1]
PSFGS6-[25-898/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5]-SC[0-592/1]
PSFGS6-[25-898/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5,​6]-SC[0-592/1]
PSFGS8-[25-1098/1]-F[2-56/1]-B[2-56/1]-P[3,​4,​5,​6,​8]-SC[0-592/1]
PSFGS8-[25-1098/1]-F[2-56/1]-B[2-56/1]-PMC[3,​4,​5,​6,​8]-SC[0-592/1]
PSFGS10-[25-1198/1]-F[2-70/1]-B[2-70/1]-P[3,​4,​5,​6,​8,​10]-SC[0-792/1]
PSFGS10-[25-1198/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8,​10]-SC[0-792/1]
PSFGS10-[25-1198/1]-F[2-70/1]-B[2-70/1]-PMS10-SC[0-792/1]
PSFGS12-[25-1398/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]-SC[0-990/1]
PSFGS12-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFGS12-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-SC[0-990/1]
PSFGS13-[25-1398/1]-F[2-84/1]-B[2-79/1]-P[4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFGS13-[25-1398/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFGS13-[25-1398/1]-F[2-84/1]-B[2-79/1]-PMS[10,​12]-SC[0-990/1]
PSFGS15-[25-1398/1]-F[2-84/1]-B[2-84/1]-P[4,​5,​6,​8,​10,​12]-SC[0-990/1]
PSFGS15-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12,​15]-SC[0-990/1]
PSFGS15-[25-1398/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12,​14]-SC[0-990/1]
PSFGS16-[25-1398/1]-F[2-112/1]-B[2-107/1]-P[4,​5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFGS16-[25-1398/1]-F[2-112/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15]-SC[0-1190/1]
PSFGS16-[25-1398/1]-F[2-112/1]-B[2-107/1]-PMS[10,​12,​14]-SC[0-1190/1]
PSFGS18-[25-1398/1]-F[2-112/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFGS18-[25-1398/1]-F[2-112/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15,​17]-SC[0-1190/1]
PSFGS18-[25-1398/1]-F[2-112/1]-B[2-107/1]-PMS[10,​12,​14,​18]-SC[0-1190/1]
PSFGS20-[25-1398/1]-F[2-140/1]-B[2-135/1]-P[5,​6,​8,​10,​12,​16,​20]-SC[0-1190/1]
PSFGS20-[25-1398/1]-F[2-140/1]-B[2-135/1]-PMC[6,​8,​10,​12,​15,​17,​20]-SC[0-1190/1]
PSFGS20-[25-1398/1]-F[2-140/1]-B[2-135/1]-PMC[6,​8,​10,​12,​15,​17]-SC[0-1190/1]
PSFGS20-[25-1398/1]-F[2-140/1]-B[2-135/1]-PMS[10,​12,​14,​18]-SC[0-1190/1]
PSFGS25-[25-1398/1]-F[2-168/1]-B[2-163/1]-P[6,​8,​10,​12,​16,​20,​24]-SC[0-1190/1]
PSFGS25-[25-1398/1]-F[2-168/1]-B[2-163/1]-PMC[8,​10,​12,​15,​17,​20,​25]-SC[0-1190/1]
PSFGS25-[25-1398/1]-F[2-168/1]-B[2-163/1]-PMC[8,​10,​12,​15,​17,​20]-SC[0-1190/1]
PSFGS25-[25-1398/1]-F[2-168/1]-B[2-163/1]-PMS[10,​12,​14,​18]-SC[0-1190/1]
PSFGS30-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[8,​10,​12,​16,​20,​24,​30]-SC[0-1485/1]
PSFGS30-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[8,​10,​12,​15,​17,​20,​25,​30]-SC[0-1485/1]
PSFGS30-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]-SC[0-1485/1]
PSFGS35-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[10,​12,​16,​20,​24,​30]-SC[0-1485/1]
PSFGS35-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[10,​12,​15,​17,​20,​25,​30]-SC[0-1485/1]
PSFGS35-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]-SC[0-1485/1]
PSFGS40-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[12,​16,​20,​24,​30]-SC[0-1480/1]
PSFGS40-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[12,​15,​17,​20,​25,​30]-SC[0-1480/1]
PSFGS40-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[12,​14,​18]-SC[0-1480/1]
PSFGS50-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[16,​20,​24,​30]-SC[0-1480/1]
PSFGS50-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[15,​17,​20,​25,​30]-SC[0-1480/1]
PSFGS50-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[14,​18]-SC[0-1480/1]
PSFHN8-[25-500/1]-F[2-30/1]-B[2-28/1]-P[3,​4,​5,​6,​8]-H[0-496/1]
PSFHN8-[25-500/1]-F[2-30/1]-B[2-28/1]-PMC[3,​4,​5,​6,​8]-H[0-496/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Heat Treatment Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Shaft Fit Tolerance Hardness Add Wrench Flats at One Location [SC]
(mm)
B
(mm)
F
(mm)
Fine Thread [PMC]
(mm)
Fine Thread [PMS]
(mm)
H
(mm)
P
(mm)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating625 ~ 898g6Induction Hardened (58HRC~)0 ~ 5920 ~ 422 ~ 42---3 ~ 6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating625 ~ 898g6Induction Hardened (58HRC~)0 ~ 5920 ~ 422 ~ 423 ~ 6---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1098g6Induction Hardened (58HRC~)0 ~ 5920 ~ 552 ~ 56---3 ~ 8

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1098g6Induction Hardened (58HRC~)0 ~ 5920 ~ 552 ~ 563 ~ 8---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1198g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 70---3 ~ 10

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1198g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 704 ~ 10---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1198g6Induction Hardened (58HRC~)0 ~ 7920 ~ 702 ~ 70-10--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84---3 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 845 ~ 12---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84-10 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1397.1g6Induction Hardened (58HRC~)0 ~ 9900 ~ 792 ~ 84---4 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1397.1g6Induction Hardened (58HRC~)0 ~ 9900 ~ 792 ~ 845 ~ 12---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1397.1g6Induction Hardened (58HRC~)0 ~ 9900 ~ 792 ~ 84-10 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84---4 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 845 ~ 15---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)0 ~ 9900 ~ 842 ~ 84-10 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1072 ~ 112---4 ~ 16

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1072 ~ 1125 ~ 15---

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1072 ~ 112-10 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1072 ~ 150---5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1072 ~ 1505 ~ 17---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1072 ~ 150-10 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1352 ~ 140---5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1352 ~ 1406 ~ 20---

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1352 ~ 1406 ~ 17---

-

LINEAR SHAFT 1 Piece(s) 4 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1352 ~ 140-10 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating25-g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1632 ~ 168---6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating25-g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1632 ~ 1688 ~ 25---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating25-g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1632 ~ 1688 ~ 20---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating25-g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1632 ~ 168-10 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2526 ~ 1398g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1632 ~ 168---6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2526 ~ 1398g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1632 ~ 1688 ~ 25---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2526 ~ 1398g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1632 ~ 1688 ~ 20---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2526 ~ 1398g6Induction Hardened (58HRC~)0 ~ 11900 ~ 1632 ~ 168-10 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)0 ~ 14850 ~ 2052 ~ 210---8 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)0 ~ 14850 ~ 2052 ~ 2108 ~ 30---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)0 ~ 14850 ~ 2052 ~ 210-10 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1498g6Induction Hardened (58HRC~)0 ~ 14852 ~ 2052 ~ 210---10 ~ 30

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1498g6Induction Hardened (58HRC~)0 ~ 14852 ~ 2052 ~ 21010 ~ 30---

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1498g6Induction Hardened (58HRC~)0 ~ 14852 ~ 2052 ~ 210-10 ~ 18--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1498g6Induction Hardened (58HRC~)0 ~ 14802 ~ 2052 ~ 210---12 ~ 30

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1498g6Induction Hardened (58HRC~)0 ~ 14802 ~ 2052 ~ 21012 ~ 30---

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1498g6Induction Hardened (58HRC~)0 ~ 14802 ~ 2052 ~ 210-12 ~ 18--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1498g6Induction Hardened (58HRC~)0 ~ 14802 ~ 2052 ~ 210---16 ~ 30

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1498g6Induction Hardened (58HRC~)0 ~ 14802 ~ 2052 ~ 21015 ~ 30---

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1498g6Induction Hardened (58HRC~)0 ~ 14802 ~ 2052 ~ 210-14 ~ 18--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating625 ~ 898f8No Induction Hardening0 ~ 5922 ~ 422 ~ 42---3 ~ 5

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating625 ~ 898f8No Induction Hardening0 ~ 5922 ~ 422 ~ 423 ~ 6---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating825 ~ 1098f8No Induction Hardening0 ~ 5922 ~ 562 ~ 56---3 ~ 8

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating825 ~ 1098f8No Induction Hardening0 ~ 5922 ~ 562 ~ 563 ~ 8---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1198f8No Induction Hardening0 ~ 7922 ~ 702 ~ 70---3 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1198f8No Induction Hardening0 ~ 7922 ~ 702 ~ 704 ~ 10---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1198f8No Induction Hardening0 ~ 7922 ~ 702 ~ 70-10--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening0 ~ 9902 ~ 842 ~ 84---5 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening0 ~ 9902 ~ 842 ~ 845 ~ 12---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening0 ~ 9902 ~ 842 ~ 84-10 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1398f8No Induction Hardening0 ~ 9902 ~ 792 ~ 84---4 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1398f8No Induction Hardening0 ~ 9902 ~ 792 ~ 845 ~ 12---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1398f8No Induction Hardening0 ~ 9902 ~ 792 ~ 84-10 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1398f8No Induction Hardening0 ~ 9900 ~ 842 ~ 84---4 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1398f8No Induction Hardening0 ~ 9900 ~ 842 ~ 845 ~ 15---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1398f8No Induction Hardening0 ~ 9900 ~ 842 ~ 84-10 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1398f8No Induction Hardening0 ~ 11902 ~ 1072 ~ 112---4 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1398f8No Induction Hardening0 ~ 11902 ~ 1072 ~ 1125 ~ 15---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1398f8No Induction Hardening0 ~ 11902 ~ 1072 ~ 112-10 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1398f8No Induction Hardening0 ~ 11902 ~ 1072 ~ 112---5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1398f8No Induction Hardening0 ~ 11902 ~ 1072 ~ 1125 ~ 17---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1398f8No Induction Hardening0 ~ 11902 ~ 1072 ~ 112-10 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1398f8No Induction Hardening0 ~ 11902 ~ 1352 ~ 140---5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1398f8No Induction Hardening0 ~ 11902 ~ 1352 ~ 1406 ~ 20---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1398f8No Induction Hardening0 ~ 11902 ~ 1352 ~ 1406 ~ 17---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1398f8No Induction Hardening0 ~ 11902 ~ 1352 ~ 140-10 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1398f8No Induction Hardening0 ~ 11900 ~ 1632 ~ 168---6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1398f8No Induction Hardening0 ~ 11900 ~ 1632 ~ 1688 ~ 25---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1398f8No Induction Hardening0 ~ 11900 ~ 1632 ~ 1688 ~ 20---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1398f8No Induction Hardening0 ~ 11900 ~ 1632 ~ 168-10 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1498f8No Induction Hardening0 ~ 14850 ~ 2052 ~ 210---8 ~ 30

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1498f8No Induction Hardening0 ~ 14850 ~ 2052 ~ 2108 ~ 30---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1498f8No Induction Hardening0 ~ 14850 ~ 2052 ~ 210-10 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3525 ~ 1498f8No Induction Hardening0 ~ 14852 ~ 2052 ~ 210---10 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3525 ~ 1498f8No Induction Hardening0 ~ 14852 ~ 2052 ~ 21010 ~ 30---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3525 ~ 1498f8No Induction Hardening0 ~ 14852 ~ 2052 ~ 210-10 ~ 18--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating4025 ~ 1498f8No Induction Hardening0 ~ 14802 ~ 2052 ~ 210---12 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating4025 ~ 1498f8No Induction Hardening0 ~ 14802 ~ 2052 ~ 21012 ~ 30---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating4025 ~ 1498f8No Induction Hardening0 ~ 14802 ~ 2052 ~ 210-12 ~ 18--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating5025 ~ 1498f8No Induction Hardening0 ~ 14802 ~ 2052 ~ 210---16 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating5025 ~ 1498f8No Induction Hardening0 ~ 14802 ~ 2052 ~ 21015 ~ 30---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNot ProvidedHard Chrome Plating5025 ~ 1498f8No Induction Hardening0 ~ 14802 ~ 2052 ~ 210-14 ~ 18--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 500g6Induction Hardened (58HRC~)-0 ~ 282 ~ 30--0 ~ 4963 ~ 8

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 500g6Induction Hardened (58HRC~)-0 ~ 282 ~ 303 ~ 8-0 ~ 496-

Loading...

 

Basic Information

Basic Shape Solid End Shape (Left) Threaded End Shape (Right) No Machining
Shaft End Perpendicularity Perpendicularity (0.2)