(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features] Shafts (linear shafts, hardened shafts, guide shafts, slide shafts) with male screw relief grooves on both ends, drilled hole type, and wrench groove type. L size standard expanded! You can now purchase from an even more complete lineup.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | ||||
With Wrench Flats | With Cross-Drilled Hole | ||||||
D Tol. g6 | D Tol. h5 | D Tol. f8 | D Tol. g6 | D Tol. f8 | |||
SAFU | SFFU | - | SFHAM | - | SUJ2 Equivalent | Effective Hardened Depth of Induction Hardening >>P.142 SUJ2 Equivalent: 58HRC~ SUS440C or 13Cr stainless: 56HRC~ | - |
SSAFU | SSFFU | - | SSHAM | - | SUS440C or 13Cr stainless | ||
PSAFU | PSFFU | - | PSHAM | - | SUJ2 Equivalent | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More | |
PSSAFU | PSSFFU | - | PSSHAM | - | SUS440C or 13Cr stainless | ||
RSAFU | - | - | RSHAM | - | SUJ2 Equivalent | Low Temp. Black Chrome Plating | |
- | - | PSAGU | - | PSHGM | S45C Equivalent | - | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More |
- | - | PSSAGU | - | - | SUS304 |
Part Number | - | L | - | F | - | M | - | T | - | N | - | SC | - | H |
SAFU15 SFHAM15 | - - | 300 300 | - - | F18 F18 | - - | M6 M6 | - - | T17 T17 | - - | N12 N12 | - | SC8 | - | H8 |
Part Number | 1mm Increments | Selection | Wrench Flats Dimensions | D Tol. | (Y)Max. | C | ||||||||||||||
Type | D | L | F, T | M, N (Coarse) | SC | W | ℓ1 | g6 | h5 | f8 | ||||||||||
8 | 25~ 990 | 5≤F≤Mx3 5≤T≤Nx3 [ ! ]F-(g)≥Pitchx3 [ ! ]T-(g)≥Pitchx3 | 6 | SC = 1mm Increment [ ! ]SC+ℓ1≤L [ ! ]SC≥0 [ ! ]Details of Wrench Flats >> P.142 | 7 | 8 | -0.005 -0.014 | 0 -0.006 | -0.013 -0.035 | 800 | 0.5 or Less | |||||||||
(With Wrench Flats) (D Tol. g6) SAFU SSAFU PSAFU PSSAFU (D Tol. f8) PSAGU PSSAGU | (D Tol. h5) SFFU SSFFU PSFFU PSSFFU | 10 | 25~ 990 | 6 | 8 | 8 | 8 | -0.005 -0.014 | 0 -0.006 | -0.013 -0.035 | 800 | 0.5 or Less | ||||||||
12 | 25~1190 | 6 | 8 | 10 | 10 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1000 | 0.5 or Less | |||||||||
13 | 25~1190 | 6 | 8 | 10 | 12 | 11 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1000 | 0.5 or Less | ||||||||
15 | 25~1190 | 6 | 8 | 10 | 12 | 13 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1000 | 0.5 or Less | ||||||||
16 | 25~1190 | 6 | 8 | 10 | 12 | 14 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1200 | 0.5 or Less | ||||||||
18 | 25~1190 | 6 | 8 | 10 | 12 | 16 | 16 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1200 | 0.5 or Less | |||||||
20 | 25~1190 | 6 | 8 | 10 | 12 | 16 | 17 | 10 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 | 1200 | 1.0 or Less | |||||||
25 | 25~1190 | 8 | 10 | 12 | 16 | 20 | 24 | 22 | 10 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 | 1200 | 1.0 or Less | ||||||
30 | 25~1490 | 8 | 10 | 12 | 16 | 20 | 24 | 27 | 15 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 | 1500 | 1.0 or Less | ||||||
35 | 25~1490 | 10 | 12 | 16 | 20 | 24 | 30 | 30 | 15 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1500 | 1.0 or Less | ||||||
40 | 25~1490 | 12 | 16 | 20 | 24 | 30 | 36 | 20 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1500 | 1.0 or Less | |||||||
50 | 25~1490 | 16 | 20 | 24 | 30 | 41 | 20 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1500 | 1.0 or Less |
Part Number | 1mm Increments | Selection | Wrench Flats Dimensions | D Tol. | (Y)Max. | C | ||||||||||
Type | D | L | F, T | M, N (Coarse) | SC | W | ℓ1 | g6 | ||||||||
8 | 25~500 | 5≤F≤Mx3 5≤T≤Nx3 [ ! ]F-(g)≥Pitchx3 [ ! ]T-(g)≥Pitchx3 | 6 | SC = 1mm Increment [ ! ]SC+ℓ1≤L [ ! ]SC≥0 [ ! ]Details of Wrench Flats >> P.142 | 7 | 8 | -0.005 -0.014 | 800 | 0.5 or Less | |||||||
(With Wrench Flats) (D Tol. g6) Low Temp. Black Chrome Plating RSAFU (Ymax≤800) | 10 | 25~500 | 6 | 8 | 8 | 8 | -0.005 -0.014 | 800 | 0.5 or Less | |||||||
12 | 25~500 | 6 | 8 | 10 | 10 | 10 | -0.006 -0.017 | 1000 | 0.5 or Less | |||||||
13 | 25~500 | 6 | 8 | 10 | 12 | 11 | 10 | -0.006 -0.017 | 1000 | 0.5 or Less | ||||||
15 | 25~500 | 6 | 8 | 10 | 12 | 13 | 10 | -0.006 -0.017 | 1000 | 0.5 or Less | ||||||
16 | 25~500 | 6 | 8 | 10 | 12 | 14 | 10 | -0.006 -0.017 | 1200 | 0.5 or Less | ||||||
18 | 25~500 | 6 | 8 | 10 | 12 | 16 | 16 | 10 | -0.006 -0.017 | 1200 | 0.5 or Less | |||||
20 | 25~500 | 6 | 8 | 10 | 12 | 16 | 17 | 10 | -0.007 -0.020 | 1200 | 1.0 or Less | |||||
25 | 25~500 | 8 | 10 | 12 | 16 | 20 | 24 | 22 | 10 | -0.007 -0.020 | 1200 | 1.0 or Less | ||||
30 | 25~500 | 8 | 10 | 12 | 16 | 20 | 24 | 27 | 15 | -0.007 -0.020 | 1500 | 1.0 or Less |
Part Number | 1mm Increments | Selection | Cross-Drilled Hole Dimensions | D Tol. | (Y)Max. | C | ||||||||||
Type | D | L | F, T | M, N (Coarse) | H | d | g6 | f8 | ||||||||
(With Cross-Drilled Hole) (D Tol. g6) SFHAM SSHAM PSHAM PSSHAM RSHAM (D Tol. f8) PSHGM [ ! ]D≤30 and L≤500 are applicable for Shafts with Cross-Drilled Hole. | 10 | 25~500 | 5≤F≤Mx3 5≤T≤Nx3 [ ! ]F-(g)≥Pitchx3 [ ! ]T-(g)≥Pitchx3 | 6 | 8 | H=1mm Increment [ ! ]L≥H+d/2+2 [ ! ]H≥d/2+2 | 3 | -0.005 -0.014 | -0.013 -0.035 | 800 | 0.5 or Less | |||||
12 | 25~500 | 6 | 8 | 10 | 3 | -0.006 -0.017 | -0.016 -0.043 | 1000 | 0.5 or Less | |||||||
13 | 25~500 | 6 | 8 | 10 | 12 | 4 | -0.006 -0.017 | -0.016 -0.043 | 1000 | 0.5 or Less | ||||||
15 | 25~500 | 6 | 8 | 10 | 12 | 4 | -0.006 -0.017 | -0.016 -0.043 | 1000 | 0.5 or Less | ||||||
16 | 25~500 | 6 | 8 | 10 | 12 | 4 | -0.006 -0.017 | -0.016 -0.043 | 1200 | 0.5 or Less | ||||||
18 | 25~500 | 6 | 8 | 10 | 12 | 16 | 6 | -0.006 -0.017 | -0.016 -0.043 | 1200 | 0.5 or Less | |||||
20 | 25~500 | 6 | 8 | 10 | 12 | 16 | 6 | -0.007 -0.020 | -0.020 -0.053 | 1200 | 1.0 or Less | |||||
25 | 25~500 | 8 | 10 | 12 | 16 | 20 | 24 | 7 | -0.007 -0.020 | -0.020 -0.053 | 1200 | 1.0 or Less | ||||
30 | 25~500 | 8 | 10 | 12 | 16 | 20 | 24 | 7 | -0.007 -0.020 | -0.020 -0.053 | 1500 | 1.0 or Less |
Coarse Thread Undercut Dimensions | |||
M N | Pitch | MC NC | (g) |
6 | 1.0 | 4.4 | 2 |
8 | 1.25 | 6.0 | 3 |
10 | 1.5 | 7.7 | 3 |
12 | 1.75 | 9.4 | 4 |
16 | 2.0 | 13.0 | 4 |
20 | 2.5 | 16.4 | 5 |
24 | 3.0 | 19.6 | 5 |
30 | 3.5 | 25.0 | 5 |
Part Number |
---|
PSAFU8-[25-1090/1]-F[5-18/1]-M6-T[5-18/1]-N6-SC[0-782/1] |
PSAFU8-[25-1090/1]-F[5-18/1]-M6-T[5-18/1]-NMC6-SC[0-782/1] |
PSAFU8-[25-1090/1]-F[5-18/1]-MMC6-T[5-18/1]-N6-SC[0-782/1] |
PSAFU8-[25-1090/1]-F[5-18/1]-MMC6-T[5-18/1]-NMC6-SC[0-782/1] |
PSAFU10-[25-1190/1]-F[5-24/1]-M[6,8]-T[5-24/1]-N[6,8]-SC[0-782/1] |
PSAFU10-[25-1190/1]-F[5-24/1]-M[6,8]-T[5-24/1]-NMC[6,8]-SC[0-782/1] |
PSAFU10-[25-1190/1]-F[5-24/1]-MMC[6,8]-T[5-24/1]-N[6,8]-SC[0-782/1] |
PSAFU10-[25-1190/1]-F[5-24/1]-MMC[6,8]-T[5-24/1]-NMC[6,8]-SC[0-782/1] |
PSAFU12-[25-1390/1]-F[5-30/1]-M[6,8,10]-T[5-30/1]-N[6,8,10]-SC[0-980/1] |
PSAFU12-[25-1390/1]-F[5-30/1]-M[6,8,10]-T[5-30/1]-NMC[6,8,10]-SC[0-980/1] |
PSAFU12-[25-1390/1]-F[5-30/1]-M[6,8,10]-T[5-30/1]-NMS10-SC[0-980/1] |
PSAFU12-[25-1390/1]-F[5-30/1]-MMC[6,8,10]-T[5-30/1]-N[6,8,10]-SC[0-980/1] |
PSAFU12-[25-1390/1]-F[5-30/1]-MMC[6,8,10]-T[5-30/1]-NMC[6,8,10]-SC[0-980/1] |
PSAFU12-[25-1390/1]-F[5-30/1]-MMC[6,8,10]-T[5-30/1]-NMS10-SC[0-980/1] |
PSAFU12-[25-1390/1]-F[5-30/1]-MMS10-T[5-30/1]-N[6,8,10]-SC[0-980/1] |
PSAFU12-[25-1390/1]-F[5-30/1]-MMS10-T[5-30/1]-NMC[6,8,10]-SC[0-980/1] |
PSAFU12-[25-1390/1]-F[5-30/1]-MMS10-T[5-30/1]-NMS10-SC[0-980/1] |
PSAFU13-[25-1390/1]-F[5-36/1]-M[6,8,10,12]-T[5-36/1]-N[6,8,10,12]-SC[0-980/1] |
PSAFU13-[25-1390/1]-F[5-36/1]-M[6,8,10,12]-T[5-36/1]-NMC[6,8,10,12]-SC[0-980/1] |
PSAFU13-[25-1390/1]-F[5-36/1]-M[6,8,10,12]-T[5-36/1]-NMS10-SC[0-980/1] |
PSAFU13-[25-1390/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-N[6,8,10,12]-SC[0-980/1] |
PSAFU13-[25-1390/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-NMC[6,8,10,12]-SC[0-980/1] |
PSAFU13-[25-1390/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-NMS10-SC[0-980/1] |
PSAFU13-[25-1390/1]-F[5-36/1]-MMS10-T[5-36/1]-N[6,8,10,12]-SC[0-980/1] |
PSAFU13-[25-1390/1]-F[5-36/1]-MMS10-T[5-36/1]-NMC[6,8,10,12]-SC[0-980/1] |
PSAFU13-[25-1390/1]-F[5-36/1]-MMS10-T[5-36/1]-NMS10-SC[0-980/1] |
PSAFU15-[25-1390/1]-F[5-36/1]-M[6,8,10,12]-T[5-36/1]-N[6,8,10,12]-SC[0-980/1] |
PSAFU15-[25-1390/1]-F[5-36/1]-M[6,8,10,12]-T[5-36/1]-NMC[6,8,10,12]-SC[0-980/1] |
PSAFU15-[25-1390/1]-F[5-36/1]-M[6,8,10,12]-T[5-36/1]-NMS[10,12]-SC[0-980/1] |
PSAFU15-[25-1390/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-N[6,8,10,12]-SC[0-980/1] |
PSAFU15-[25-1390/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-NMC[6,8,10,12]-SC[0-980/1] |
PSAFU15-[25-1390/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-NMS[10,12]-SC[0-980/1] |
PSAFU15-[25-1390/1]-F[5-36/1]-MMS[10,12]-T[5-36/1]-N[6,8,10,12]-SC[0-980/1] |
PSAFU15-[25-1390/1]-F[5-36/1]-MMS[10,12]-T[5-36/1]-NMC[6,8,10,12]-SC[0-980/1] |
PSAFU15-[25-1390/1]-F[5-36/1]-MMS[10,12]-T[5-36/1]-NMS[10,12]-SC[0-980/1] |
PSAFU16-[25-1390/1]-F[5-36/1]-M[6,8,10,12]-T[5-36/1]-N[6,8,10,12]-SC[0-1180/1] |
PSAFU16-[25-1390/1]-F[5-36/1]-M[6,8,10,12]-T[5-36/1]-NMC[6,8,10,12]-SC[0-1180/1] |
PSAFU16-[25-1390/1]-F[5-36/1]-M[6,8,10,12]-T[5-36/1]-NMS[10,12,14]-SC[0-1180/1] |
PSAFU16-[25-1390/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-N[6,8,10,12]-SC[0-1180/1] |
PSAFU16-[25-1390/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-NMC[6,8,10,12]-SC[0-1180/1] |
PSAFU16-[25-1390/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-NMS[10,12,14]-SC[0-1180/1] |
PSAFU16-[25-1390/1]-F[5-36/1]-MMS[10,12,14]-T[5-36/1]-N[6,8,10,12]-SC[0-1180/1] |
PSAFU16-[25-1390/1]-F[5-36/1]-MMS[10,12,14]-T[5-36/1]-NMC[6,8,10,12]-SC[0-1180/1] |
PSAFU16-[25-1390/1]-F[5-36/1]-MMS[10,12,14]-T[5-36/1]-NMS[10,12,14]-SC[0-1180/1] |
PSAFU18-[25-1390/1]-F[5-48/1]-M[6,8,10,12,16]-T[5-48/1]-N[6,8,10,12,16]-SC[0-1180/1] |
PSAFU18-[25-1390/1]-F[5-48/1]-M[6,8,10,12,16]-T[5-48/1]-NMC[6,8,10,12,15]-SC[0-1180/1] |
PSAFU18-[25-1390/1]-F[5-48/1]-M[6,8,10,12,16]-T[5-48/1]-NMS[10,12,14]-SC[0-1180/1] |
PSAFU18-[25-1390/1]-F[5-48/1]-MMC[6,8,10,12,15]-T[5-48/1]-N[6,8,10,12,16]-SC[0-1180/1] |
PSAFU18-[25-1390/1]-F[5-48/1]-MMC[6,8,10,12,15]-T[5-48/1]-NMC[6,8,10,12,15]-SC[0-1180/1] |
PSAFU18-[25-1390/1]-F[5-48/1]-MMC[6,8,10,12,15]-T[5-48/1]-NMS[10,12,14]-SC[0-1180/1] |
PSAFU18-[25-1390/1]-F[5-48/1]-MMS[10,12,14]-T[5-48/1]-N[6,8,10,12,16]-SC[0-1180/1] |
PSAFU18-[25-1390/1]-F[5-48/1]-MMS[10,12,14]-T[5-48/1]-NMC[6,8,10,12,15]-SC[0-1180/1] |
PSAFU18-[25-1390/1]-F[5-48/1]-MMS[10,12,14]-T[5-48/1]-NMS[10,12,14]-SC[0-1180/1] |
PSAFU20-[25-1390/1]-F[5-48/1]-M[6,8,10,12,16]-T[5-48/1]-N[6,8,10,12,16]-SC[0-1180/1] |
PSAFU20-[25-1390/1]-F[5-48/1]-M[6,8,10,12,16]-T[5-48/1]-NMC[6,8,10,12,15,17]-SC[0-1180/1] |
PSAFU20-[25-1390/1]-F[5-48/1]-M[6,8,10,12,16]-T[5-48/1]-NMS[10,12,14,18]-SC[0-1180/1] |
PSAFU20-[25-1390/1]-F[5-48/1]-MMC[6,8,10,12,15,17]-T[5-48/1]-N[6,8,10,12,16]-SC[0-1180/1] |
PSAFU20-[25-1390/1]-F[5-48/1]-MMC[6,8,10,12,15,17]-T[5-48/1]-NMC[6,8,10,12,15,17]-SC[0-1180/1] |
PSAFU20-[25-1390/1]-F[5-48/1]-MMC[6,8,10,12,15,17]-T[5-48/1]-NMS[10,12,14,18]-SC[0-1180/1] |
PSAFU20-[25-1390/1]-F[5-48/1]-MMS[10,12,14,18]-T[5-48/1]-N[6,8,10,12,16]-SC[0-1180/1] |
PSAFU20-[25-1390/1]-F[5-48/1]-MMS[10,12,14,18]-T[5-48/1]-NMC[6,8,10,12,15,17]-SC[0-1180/1] |
PSAFU20-[25-1390/1]-F[5-48/1]-MMS[10,12,14,18]-T[5-48/1]-NMS[10,12,14,18]-SC[0-1180/1] |
PSAFU25-[25-1390/1]-F[5-72/1]-M[6,8,10,12,16,20,24]-T[5-72/1]-N[6,8,10,12,16,20,24]-SC[0-1180/1] |
PSAFU25-[25-1390/1]-F[5-72/1]-M[6,8,10,12,16,20,24]-T[5-72/1]-NMC[8,10,12,15,17,20]-SC[0-1180/1] |
PSAFU25-[25-1390/1]-F[5-72/1]-M[6,8,10,12,16,20,24]-T[5-72/1]-NMS[10,12,14,18]-SC[0-1180/1] |
PSAFU25-[25-1390/1]-F[5-72/1]-MMC[8,10,12,15,17,20]-T[5-72/1]-N[6,8,10,12,16,20,24]-SC[0-1180/1] |
PSAFU25-[25-1390/1]-F[5-72/1]-MMC[8,10,12,15,17,20]-T[5-72/1]-NMC[8,10,12,15,17,20]-SC[0-1180/1] |
PSAFU25-[25-1390/1]-F[5-72/1]-MMC[8,10,12,15,17,20]-T[5-72/1]-NMS[10,12,14,18]-SC[0-1180/1] |
PSAFU25-[25-1390/1]-F[5-72/1]-MMS[10,12,14,18]-T[5-72/1]-N[6,8,10,12,16,20,24]-SC[0-1180/1] |
PSAFU25-[25-1390/1]-F[5-72/1]-MMS[10,12,14,18]-T[5-72/1]-NMC[8,10,12,15,17,20]-SC[0-1180/1] |
PSAFU25-[25-1390/1]-F[5-72/1]-MMS[10,12,14,18]-T[5-72/1]-NMS[10,12,14,18]-SC[0-1180/1] |
PSAFU30-[25-1500/1]-F[5-72/1]-M[6,8,10,12,16,20,24]-T[5-72/1]-N[6,8,10,12,16,20,24]-SC[0-1475/1] |
PSAFU30-[25-1500/1]-F[5-72/1]-M[6,8,10,12,16,20,24]-T[5-72/1]-NMC[8,10,12,15,17,20,25]-SC[0-1475/1] |
PSAFU30-[25-1500/1]-F[5-72/1]-M[6,8,10,12,16,20,24]-T[5-72/1]-NMS[10,12,14,18]-SC[0-1475/1] |
PSAFU30-[25-1500/1]-F[5-72/1]-MMC[8,10,12,15,17,20,25]-T[5-72/1]-N[6,8,10,12,16,20,24]-SC[0-1475/1] |
PSAFU30-[25-1500/1]-F[5-72/1]-MMC[8,10,12,15,17,20,25]-T[5-72/1]-NMC[8,10,12,15,17,20,25]-SC[0-1475/1] |
PSAFU30-[25-1500/1]-F[5-72/1]-MMC[8,10,12,15,17,20,25]-T[5-72/1]-NMS[10,12,14,18]-SC[0-1475/1] |
PSAFU30-[25-1500/1]-F[5-72/1]-MMS[10,12,14,18]-T[5-72/1]-N[6,8,10,12,16,20,24]-SC[0-1475/1] |
PSAFU30-[25-1500/1]-F[5-72/1]-MMS[10,12,14,18]-T[5-72/1]-NMC[8,10,12,15,17,20,25]-SC[0-1475/1] |
PSAFU30-[25-1500/1]-F[5-72/1]-MMS[10,12,14,18]-T[5-72/1]-NMS[10,12,14,18]-SC[0-1475/1] |
PSAFU35-[25-1490/1]-F[5-90/1]-M[10,12,16,20,24,30]-T[5-90/1]-N[10,12,16,20,24,30]-SC[0-1475/1] |
PSAFU35-[25-1490/1]-F[5-90/1]-M[10,12,16,20,24,30]-T[5-90/1]-NMC[10,12,15,17,20,25,30]-SC[0-1475/1] |
PSAFU35-[25-1490/1]-F[5-90/1]-M[10,12,16,20,24,30]-T[5-90/1]-NMS[10,12,14,18]-SC[0-1475/1] |
PSAFU35-[25-1490/1]-F[5-90/1]-MMC[10,12,15,17,20,25,30]-T[5-90/1]-N[10,12,16,20,24,30]-SC[0-1475/1] |
PSAFU35-[25-1490/1]-F[5-90/1]-MMC[10,12,15,17,20,25,30]-T[5-90/1]-NMC[10,12,15,17,20,25,30]-SC[0-1475/1] |
PSAFU35-[25-1490/1]-F[5-90/1]-MMC[10,12,15,17,20,25,30]-T[5-90/1]-NMS[10,12,14,18]-SC[0-1475/1] |
PSAFU35-[25-1490/1]-F[5-90/1]-MMS[10,12,14,18]-T[5-90/1]-N[10,12,16,20,24,30]-SC[0-1475/1] |
PSAFU35-[25-1490/1]-F[5-90/1]-MMS[10,12,14,18]-T[5-90/1]-NMC[10,12,15,17,20,25,30]-SC[0-1475/1] |
PSAFU35-[25-1490/1]-F[5-90/1]-MMS[10,12,14,18]-T[5-90/1]-NMS[10,12,14,18]-SC[0-1475/1] |
PSAFU40-[25-1490/1]-F[5-90/1]-M[12,16,20,24,30]-T[5-90/1]-N[12,16,20,24,30]-SC[0-1470/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Heat Treatment | Surface Treatment | Shaft Dia. D (Ø) | Length L (mm) | Shaft Fit Tolerance | Hardness | Add Wrench Flats at One Location [SC] (mm) | Change Thread M to Fine One [MMC] (mm) | Change Thread M to Fine One [MMS] (mm) | Change Thread N to Fine One [NMC] (mm) | Change Thread N to Fine One [NMS] (mm) | F (mm) | H (mm) | T (mm) | Threaded (Coarse) [M] (mm) | Threaded (Coarse) [N] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1090 | g6 | Induction Hardened (58HRC~) | 0 ~ 782 | - | - | - | - | 5 ~ 18 | - | 5 ~ 18 | 6 | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1090 | g6 | Induction Hardened (58HRC~) | 0 ~ 782 | - | - | 6 | - | 5 ~ 18 | - | 5 ~ 18 | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1090 | g6 | Induction Hardened (58HRC~) | 0 ~ 782 | 6 | - | - | - | 5 ~ 18 | - | 5 ~ 18 | - | 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1090 | g6 | Induction Hardened (58HRC~) | 0 ~ 782 | 6 | - | 6 | - | 5 ~ 18 | - | 5 ~ 18 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1190 | g6 | Induction Hardened (58HRC~) | 0 ~ 782 | - | - | - | - | 5 ~ 24 | - | 5 ~ 24 | 6 ~ 8 | 6 ~ 8 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1190 | g6 | Induction Hardened (58HRC~) | 0 ~ 782 | - | - | 6 ~ 8 | - | 5 ~ 24 | - | 5 ~ 24 | 6 ~ 8 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1190 | g6 | Induction Hardened (58HRC~) | 0 ~ 782 | 6 ~ 8 | - | - | - | 5 ~ 24 | - | 5 ~ 24 | - | 6 ~ 8 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1190 | g6 | Induction Hardened (58HRC~) | 0 ~ 782 | 6 ~ 8 | - | 6 ~ 8 | - | 5 ~ 24 | - | 5 ~ 24 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | - | - | - | 5 ~ 30 | - | 5 ~ 30 | 6 ~ 10 | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | - | 6 ~ 10 | - | 5 ~ 30 | - | 5 ~ 30 | 6 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | - | - | 10 | 5 ~ 30 | - | 5 ~ 30 | 6 ~ 10 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | 6 ~ 10 | - | - | - | 5 ~ 30 | - | 5 ~ 30 | - | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | 6 ~ 10 | - | 6 ~ 10 | - | 5 ~ 30 | - | 5 ~ 30 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | 6 ~ 10 | - | - | 10 | 5 ~ 30 | - | 5 ~ 30 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | 10 | - | - | 5 ~ 30 | - | 5 ~ 30 | - | 6 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | 10 | 6 ~ 10 | - | 5 ~ 30 | - | 5 ~ 30 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | 10 | - | 10 | 5 ~ 30 | - | 5 ~ 30 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | - | - | - | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | - | 6 ~ 12 | - | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | - | - | 10 | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | 6 ~ 12 | - | - | - | 5 ~ 36 | - | 5 ~ 36 | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | 6 ~ 12 | - | 6 ~ 12 | - | 5 ~ 36 | - | 5 ~ 36 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | 6 ~ 12 | - | - | 10 | 5 ~ 36 | - | 5 ~ 36 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | 10 | - | - | 5 ~ 36 | - | 5 ~ 36 | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | 10 | 6 ~ 12 | - | 5 ~ 36 | - | 5 ~ 36 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | 10 | - | 10 | 5 ~ 36 | - | 5 ~ 36 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | - | - | - | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | - | 6 ~ 12 | - | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | - | - | 10 ~ 12 | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | 6 ~ 12 | - | - | - | 5 ~ 36 | - | 5 ~ 36 | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | 6 ~ 12 | - | 6 ~ 12 | - | 5 ~ 36 | - | 5 ~ 36 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | 6 ~ 12 | - | - | 10 ~ 12 | 5 ~ 36 | - | 5 ~ 36 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | 10 ~ 12 | - | - | 5 ~ 36 | - | 5 ~ 36 | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | 10 ~ 12 | 6 ~ 12 | - | 5 ~ 36 | - | 5 ~ 36 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 980 | - | 10 ~ 12 | - | 10 ~ 12 | 5 ~ 36 | - | 5 ~ 36 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | - | - | - | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | - | 6 ~ 12 | - | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | - | - | 10 ~ 14 | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | 6 ~ 12 | - | - | - | 5 ~ 36 | - | 5 ~ 36 | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | 6 ~ 12 | - | 6 ~ 12 | - | 5 ~ 36 | - | 5 ~ 36 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | 6 ~ 12 | - | - | 10 ~ 14 | 5 ~ 36 | - | 5 ~ 36 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | 10 ~ 14 | - | - | 5 ~ 36 | - | 5 ~ 36 | - | 6 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | 10 ~ 14 | 6 ~ 12 | - | 5 ~ 36 | - | 5 ~ 36 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | 10 ~ 14 | - | 10 ~ 14 | 5 ~ 36 | - | 5 ~ 36 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | - | - | - | 5 ~ 48 | - | 5 ~ 48 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | - | 6 ~ 15 | - | 5 ~ 48 | - | 5 ~ 48 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | - | - | 10 ~ 14 | 5 ~ 48 | - | 5 ~ 48 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | 6 ~ 15 | - | - | - | 5 ~ 48 | - | 5 ~ 48 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | 6 ~ 15 | - | 6 ~ 15 | - | 5 ~ 48 | - | 5 ~ 48 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | 6 ~ 15 | - | - | 10 ~ 14 | 5 ~ 48 | - | 5 ~ 48 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | 10 ~ 14 | - | - | 5 ~ 48 | - | 5 ~ 48 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | 10 ~ 14 | 6 ~ 15 | - | 5 ~ 48 | - | 5 ~ 48 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | 10 ~ 14 | - | 10 ~ 14 | 5 ~ 48 | - | 5 ~ 48 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | - | - | - | 5 ~ 48 | - | 5 ~ 48 | 6 ~ 16 | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | - | 6 ~ 15 | - | 5 ~ 48 | - | 5 ~ 48 | 6 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | - | - | 10 ~ 14 | 5 ~ 48 | - | 5 ~ 48 | 6 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | 6 ~ 15 | - | - | - | 5 ~ 48 | - | 5 ~ 48 | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | 6 ~ 15 | - | 6 ~ 15 | - | 5 ~ 48 | - | 5 ~ 48 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | 6 ~ 15 | - | - | 10 ~ 14 | 5 ~ 48 | - | 5 ~ 48 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | 10 ~ 14 | - | - | 5 ~ 48 | - | 5 ~ 48 | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | 10 ~ 14 | 6 ~ 15 | - | 5 ~ 48 | - | 5 ~ 48 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | 10 ~ 14 | - | 10 ~ 14 | 5 ~ 48 | - | 5 ~ 48 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | - | - | - | 5 ~ 72 | - | 5 ~ 72 | 6 ~ 16 | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | - | 8 ~ 15 | - | 5 ~ 72 | - | 5 ~ 72 | 6 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | - | - | 10 ~ 14 | 5 ~ 72 | - | 5 ~ 72 | 6 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | 8 ~ 15 | - | - | - | 5 ~ 72 | - | 5 ~ 72 | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | 8 ~ 15 | - | 8 ~ 15 | - | 5 ~ 72 | - | 5 ~ 72 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | 8 ~ 15 | - | - | 10 ~ 14 | 5 ~ 72 | - | 5 ~ 72 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | 10 ~ 14 | - | - | 5 ~ 72 | - | 5 ~ 72 | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | 10 ~ 14 | 8 ~ 15 | - | 5 ~ 72 | - | 5 ~ 72 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1390 | g6 | Induction Hardened (58HRC~) | 0 ~ 1180 | - | 10 ~ 14 | - | 10 ~ 14 | 5 ~ 72 | - | 5 ~ 72 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | - | - | - | - | 5 ~ 72 | - | 5 ~ 72 | 6 ~ 16 | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | - | - | 8 ~ 25 | - | 5 ~ 72 | - | 5 ~ 72 | 6 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | - | - | - | 10 ~ 14 | 5 ~ 72 | - | 5 ~ 72 | 6 ~ 16 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | 8 ~ 25 | - | - | - | 5 ~ 72 | - | 5 ~ 72 | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | 8 ~ 25 | - | 8 ~ 25 | - | 5 ~ 72 | - | 5 ~ 72 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | 8 ~ 25 | - | - | 10 ~ 14 | 5 ~ 72 | - | 5 ~ 72 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | - | 10 ~ 14 | - | - | 5 ~ 72 | - | 5 ~ 72 | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | - | 10 ~ 14 | 8 ~ 25 | - | 5 ~ 72 | - | 5 ~ 72 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1500 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | - | 10 ~ 14 | - | 10 ~ 14 | 5 ~ 72 | - | 5 ~ 72 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1490 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | - | - | - | - | 5 ~ 90 | - | 5 ~ 90 | 10 ~ 30 | 10 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1490 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | - | - | 10 ~ 30 | - | 5 ~ 90 | - | 5 ~ 90 | 10 ~ 30 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1490 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | - | - | - | 10 ~ 18 | 5 ~ 90 | - | 5 ~ 90 | 10 ~ 30 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1490 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | 10 ~ 30 | - | - | - | 5 ~ 90 | - | 5 ~ 90 | - | 10 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1490 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | 10 ~ 30 | - | 10 ~ 30 | - | 5 ~ 90 | - | 5 ~ 90 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1490 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | 10 ~ 30 | - | - | 10 ~ 18 | 5 ~ 90 | - | 5 ~ 90 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1490 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | - | 10 ~ 18 | - | - | 5 ~ 90 | - | 5 ~ 90 | - | 10 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1490 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | - | 10 ~ 18 | 10 ~ 30 | - | 5 ~ 90 | - | 5 ~ 90 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1490 | g6 | Induction Hardened (58HRC~) | 0 ~ 1475 | - | 10 ~ 18 | - | 10 ~ 18 | 5 ~ 90 | - | 5 ~ 90 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 40 | 25 ~ 1490 | g6 | Induction Hardened (58HRC~) | 0 ~ 1470 | - | - | - | - | 5 ~ 90 | - | 5 ~ 90 | 12 ~ 30 | 12 ~ 30 |
Loading...
Basic Shape | Solid | End Shape (Left) | Threaded | End Shape (Right) | Threaded |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) |
How can we improve?
How can we improve?