(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features] Direct-acting shafts (linear shafts, hardened shafts, guide shafts, slide shafts) are male threaded on one end, female threaded on one end with a drilled hole, and have a spanner groove.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | ||||
With Wrench Flats | With Cross-Drilled Hole | ||||||
D Tol. g6 | D Tol. h5 | D Tol. f8 | D Tol. g6 | D Tol. f8 | |||
SFAZ | SFZU | - | SFZH | - | SUJ2 Equivalent | Effective Hardened Depth of Induction Hardening >> P.142 SUJ2 Equivalent 58HRC~ SUS440C or 13Cr stainless 56HRC~ | - |
SSFAZ | SSFZU | - | SSFZH | - | SUS440C or 13Cr stainless | ||
PSFAZ | PSFZU | - | PSFZH | - | SUJ2 Equivalent | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More | |
PSSFAZ | PSSFZU | - | PSSFZH | - | SUS440C or 13Cr stainless | ||
RSFAZ | - | - | RSFZH | - | SUJ2 Equivalent | Low Temp. Black Chrome Plating | |
- | - | PSGGZ | - | PSGZH | S45C Equivalent | - | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More |
- | - | PSSGGZ | - | SUS304 |
Part Number | - | L | - | F | - | B | - | P | - | N | - | SC | - | H |
SFAZ20 SSFZH20 | - - | 277 277 | - - | F25 F25 | - - | B12 B12 | - - | P10 P10 | - - | N12 N12 | - | SC10 | - | H10 |
Part Number | 1mm Increments | P (Coarse) Selection | N (Coarse) Selection | Wrench Flats Dimensions | D Tol. | (Y)Max. | R | C | ||||||||||||||||||||||||||||
Type | D | L | F | B | SC | W | ℓ1 | g6 | h5 | f8 | ||||||||||||||||||||||||||
(With Wrench Flats) (D Tol. g6) SFAZ SSFAZ PSFAZ PSSFAZ (D Tol. f8)PSGGZ PSSGGZ | (D Tol. h5) SFZU SSFZU PSFZU PSSFZU | 6 | 25~798 | 2≤F≤Px5 | (When P≤6) B≤F-2 (When P=8, 10) B≤F-3 (When P≥12) B≤F-5 (W/o Threads) B=0 [ ! ]B≥Pitchx3 | 3 | 4 | 5 | 6 | 3 | SC = 1mm Increment [ ! ]SC+ℓ1≤L [ ! ]SC≥0 [ ! ]Details of Wrench Flats >>P.142 | 5 | 8 | -0.004 -0.012 | 0 -0.005 | -0.010 -0.028 | 600 | 0.3 or Less | 0.5 or Less | |||||||||||||||||
8 | 25~998 | 3 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 7 | 8 | -0.005 -0.014 | 0 -0.006 | -0.013 -0.035 | 800 | 0.3 or Less | 0.5 or Less | |||||||||||||||||||
10 | 25~998 | 4 | 5 | 6 | 8 | 10 | 3 | 4 | 5 | 6 | 8 | 8 | -0.005 -0.014 | 0 -0.006 | -0.013 -0.035 | 800 | 0.3 or Less | 0.5 or Less | ||||||||||||||||||
12 | 25~1198 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 10 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1000 | 0.3 or Less | 0.5 or Less | ||||||||||||||||||
13 | 25~1198 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 11 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1000 | 0.3 or Less | 0.5 or Less | ||||||||||||||||||
15 | 25~1198 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 10 | 13 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1000 | 0.3 or Less | 0.5 or Less | |||||||||||||||||
16 | 25~1198 | 5 | 6 | 8 | 10 | 12 | 16 | 4 | 5 | 6 | 8 | 10 | 14 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1200 | 0.3 or Less | 0.5 or Less | ||||||||||||||||
18 | 25~1198 | 5 | 6 | 8 | 10 | 12 | 16 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 10 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 | 1200 | 0.3 or Less | 0.5 or Less | |||||||||||||||
20 | 25~1198 | 6 | 8 | 10 | 12 | 16 | 20 | 4 | 5 | 6 | 8 | 10 | 12 | 17 | 10 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 | 1200 | 0.3 or Less | 1.0 or Less | |||||||||||||||
25 | 25~1198 | 8 | 10 | 12 | 16 | 20 | 24 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 22 | 10 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 | 1200 | 0.3 or Less | 1.0 or Less | ||||||||||||||
30 | 25~1498 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 | 1500 | 0.3 or Less | 1.0 or Less | ||||||||||||||
35 | 25~1498 | 10 | 12 | 16 | 20 | 24 | 30 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | 15 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1500 | 0.5 or Less | 1.0 or Less | |||||||||||||||
40 | 40~1498 | 12 | 16 | 20 | 24 | 30 | 10 | 12 | 16 | 20 | 24 | 30 | 36 | 20 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1500 | 0.5 or Less | 1.0 or Less | ||||||||||||||||
50 | 50~1498 | 16 | 20 | 24 | 30 | 12 | 16 | 20 | 24 | 30 | 41 | 20 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 | 1500 | 0.5 or Less | 1.0 or Less |
Part Number | 1mm Increments | P (Coarse) Selection | N (Coarse) Selection | Cross-Drilled Hole Dimensions | D Tol. | (Y)Max. | R | C | |||||||||||||||||||||||
Type | D | L | F | B | H | d | g6 | f8 | |||||||||||||||||||||||
(With Cross-Drilled Hole) (D Tol. g6) SFZH SSFZH PSFZH PSSFZH RSFZH (D Tol. f8) PSGZH [ ! ]8≤D≤30 and L≤500 are applicable for Shafts with Cross-Drilled Hole. | 8 | 25~500 | 2≤F≤Px5 | (When P≤6) B≤F-2 (When P=8, 10) B≤F-3 (When P≥12) B≤F-5 (W/o Threads) B=0 [ ! ]B≥Pitchx3 | 3 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | H=1mm Increment [ ! ]L≥H+d/2+6+Nx2.5 [ ! ]H≥d/2+2 | 3 | -0.005 -0.014 | -0.013 -0.035 | 800 | 0.3 or Less | 0.5 or Less | ||||||||||||
10 | 25~500 | 4 | 5 | 6 | 8 | 10 | 3 | 4 | 5 | 6 | 3 | -0.005 -0.014 | -0.013 -0.035 | 800 | 0.3 or Less | 0.5 or Less | |||||||||||||||
12 | 25~500 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 3 | -0.006 -0.017 | -0.016 -0.043 | 1000 | 0.3 or Less | 0.5 or Less | |||||||||||||||
13 | 25~500 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 4 | -0.006 -0.017 | -0.016 -0.043 | 1000 | 0.3 or Less | 0.5 or Less | |||||||||||||||
15 | 25~500 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 10 | 4 | -0.006 -0.017 | -0.016 -0.043 | 1000 | 0.3 or Less | 0.5 or Less | ||||||||||||||
16 | 25~500 | 5 | 6 | 8 | 10 | 12 | 16 | 4 | 5 | 6 | 8 | 10 | 4 | -0.006 -0.017 | -0.016 -0.043 | 1200 | 0.3 or Less | 0.5 or Less | |||||||||||||
18 | 25~500 | 5 | 6 | 8 | 10 | 12 | 16 | 4 | 5 | 6 | 8 | 10 | 12 | 6 | -0.006 -0.017 | -0.016 -0.043 | 1200 | 0.3 or Less | 0.5 or Less | ||||||||||||
20 | 25~500 | 6 | 8 | 10 | 12 | 16 | 20 | 4 | 5 | 6 | 8 | 10 | 12 | 6 | -0.007 -0.020 | -0.020 -0.053 | 1200 | 0.3 or Less | 1.0 or Less | ||||||||||||
25 | 25~500 | 8 | 10 | 12 | 16 | 20 | 24 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 7 | -0.007 -0.020 | -0.020 -0.053 | 1200 | 0.3 or Less | 1.0 or Less | |||||||||||
30 | 25~500 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | 6 | 8 | 10 | 12 | 16 | 20 | 7 | -0.007 -0.020 | -0.020 -0.053 | 1500 | 0.3 or Less | 1.0 or Less |
Part Number | 1mm Increments | P (Coarse) Selection | N (Coarse) Selection | Wrench Flats Dimensions | D Tol. | (Y)Max. | R | C | |||||||||||||||||||||||
Type | D | L | F | B | SC | W | ℓ1 | g6 | |||||||||||||||||||||||
(With Wrench Flats) (D Tol. g6) Low Temp. Black Chrome Plating RSFAZ | 6 | 25~500 | 2≤F≤Px5 | (When P≤6) B≤F-2 (When P=8, 10) B≤F-3 (When P≥12) B≤F-5 (W/o Threads) B=0 [ ! ]B≥Pitchx3 | 3 | 4 | 5 | 6 | 3 | SC = 1mm Increment [ ! ]SC+ℓ1≤L [ ! ]SC≥0 [ ! ]Details of Wrench Flats >> P.142 | 5 | 8 | -0.004 -0.012 | 600 | 0.3 or Less | 0.5 or Less | |||||||||||||||
8 | 25~500 | 3 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 7 | 8 | -0.005 -0.014 | 800 | 0.3 or Less | 0.5 or Less | ||||||||||||||||
10 | 25~500 | 4 | 5 | 6 | 8 | 10 | 3 | 4 | 5 | 6 | 8 | 8 | -0.005 -0.014 | 800 | 0.3 or Less | 0.5 or Less | |||||||||||||||
12 | 25~500 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 10 | 10 | -0.006 -0.017 | 1000 | 0.3 or Less | 0.5 or Less | |||||||||||||||
13 | 25~500 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 11 | 10 | -0.006 -0.017 | 1000 | 0.3 or Less | 0.5 or Less | |||||||||||||||
15 | 25~500 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 10 | 13 | 10 | -0.006 -0.017 | 1000 | 0.3 or Less | 0.5 or Less | ||||||||||||||
16 | 25~500 | 5 | 6 | 8 | 10 | 12 | 16 | 4 | 5 | 6 | 8 | 10 | 14 | 10 | -0.006 -0.017 | 1200 | 0.3 or Less | 0.5 or Less | |||||||||||||
18 | 25~500 | 5 | 6 | 8 | 10 | 12 | 16 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 10 | -0.006 -0.017 | 1200 | 0.3 or Less | 0.5 or Less | ||||||||||||
20 | 25~500 | 6 | 8 | 10 | 12 | 16 | 20 | 4 | 5 | 6 | 8 | 10 | 12 | 17 | 10 | -0.007 -0.020 | 1200 | 0.3 or Less | 1.0 or Less | ||||||||||||
25 | 25~500 | 8 | 10 | 12 | 16 | 20 | 24 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 22 | 10 | -0.007 -0.020 | 1200 | 0.3 or Less | 1.0 or Less | |||||||||||
30 | 25~500 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 | -0.007 -0.020 | 1500 | 0.3 or Less | 1.0 or Less |
Coarse Thread Dimensions | |
M | pitch |
3 | 0.5 |
4 | 0.7 |
5 | 0.8 |
6 | 1.0 |
8 | 1.25 |
10 | 1.5 |
12 | 1.75 |
16 | 2.0 |
20 | 2.5 |
24 | 3.0 |
30 | 3.5 |
Part Number |
---|
PSFAZ6-[25-898/1]-F[2-30/1]-B[0-28/1]-P[3,4,5,6]-N3-SC[0-590/1] |
PSFAZ6-[25-898/1]-F[2-30/1]-B[0-28/1]-PMC[3,4,5,6]-N3-SC[0-590/1] |
PSFAZ8-[25-1098/1]-F[2-40/1]-B[0-40/1]-P[3,4,5,6,8]-N[3,4,5]-SC[0-790/1] |
PSFAZ8-[25-1098/1]-F[2-40/1]-B[0-40/1]-PMC[3,4,5,6,8]-N[3,4,5]-SC[0-790/1] |
PSFAZ10-[25-1198/1]-F[2-50/1]-B[0-50/1]-P[3,4,5,6,8,10]-N[3,4,5,6]-SC[0-780/1] |
PSFAZ10-[25-1198/1]-F[2-50/1]-B[0-50/1]-P[3,4,5,6,8,10]-ND6-SC[0-780/1] |
PSFAZ10-[25-1198/1]-F[2-50/1]-B[0-50/1]-PMC[4,5,6,8,10]-N[3,4,5,6]-SC[0-780/1] |
PSFAZ10-[25-1198/1]-F[2-50/1]-B[0-50/1]-PMC[4,5,6,8,10]-ND6-SC[0-780/1] |
PSFAZ10-[25-1198/1]-F[2-50/1]-B[0-50/1]-PMS10-N[3,4,5,6]-SC[0-780/1] |
PSFAZ10-[25-1198/1]-F[2-50/1]-B[0-50/1]-PMS10-ND6-SC[0-780/1] |
PSFAZ12-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[3,4,5,6,8,10,12]-N[3,4,5,6,8]-SC[0-988/1] |
PSFAZ12-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[3,4,5,6,8,10,12]-ND[6,8]-SC[0-988/1] |
PSFAZ12-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[3,4,5,6,8,10,12]-NSC8-SC[0-988/1] |
PSFAZ12-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,6,8,10,12]-N[3,4,5,6,8]-SC[0-988/1] |
PSFAZ12-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,6,8,10,12]-ND[6,8]-SC[0-988/1] |
PSFAZ12-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,6,8,10,12]-NSC8-SC[0-988/1] |
PSFAZ12-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS[10,12]-N[3,4,5,6,8]-SC[0-988/1] |
PSFAZ12-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS[10,12]-ND[6,8]-SC[0-988/1] |
PSFAZ12-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS[10,12]-NSC8-SC[0-988/1] |
PSFAZ13-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[4,5,6,8,10,12]-N[3,4,5,6,8]-SC[0-988/1] |
PSFAZ13-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[4,5,6,8,10,12]-ND[6,8]-SC[0-988/1] |
PSFAZ13-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[4,5,6,8,10,12]-NSC8-SC[0-988/1] |
PSFAZ13-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,6,8,10,12]-N[3,4,5,6,8]-SC[0-988/1] |
PSFAZ13-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,6,8,10,12]-ND[6,8]-SC[0-988/1] |
PSFAZ13-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,6,8,10,12]-NSC8-SC[0-988/1] |
PSFAZ13-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS10-N[3,4,5,6,8]-SC[0-988/1] |
PSFAZ13-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS10-ND[6,8]-SC[0-988/1] |
PSFAZ13-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS10-NSC8-SC[0-988/1] |
PSFAZ15-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[4,5,6,8,10,12]-N[3,4,5,6,8,10]-SC[0-988/1] |
PSFAZ15-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[4,5,6,8,10,12]-ND[6,8,10]-SC[0-988/1] |
PSFAZ15-[25-1398/1]-F[2-60/1]-B[0-58/1]-P[4,5,6,8,10,12]-NSC[8,10]-SC[0-988/1] |
PSFAZ15-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,6,8,10,12,15]-N[3,4,5,6,8,10]-SC[0-988/1] |
PSFAZ15-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,6,8,10,12,15]-ND[6,8,10]-SC[0-988/1] |
PSFAZ15-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMC[5,6,8,10,12,15]-NSC[8,10]-SC[0-988/1] |
PSFAZ15-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS[10,12]-N[3,4,5,6,8,10]-SC[0-988/1] |
PSFAZ15-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS[10,12]-ND[6,8,10]-SC[0-988/1] |
PSFAZ15-[25-1398/1]-F[2-60/1]-B[0-58/1]-PMS[10,12]-NSC[8,10]-SC[0-988/1] |
PSFAZ16-[25-1398/1]-F[2-80/1]-B[0-78/1]-P[4,5,6,8,10,12,16]-N[4,5,6,8,10]-SC[0-1188/1] |
PSFAZ16-[25-1398/1]-F[2-80/1]-B[0-78/1]-P[4,5,6,8,10,12,16]-ND[6,8,10]-SC[0-1188/1] |
PSFAZ16-[25-1398/1]-F[2-80/1]-B[0-78/1]-P[4,5,6,8,10,12,16]-NSC[8,10]-SC[0-1188/1] |
PSFAZ16-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMC[5,6,8,10,12,15]-N[4,5,6,8,10]-SC[0-1188/1] |
PSFAZ16-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMC[5,6,8,10,12,15]-ND[6,8,10]-SC[0-1188/1] |
PSFAZ16-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMC[5,6,8,10,12,15]-NSC[8,10]-SC[0-1188/1] |
PSFAZ16-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMS[10,12,14,16]-N[4,5,6,8,10]-SC[0-1188/1] |
PSFAZ16-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMS[10,12,14,16]-ND[6,8,10]-SC[0-1188/1] |
PSFAZ16-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMS[10,12,14,16]-NSC[8,10]-SC[0-1188/1] |
PSFAZ18-[25-1398/1]-F[2-80/1]-B[0-78/1]-P[5,6,8,10,12,16]-N[4,5,6,8,10,12]-SC[0-1188/1] |
PSFAZ18-[25-1398/1]-F[2-80/1]-B[0-78/1]-P[5,6,8,10,12,16]-ND[6,8,10,12]-SC[0-1188/1] |
PSFAZ18-[25-1398/1]-F[2-80/1]-B[0-78/1]-P[5,6,8,10,12,16]-NSC[8,10,12]-SC[0-1188/1] |
PSFAZ18-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMC[5,6,8,10,12,15,17]-N[4,5,6,8,10,12]-SC[0-1188/1] |
PSFAZ18-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMC[5,6,8,10,12,15,17]-ND[6,8,10,12]-SC[0-1188/1] |
PSFAZ18-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMC[5,6,8,10,12,15,17]-NSC[8,10,12]-SC[0-1188/1] |
PSFAZ18-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMS[10,12,14,18]-N[4,5,6,8,10,12]-SC[0-1188/1] |
PSFAZ18-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMS[10,12,14,18]-ND[6,8,10,12]-SC[0-1188/1] |
PSFAZ18-[25-1398/1]-F[2-80/1]-B[0-78/1]-PMS[10,12,14,18]-NSC[8,10,12]-SC[0-1188/1] |
PSFAZ20-[25-1398/1]-F[2-100/1]-B[0-98/1]-P[5,6,8,10,12,16,20]-N[4,5,6,8,10,12]-SC[0-1188/1] |
PSFAZ20-[25-1398/1]-F[2-100/1]-B[0-98/1]-P[5,6,8,10,12,16,20]-ND[6,8,10,12]-SC[0-1188/1] |
PSFAZ20-[25-1398/1]-F[2-100/1]-B[0-98/1]-P[5,6,8,10,12,16,20]-NSC[8,10,12,14]-SC[0-1188/1] |
PSFAZ20-[25-1398/1]-F[2-100/1]-B[0-98/1]-PMC[6,8,10,12,15,17,20]-N[4,5,6,8,10,12]-SC[0-1188/1] |
PSFAZ20-[25-1398/1]-F[2-100/1]-B[0-98/1]-PMC[6,8,10,12,15,17,20]-ND[6,8,10,12]-SC[0-1188/1] |
PSFAZ20-[25-1398/1]-F[2-100/1]-B[0-98/1]-PMC[6,8,10,12,15,17,20]-NSC[8,10,12,14]-SC[0-1188/1] |
PSFAZ20-[25-1398/1]-F[2-100/1]-B[0-98/1]-PMS[10,12,14,18]-N[4,5,6,8,10,12]-SC[0-1188/1] |
PSFAZ20-[25-1398/1]-F[2-100/1]-B[0-98/1]-PMS[10,12,14,18]-ND[6,8,10,12]-SC[0-1188/1] |
PSFAZ20-[25-1398/1]-F[2-100/1]-B[0-98/1]-PMS[10,12,14,18]-NSC[8,10,12,14]-SC[0-1188/1] |
PSFAZ25-[25-1398/1]-F[2-120/1]-B[0-117/1]-P[6,8,10,12,16,20,24]-N[4,5,6,8,10,12,16]-SC[0-1188/1] |
PSFAZ25-[25-1398/1]-F[2-120/1]-B[0-117/1]-P[6,8,10,12,16,20,24]-ND[6,8,10,12,16]-SC[0-1188/1] |
PSFAZ25-[25-1398/1]-F[2-120/1]-B[0-117/1]-P[6,8,10,12,16,20,24]-NSC[8,10,12,14,18]-SC[0-1188/1] |
PSFAZ25-[25-1398/1]-F[2-120/1]-B[0-117/1]-PMC[8,10,12,15,17,20,25]-N[4,5,6,8,10,12,16]-SC[0-1188/1] |
PSFAZ25-[25-1398/1]-F[2-120/1]-B[0-117/1]-PMC[8,10,12,15,17,20,25]-ND[6,8,10,12,16]-SC[0-1188/1] |
PSFAZ25-[25-1398/1]-F[2-120/1]-B[0-117/1]-PMC[8,10,12,15,17,20,25]-NSC[8,10,12,14,18]-SC[0-1188/1] |
PSFAZ25-[25-1398/1]-F[2-120/1]-B[0-117/1]-PMS[10,12,14,18]-N[4,5,6,8,10,12,16]-SC[0-1188/1] |
PSFAZ25-[25-1398/1]-F[2-120/1]-B[0-117/1]-PMS[10,12,14,18]-ND[6,8,10,12,16]-SC[0-1188/1] |
PSFAZ25-[25-1398/1]-F[2-120/1]-B[0-117/1]-PMS[10,12,14,18]-NSC[8,10,12,14,18]-SC[0-1188/1] |
PSFAZ30-[25-1498/1]-F[2-150/1]-B[0-147/1]-P[8,10,12,16,20,24,30]-N[6,8,10,12,16,20]-SC[0-1483/1] |
PSFAZ30-[25-1498/1]-F[2-150/1]-B[0-147/1]-P[8,10,12,16,20,24,30]-ND[6,8,10,12,16,20]-SC[0-1483/1] |
PSFAZ30-[25-1498/1]-F[2-150/1]-B[0-147/1]-P[8,10,12,16,20,24,30]-NSC[8,10,12,14,18]-SC[0-1483/1] |
PSFAZ30-[25-1498/1]-F[2-150/1]-B[0-147/1]-PMC[8,10,12,15,17,20,25,30]-N[6,8,10,12,16,20]-SC[0-1483/1] |
PSFAZ30-[25-1498/1]-F[2-150/1]-B[0-147/1]-PMC[8,10,12,15,17,20,25,30]-ND[6,8,10,12,16,20]-SC[0-1483/1] |
PSFAZ30-[25-1498/1]-F[2-150/1]-B[0-147/1]-PMC[8,10,12,15,17,20,25,30]-NSC[8,10,12,14,18]-SC[0-1483/1] |
PSFAZ30-[25-1498/1]-F[2-150/1]-B[0-147/1]-PMS[10,12,14,18]-N[6,8,10,12,16,20]-SC[0-1483/1] |
PSFAZ30-[25-1498/1]-F[2-150/1]-B[0-147/1]-PMS[10,12,14,18]-ND[6,8,10,12,16,20]-SC[0-1483/1] |
PSFAZ30-[25-1498/1]-F[2-150/1]-B[0-147/1]-PMS[10,12,14,18]-NSC[8,10,12,14,18]-SC[0-1483/1] |
PSFAZ35-[25-1498/1]-F[2-150/1]-B[0-145/1]-P[10,12,16,20,24,30]-N[8,10,12,16,20,24]-SC[0-1483/1] |
PSFAZ35-[25-1498/1]-F[2-150/1]-B[0-145/1]-P[10,12,16,20,24,30]-NSC[8,10,12,14,18]-SC[0-1483/1] |
PSFAZ35-[25-1498/1]-F[2-150/1]-B[0-145/1]-PMC[10,12,15,17,20,25,30]-N[8,10,12,16,20,24]-SC[0-1483/1] |
PSFAZ35-[25-1498/1]-F[2-150/1]-B[0-145/1]-PMC[10,12,15,17,20,25,30]-NSC[8,10,12,14,18]-SC[0-1483/1] |
PSFAZ35-[25-1498/1]-F[2-150/1]-B[0-145/1]-PMS[10,12,14,18]-N[8,10,12,16,20,24]-SC[0-1483/1] |
PSFAZ35-[25-1498/1]-F[2-150/1]-B[0-145/1]-PMS[10,12,14,18]-NSC[8,10,12,14,18]-SC[0-1483/1] |
PSFAZ40-[40-1498/1]-F[2-150/1]-B[0-145/1]-P[12,16,20,24,30]-N[10,12,16,20,24,30]-SC[0-1478/1] |
PSFAZ40-[40-1498/1]-F[2-150/1]-B[0-145/1]-PMC[12,15,17,20,25,30]-N[10,12,16,20,24,30]-SC[0-1478/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Heat Treatment | Surface Treatment | Shaft Dia. D (Ø) | Length L (mm) | Shaft Fit Tolerance | Hardness | Add Wrench Flats at One Location [SC] (mm) | B (mm) | Change Tapped Thread N to Fine One [NSC] (mm) | F (mm) | Fine Thread [PMC] (mm) | Fine Thread [PMS] (mm) | H (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 2) [N] (mm) | Tapped (Coarse, Effective Length: Nominal Dia. x 3) [ND] (mm) | Threaded (Coarse) [P] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 6 | 25 ~ 898 | g6 | Induction Hardened (58HRC~) | 0 ~ 590 | 0 ~ 28 | - | 2 ~ 30 | - | - | - | 3 | - | 3 ~ 6 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 6 | 25 ~ 898 | g6 | Induction Hardened (58HRC~) | 0 ~ 590 | 0 ~ 28 | - | 2 ~ 30 | 3 ~ 6 | - | - | 3 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1098 | g6 | Induction Hardened (58HRC~) | 0 ~ 790 | 0 ~ 40 | - | 2 ~ 40 | - | - | - | 3 ~ 4 | - | 3 ~ 8 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 8 | 25 ~ 1098 | g6 | Induction Hardened (58HRC~) | 0 ~ 790 | 0 ~ 40 | - | 2 ~ 40 | 3 ~ 8 | - | - | 3 ~ 4 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1198 | g6 | Induction Hardened (58HRC~) | 0 ~ 780 | 0 ~ 50 | - | 2 ~ 50 | - | - | - | 3 ~ 6 | - | 3 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1198 | g6 | Induction Hardened (58HRC~) | 0 ~ 780 | 0 ~ 50 | - | 2 ~ 50 | - | - | - | - | 6 | 3 ~ 10 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1198 | g6 | Induction Hardened (58HRC~) | 0 ~ 780 | 0 ~ 50 | - | 2 ~ 50 | 4 ~ 10 | - | - | 3 ~ 6 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1198 | g6 | Induction Hardened (58HRC~) | 0 ~ 780 | 0 ~ 50 | - | 2 ~ 50 | 4 ~ 10 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1198 | g6 | Induction Hardened (58HRC~) | 0 ~ 780 | 0 ~ 50 | - | 2 ~ 50 | - | 10 | - | 3 ~ 6 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 10 | 25 ~ 1198 | g6 | Induction Hardened (58HRC~) | 0 ~ 780 | 0 ~ 50 | - | 2 ~ 50 | - | 10 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | - | - | - | 3 ~ 8 | - | 3 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | - | - | - | - | 6 | 3 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | 8 | 2 ~ 60 | - | - | - | - | - | 3 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | 5 ~ 12 | - | - | 3 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | 5 ~ 12 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | 8 | 2 ~ 60 | 5 ~ 12 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | - | 10 ~ 12 | - | 3 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | - | 10 ~ 12 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 12 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | 8 | 2 ~ 60 | - | 10 ~ 12 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | - | - | - | 3 ~ 8 | - | 4 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | - | - | - | - | 6 | 4 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | 8 | 2 ~ 60 | - | - | - | - | - | 4 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | 5 ~ 12 | - | - | 3 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | 5 ~ 12 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | 8 | 2 ~ 60 | 5 ~ 12 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | - | 10 | - | 3 ~ 8 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | - | 10 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 13 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | 8 | 2 ~ 60 | - | 10 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | - | - | - | 3 ~ 10 | - | 4 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | - | - | - | - | 6 | 4 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | 8 ~ 10 | 2 ~ 60 | - | - | - | - | - | 4 ~ 12 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | 5 ~ 15 | - | - | 3 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | 5 ~ 15 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | 8 ~ 10 | 2 ~ 60 | 5 ~ 15 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | - | 10 ~ 12 | - | 3 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | - | 2 ~ 60 | - | 10 ~ 12 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 15 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 988 | 0 ~ 58 | 8 ~ 10 | 2 ~ 60 | - | 10 ~ 12 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | - | 2 ~ 80 | - | - | - | 4 ~ 10 | - | 4 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | - | 2 ~ 80 | - | - | - | - | 6 | 4 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | 8 ~ 10 | 2 ~ 80 | - | - | - | - | - | 4 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | - | 2 ~ 80 | 5 ~ 15 | - | - | 4 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | - | 2 ~ 80 | 5 ~ 15 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | 8 ~ 10 | 2 ~ 80 | 5 ~ 15 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | - | 2 ~ 80 | - | 10 ~ 16 | - | 4 ~ 10 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | - | 2 ~ 80 | - | 10 ~ 16 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 16 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | 8 ~ 10 | 2 ~ 80 | - | 10 ~ 16 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | - | 2 ~ 80 | - | - | - | 4 ~ 12 | - | 5 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | - | 2 ~ 80 | - | - | - | - | 6 | 5 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | 8 ~ 12 | 2 ~ 80 | - | - | - | - | - | 5 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | - | 2 ~ 80 | 5 ~ 17 | - | - | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | - | 2 ~ 80 | 5 ~ 17 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | 8 ~ 12 | 2 ~ 80 | 5 ~ 17 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | - | 2 ~ 80 | - | 10 ~ 14 | - | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | - | 2 ~ 80 | - | 10 ~ 14 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 18 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 78 | 8 ~ 12 | 2 ~ 80 | - | 10 ~ 14 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 98 | - | 2 ~ 100 | - | - | - | 4 ~ 12 | - | 5 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 98 | - | 2 ~ 100 | - | - | - | - | 6 | 5 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 98 | 8 ~ 12 | 2 ~ 100 | - | - | - | - | - | 5 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 98 | - | 2 ~ 100 | 6 ~ 20 | - | - | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 98 | - | 2 ~ 100 | 6 ~ 20 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 98 | 8 ~ 12 | 2 ~ 100 | 6 ~ 20 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 98 | - | 2 ~ 100 | - | 10 ~ 14 | - | 4 ~ 12 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 98 | - | 2 ~ 100 | - | 10 ~ 14 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 20 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 98 | 8 ~ 12 | 2 ~ 100 | - | 10 ~ 14 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 117 | - | 2 ~ 120 | - | - | - | 4 ~ 16 | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 117 | - | 2 ~ 120 | - | - | - | - | 6 | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 117 | 8 ~ 12 | 2 ~ 120 | - | - | - | - | - | 6 ~ 16 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 117 | - | 2 ~ 120 | 8 ~ 25 | - | - | 4 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 117 | - | 2 ~ 120 | 8 ~ 25 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 117 | 8 ~ 12 | 2 ~ 120 | 8 ~ 25 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 117 | - | 2 ~ 120 | - | 10 ~ 14 | - | 4 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 117 | - | 2 ~ 120 | - | 10 ~ 14 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 25 | 25 ~ 1398 | g6 | Induction Hardened (58HRC~) | 0 ~ 1188 | 0 ~ 117 | 8 ~ 12 | 2 ~ 120 | - | 10 ~ 14 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 147 | - | 2 ~ 150 | - | - | - | 6 ~ 16 | - | 8 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 147 | - | 2 ~ 150 | - | - | - | - | 6 | 8 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 147 | 8 ~ 12 | 2 ~ 150 | - | - | - | - | - | 8 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 147 | - | 2 ~ 150 | 8 ~ 30 | - | - | 6 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 147 | - | 2 ~ 150 | 8 ~ 30 | - | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 147 | 8 ~ 12 | 2 ~ 150 | 8 ~ 30 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 147 | - | 2 ~ 150 | - | 10 ~ 14 | - | 6 ~ 16 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 147 | - | 2 ~ 150 | - | 10 ~ 14 | - | - | 6 | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 30 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 147 | 8 ~ 12 | 2 ~ 150 | - | 10 ~ 14 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 145 | - | 2 ~ 150 | - | - | - | 8 ~ 24 | - | 10 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 145 | 8 ~ 18 | 2 ~ 150 | - | - | - | - | - | 10 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 145 | - | 2 ~ 150 | 10 ~ 30 | - | - | 8 ~ 24 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 145 | 8 ~ 18 | 2 ~ 150 | 10 ~ 30 | - | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 145 | - | 2 ~ 150 | - | 10 ~ 18 | - | 8 ~ 24 | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 35 | 25 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1483 | 0 ~ 145 | 8 ~ 18 | 2 ~ 150 | - | 10 ~ 18 | - | - | - | - | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 40 | 40 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1478 | 0 ~ 145 | - | 2 ~ 150 | - | - | - | 10 ~ 30 | - | 12 ~ 30 | ||
- | LINEAR SHAFT | 1 Piece(s) | 5 Day(s) | 10 | [Steel] SUJ2 Equivalent | Induction Hardened | Hard Chrome Plating | 40 | 40 ~ 1498 | g6 | Induction Hardened (58HRC~) | 0 ~ 1478 | 0 ~ 145 | - | 2 ~ 150 | 12 ~ 30 | - | - | 10 ~ 30 | - | - |
Loading...
Basic Shape | Solid | End Shape (Left) | Threaded | End Shape (Right) | Tapped |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) |
How can we improve?
How can we improve?