Heavy-Duty Anchor for Aluminum Frame - Reinforced Ribs, 25mm Extended Height

Brand :
MISUMI
Caution
Product Description
With reinforced ribs, thicker than the Standard Type. 25mm increased height enables the product to be mounted in higher positions.
Dimensional Drawing of Adjuster Pads
HFANK6-3030 (Adjuster Pads Standard Type)
HFANK8-4040 (Adjuster Pads Standard Type)
[!] Old model : HFANK225
HFHANK8-4040 (Adjuster Pads Heavy Type)
[!] Old model : HFHANK8
HFHANK10-6060 (Adjuster Pads Heavy Type)
HFHANK10-60120 (Adjuster Pads Heavy Type)

[M] Adjuster Pads Material : S25C
[S] Adjuster Pads Surface treatment : Black baking paint
[S] Adjuster Pads Surface treatment : Black baking paint
Specification Table of Adjuster Pads
| Model |
| HFANK6-3030 HFHANK8-4040 |
・The Adjuster Pads price list below is current as of April 2011.
・To check the latest price, please click the "Check Price" button afterconfirming the model number.
[ ! ] The model number has changed. You can still order the old model number.
・To check the latest price, please click the "Check Price" button afterconfirming the model number.
| Adjuster Pads Model | Mass (g) | Compatible Frames (Series) | Applicable bolts and nuts (included with additional processing option) | Old model [!] | ||||
| bolt | Quantity | Nut (first-in) | Quantity | |||||
| HFANK6 | 3030 | 577 | 6 Series | CBM6-14 | 3 | HNTT6-6 | 3 | HFANK225 |
| HFANK8 | 4040 | 8 Series 8-45 Series | CBM8-18 | 2 | HNTT8-8 | 2 | ||
| HFHANK8 | 1650 | CBM8-20 | HFHANK8 | |||||
| HFHANK10 | 6060 | 2680 | 10 Series | CBM10-25 | HNTT10-10 | − | ||
| 60120 | 2790 | 4 | 4 | − | ||||
Additional Processing of Adjuster Pads
| Model | - | (SET) |
| HFANK6-3030 | - | SET |
| Alteration | Code | Spec. of Adjuster Pads | Applicable Stand | |
| Applicable bolts and nuts included | SET | For the model and quantity of each, please refer to "Applicable bolts and nuts" in the specifications table. HFANK6-3030 comes with a washer (WSSM12-6-1). Anchor bolts are not included. >>Click here | HFANK | 6-3030 |
| 8-4040 | ||||
| HFHANK | 8-4040 | |||
| 10-6060 | ||||
| 10-60120 | ||||
How to Use Adjuster Pads

Anchor Related Products for Adjuster Pads
| Product Name | (This product) Adjuster Pads heavy type | Adjuster Pads | Adjuster Pads | Adjuster Pads sheet metal type | Adjuster Pads 4-point anchor type/2-point anchor type |
|---|---|---|---|---|---|
| Photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Type | HFANK, HFANK | HFSANK, HFSANKW | HFDANK | HFLANK, HFLANB | HFTANK6, HFTANK8, HFTANM6, HFTANM8 |
| Material (surface treatment) | S25C (black baked paint) | SPHC (chromate) | ADC12 (none) | SS400 (trivalent chromate, black oxide film) | SPHC (trivalent chromate) |
| Supported Frames | 6,8,8-45 Series | 6,8 series | 6,8 series | 6 series (only 30mm square and 60mm square) 8 series (only 40mm square, 40 and 80mm square) | 6 series (only 30mm square and 60mm square) 8 series (only 40mm square, 40 and 80mm square) |




