ADC12 Anchor for HFS6/HFS8 Aluminum Frames, 169mm H

Brand :
MISUMI

Caution

    Product Description

    Anchors for Aluminum Frames
    These anchors for aluminum frames are commonly utilized to assemble aluminum extrusions.They are designed for aluminum extrusions from the MISUMI brand.
    [Feature]
    - Body Height (mm.) : 169
    - Applicable For Aluminum Extrusions Series : HFS6 and HFS8 ,but cannot support HFS8-45
    - Material : ADC12
    - Surface Treatment: Not Provided
    - Remark: Screws and nuts are not included
    [Application]
    It is commonly utilized to connect and assemble aluminum extrusions

    Dimensional Drawing of Adjuster Pads

    Adjuster Pads

    HFDANK6

    HFDANK8

    [M] Adjuster Pads Material: ADC12

    Specification Table of Adjuster Pads

    Model
    HFDANK6
    ・The Adjuster Pads price list below is current as of April 2011.
    ・To check the latest price, please click the "Check Price" button afterconfirming the model number.
    Adjuster Pads ModelMass
    (g)
    Compatible Frames
    (Series)
    Applicable bolts and nuts
    TypeNo.boltQuantitynutQuantity
    HFDANK61186 SeriesCBM6-203HNTT6-63
    81478 SeriesCBM8-25HNTT8-8
    * Not available for 8-45 series.
    [ ! ] Bolts and nuts are not included.

    Additional Processing of Adjuster Pads

    Model−(SET・SST)
    HFDANK6−SET
    AlterationCodeSpec of Adjuster Pads.Applicable anchor
    Applicable bolts
    and nuts included
    SET
    SST

    (Stainless Steel)
    The set includes bolts and nuts to secure the anchor and frame. Anchorbolts are not included.
    Specify SST to have the bolts and nuts made of stainless steel.

    (Example) Bolt: SCB6-15
    Nut: HNTTSN6-6

    HFSANK6
    HFSANK8
    HFSANKW6
    HFSANKW8
    HFDANK6
    HFDANK8

    Anchor Related Products for Adjuster Pads

    Product Name(This product) Adjuster PadsAdjuster PadsAdjuster Pads
    Heavy Type
    Adjuster Pads stand
    sheet metal type
    Adjuster Pads stand 4-point anchor type/2-point anchor type
    PhotographRelated image 1_Aluminum frame anchor related productsRelated image 2_Aluminum frame anchor related productsRelated image 3_Aluminum frame anchor related productsRelated image 4_Aluminum frame anchor related productsRelated image 5_Aluminum frame anchor related products
    TypeHFDANKHFSANK, HFSANKWHFANK, HFANKHFLANK, HFLANBHFTANK6, HFTANK8,
    HFTANM6, HFTANM8
    Material
    (surface treatment)
    ADC12
    (none)
    SPHC
    (chromate)
    S25C
    (black baked paint)
    SS400
    (trivalent chromate,
    black oxide film)
    SPHC
    (trivalent chromate)
    Supported Frames6,8 series6,8 series6,8,8-45 Series6 series (only 30mm square and 60mm square)
    8 series (only 40mm square, 40 and 80mm square)
    6 series (only 30mm square and 60mm square)
    8 series (only 40mm square, 40 and 80mm square)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat