1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leveling Mounts/Space Saving Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Leveling Mounts/Space Saving Type
  • Leveling Mounts/Space Saving Type
  • Leveling Mounts/Space Saving Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 386.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Leveling Mounts/Space Saving Type
This leveling mount is commonly utilized to assemble aluminum extrusions. They provide a wide range of sizes to choose from.
[Feature]
- Bottom Diameter (mm.) : 28, 38, 48 and 58
- Thread Size : M8 and M12
- Screw Length : 20, 30, 50, 80 and 100
- Material : SS400 Equivalent
- Applicable For Aluminum Extrusions Size : 30, 40, 50 and 60
[Application]
It is used in industrial settings to level the machine on the floor and ensure proper alignment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HNFJN28-8-20
HNFJN28-8-50
HNFJN28-8-100
HNFJN38-12-30
HNFJN38-12-80
HNFJN38-12-100
HNFJN48-8-20
HNFJN48-8-50
HNFJN48-8-100
HNFJN48-12-30
HNFJN48-12-80
HNFJN48-12-100
HNFJN58-8-20
HNFJN58-8-50
HNFJN58-8-100
HNFJN58-12-30
HNFJN58-12-80SALE
HNFJN58-12-100
HNFJR28-8-20
HNFJR28-8-50
HNFJR28-8-100SALE
HNFJR38-12-30
HNFJR38-12-80SALE
HNFJR38-12-100
HNFJR48-8-20
HNFJR48-8-50
HNFJR48-8-100
HNFJR48-12-30
HNFJR48-12-80
HNFJR48-12-100
HNFJR58-8-20
HNFJR58-8-50
HNFJR58-8-100
HNFJR58-12-30
HNFJR58-12-80
HNFJR58-12-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Bottom Dia. D
(Ø)
Thread Dia. M
(mm)
Screw Length A
(mm)

฿ 386.75

ADJUSTER PADS 1 Piece(s) 3 Day(s) 10Leveling Mounts - Space Saving Type28820

฿ 386.75

ADJUSTER PADS 1 Piece(s) Available Same day 10Leveling Mounts - Space Saving Type28850

฿ 386.75

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type288100

฿ 473.20

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type381230

฿ 473.20

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type381280

฿ 473.20

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type3812100

฿ 600.60

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type48820

฿ 600.60

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type48850

฿ 600.60

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type488100

฿ 623.35

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type481230

฿ 623.35

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type481280

฿ 623.35

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type4812100

฿ 705.25

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type58820

฿ 705.25

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type58850

฿ 705.25

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type588100

฿ 723.45

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type581230

฿ 723.45

฿ 344.58

ADJUSTER PADS 1 Piece(s) Same day 10Leveling Mounts - Space Saving Type581280

฿ 723.45

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Space Saving Type5812100

฿ 450.45

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type28820

฿ 450.45

ADJUSTER PADS 1 Piece(s) Available Same day 10Leveling Mounts - Compact, Pivot Type28850

฿ 450.45

฿ 150.50

ADJUSTER PADS 1 Piece(s) Same day 10Leveling Mounts - Compact, Pivot Type288100

฿ 546.00

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type381230

฿ 546.00

฿ 254.00

ADJUSTER PADS 1 Piece(s) Same day 10Leveling Mounts - Compact, Pivot Type381280

฿ 546.00

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type3812100

฿ 696.15

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type48820

฿ 696.15

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type48850

฿ 696.15

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type488100

฿ 714.35

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type481230

฿ 714.35

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type481280

฿ 714.35

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type4812100

฿ 800.80

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type58820

฿ 800.80

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type58850

฿ 800.80

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type588100

฿ 819.00

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type581230

฿ 819.00

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type581280

฿ 819.00

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10Leveling Mounts - Compact, Pivot Type5812100

Loading...

  1. 1

Basic Information

Selected Product Leveling Mounts Material SS400 Equivalent Surface Treatment Trivalent Chromate