Flanged Nuts - For 8 Series (Slot Width 10mm) Aluminum Frames

Brand :
MISUMI

Caution

    Product Description

    Flanged nut. It can be used as the tip of pre-assembly insertion bolts, such as HNTLSN8-8-20.

    Dimensional Drawing of Nuts

    HTDN
    8 Series (10mm Groove Width) Aluminum Frame Flange Nuts: Related Images
    [M] Nuts Material: SUS304

    Specification Table of Nuts

    Nuts Model
    HTDN8
    ・The price list below is currentas of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    Nuts ModelBTD
    Nuts TypeM
    HTDN8127.517

    How to Use of Nuts

    Nuts
    Part NameImage photoNuts Model
    Flange Nuts

    8 series (groove width 10mm) aluminum frame flange Nuts Related image 1_Example of use

    Nuts HTDN8

    Pre-assembly bolts for aluminum frames

    8 series (groove width 10mm) aluminum frame flange Nuts Related image 2_Example of use

    HNTLSN8-8-20

    Pre-insertion metal stopper for aluminum frames

    8 series (groove width 10mm) aluminum frame flange Nuts Related image 3_Example of use

    SHNST8

    Related Parts of Nuts

    ■Nuts 8 series (groove width 10mm)

    Product nameAluminum framebracketBlind JointFrame capGroove cover
    photograph

    8 series (groove width 10mm) aluminum frame flange Nuts Related image 1_8 series related parts

    Flange Nuts for 8 series (groove width 10 mm) aluminum frames Related image 2_8 series related parts

    Flange Nuts for 8 series (groove width 10 mm) aluminum frames Related image 3_8 series related parts

    Flange Nuts for 8 series (groove width 10 mm) aluminum frames Related image 4_8 series related parts

    Flange Nuts for 8 series (groove width 10 mm) aluminum frames Related image 5_8 series related parts

    Product pageHereHereHereHereHere

    ■Nuts 8-45 series (groove width 10mm)

    Product nameAluminum framebracketBlind JointFrame capGroove cover
    photograph

    8 series (groove width 10mm) aluminum frame flange Nuts Related image 1_8 series related parts

    Flange Nuts for 8 series (groove width 10 mm) aluminum frames Related image 2_8 series related parts

    Flange Nuts for 8 series (groove width 10 mm) aluminum frames Related image 3_8 series related parts

    Flange Nuts for 8 series (groove width 10 mm) aluminum frames Related image 4_8 series related parts

    Flange Nuts for 8 series (groove width 10 mm) aluminum frames Related image 5_8 series related parts

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat