Pre-Assembly Insertion Nuts - For 8 Series (Slot Width 10mm) Aluminum Frames

Brand :
MISUMI

Caution

    Product Description

    ·It is a bolt-integrated nut. ·Labor-hours for bolting can be reduced.

    Dimensional Drawing of Nuts

    ■ Post-insertion bolts: Effective length of the Nuts

    HNTLSN8−8

    Aluminum frame groove

    Economy post-insertion bolts for 8 series (slot width 10 mm) aluminum frames: Related images
    [M] Material Nuts: SUS316 equivalent (sintered) Bolt: SUS304
    *with conductive function

    Specification Table of Nuts

    Nuts ModelL
    HNTLSN8−820
    ・The price list below is currentas of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    Nuts ModelLHCompatible Frames
    (Series)
    Reference tightening torque
    (N・m)
    HNTLSN8−82017.58 Series23.5
    ・The price list below is currentas of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    Nuts ModelLH

    Compatible Frames
    (Series)

    Reference tightening torque
    (N・m)
    HNTLSN8−8twenty five22.58 Series23.5

    Specifications/Overview of Nuts

    • This product is a Nuts with an integrated bolt.
    • This reduces the labor required to tighten bolts.

    ■ What is conductive function?

    • The conductive Nuts has a protrusion.
    • When installed, the protrusions peel off the anodized coating on the aluminum frame, making it conductive.

    How to Use of Nuts

    ・This Nuts is a pre-insertion Nuts. Please insert it into the aluminum frame before use.

    Example 1

    - The Nuts Can be easily fastened by usinga flange Nuts .

    8 Series (10mm Groove Width) Pre-insertion Bolts for Aluminum Frames Related Image 1_Example of Use

    Example 2

    - By usinga pre-inserted metal stopper , the Nuts will not fall off even when the frame is held vertically.

    8 Series (10mm Groove Width) Pre-insertion Bolts for Aluminum Frames Related Image 2_Example of Use

    Selection Support Information of Nuts

    ■Compatible series

    This Nuts is compatible withMisumi 8 series (slot width 10 mm)andMisumi 8-45 series (slot width 10 mm) aluminum frames.

    8 Series

    Pre-insertion bolts for 8 series (groove width 10 mm) aluminum frames Related image 1_Compatible series

    8-45 Series

    Pre-insertion bolts for 8 series (groove width 10 mm) aluminum frames Related image 2_Compatible series
     

    ■Difference between first-in and last-in
    ・MISUMI aluminum frame Nuts are available in a variety of types, both first-in and last-in. Use them according to your application.
    First-in: Install from the groove end face before assembly. It is wide and has little play inside the groove, making it easy to tighten the bolts.

    8 Series (10mm groove width) Pre-insertion bolts for aluminum frames Related image 1_Difference between pre-insertion and post-insertion
    Post-insertion: The Nuts Can be installed through the groove after assembly.
    8 Series (10mm groove width) Pre-insertion bolts for aluminum frames Related image 2_Difference between pre-insertion and post-insertion
    ■ If the aluminum frame becomes stuck and cannot be removed

    To remove the Nuts, hook the hex wrench into the hole in the Nuts and turn it at right angles to the groove.

    Related Parts of Nuts

    Product nameAluminum framebracketBlind JointFrame capGroove cover
    photograph

    8 Series (10mm Groove Width) Pre-insertion Bolts for Aluminum Frames Related Image 1_Related Parts

    8 Series (10mm Groove Width) Pre-insertion Bolts for Aluminum Frames Related Image 2_Related Parts

    8 Series (10mm Groove Width) Pre-insertion Bolts for Aluminum Frames Related Image 3_Related Parts

    8 Series (10mm Groove Width) Pre-Assembly Bolts for Aluminum Frames Related Image 4_Related Parts

    8 Series (10mm Groove Width) Pre-insertion Bolts for Aluminum Frames Related Image 5_Related Parts

    8 SeriesProduct pageHereHereHereHereHere
    8-45 SeriesProduct pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat