Toothed Washers (Internal Teeth Type) for Aluminum Frames - For 8 Series (Slot Width 10mm)

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • SUS304 toothed washers are supplied as 100 pieces per pack.
    • Internal teeth type for aluminum frames helps match washer selection to 8 Series slot width 10mm frames.
    [Use]
    • Use with conductive washer HDW to achieve conductivity between frames.

    Dimensional Drawing of Nuts

    HUZW8PACK
    [ ! ]100 pieces per pack
    [M] Nuts Material: SUS304

    Specification Table of Nuts

    Nuts Model
    HUZW8PACK
    ・The price list below is currentas of April 2011.
    ・To check the latest price, click the "Check Price" button after confirming the model number.
    Nuts Model
    HUZW8PACK

    How to Use of Nuts

    As shown in the left diagram , combining
    HDW and HUZW provides conductivity between frames .


    Toothed washers for aluminum frames for 8 series (groove width 10 mm): Related images
    Part NameImage photoNuts Model
    Toothed washers
    (100 pieces per pack of Nuts)

    8 Series (groove width 10 mm) Toothed washers for 40/80 square aluminum frames Related image 1_Example of use

    HUZW8PACK
    Pre-Assembly Nuts

    8 Series (groove width 10 mm) Toothed washers for 40 and 80 square aluminum frames Related image 2_Example of use

    HNTT8
    Conductive washer

    8 Series (groove width 10 mm) Toothed washers for 40/80 square aluminum frames Related image 3_Example of use

    HDW8 

    Related Parts of Nuts

    ■Nuts 8 series (groove width 10mm)

    Product nameAluminum framebracketBlind JointFrame capGroove cover
    photograph

    8 Series (groove width 10 mm) Toothed washers for 40/80 square aluminum frames Related image 1_8 Series Related Parts

    8 Series (groove width 10 mm) Toothed washers for 40/80 square aluminum frames Related image 2_8 Series Related Parts

    8 Series (groove width 10 mm) Toothed washers for 40/80 square aluminum frames Related image 3_8 Series Related Parts

    8 Series (groove width 10 mm) Toothed washers for 40/80 square aluminum frames Related image 4_8 Series Related Parts

    8 Series (groove width 10 mm) Toothed washers for 40/80 square aluminum frames Related image 5_8 Series Related Parts

    Product pageHereHereHereHereHere

    ■Nuts 8-45 series (groove width 10mm)

    Product nameAluminum framebracketBlind JointFrame capGroove cover
    photograph

    8 Series (groove width 10 mm) Toothed washers for 40/80 square aluminum frames Related image 1_8 Series Related Parts

    8 Series (groove width 10 mm) Toothed washers for 40/80 square aluminum frames Related image 2_8 Series Related Parts

    8 Series (groove width 10 mm) Toothed washers for 40/80 square aluminum frames Related image 3_8 Series Related Parts

    8 Series (groove width 10 mm) Toothed washers for 40/80 square aluminum frames Related image 4_8 Series Related Parts

    8 Series (groove width 10 mm) Toothed washers for 40/80 square aluminum frames Related image 5_8 Series Related Parts

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat