Aluminum Frame Conductive Washer - For Use with Toothed Washer

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • SUS304 conductive washer for aluminum frames used with a toothed washer.
    • Washer protrusions peel off anodized coating so frames can conduct electricity.
    [Use]
    • Use with HUZW and the corresponding pre-insertion nut for frame-to-frame conductivity.
    • Take care during nut attachment because hands may be injured.

    Dimensional Drawing of Nuts

    Nuts HDW8
    Conductive washer for aluminum frame for 8 series (groove width 10 mm): Related images
    [M] Nuts Material: SUS304

    Specification Table of Nuts

    Nuts Model
    HDW8
    ・The price list below is currentas of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    Nuts ModelCorresponding
    pre-assembled Nuts
    Type
    HDW8HNTT8

    How to Use of Nuts

    • The protrusions on the washer peel off the anodized coating on the aluminum frame, making it conductive.
    [ ! ]There is a risk of injuring your hands when attaching the Nuts.

    Nuts Combining
    HDW and HUZW as shown in the left diagram provides conductivity between frames


    8 series (groove width 10 mm) Conductive washer for 40/80 square aluminum frame Related image 1_Example of use
    Part NameImage photoNuts Model
    Conductive washer

    8 series (groove width 10 mm) Conductive washer for 40 and 80 square aluminum frames Related image 1_Example of use

    Nuts HDW8
    Pre-insertion nuts

    8 series (groove width 10 mm) Conductive washer for 40 and 80 square aluminum frames Related image 2_Example of use

    HNTT8
    Toothed washers
    (100 pieces per pack)

    8 series (groove width 10 mm) Conductive washer for 40 and 80 square aluminum frames Related image 3_Example of use

    HUZW8PACK

    Related Parts of Nuts

    ■Nuts 8 series (groove width 10mm)

    Product nameAluminum framebracketBlind JointFrame capGroove cover
    photograph

    8 series (groove width 10 mm) Conductive washer for 40 and 80 square aluminum frames Related image 1_8 series related parts

    8 series (groove width 10 mm) Conductive washer for 40 and 80 square aluminum frames Related image 2_8 series related parts

    8 series (groove width 10 mm) Conductive washer for 40/80 square aluminum frame Related image 3_8 series related parts

    8 series (groove width 10 mm) Conductive washer for 40/80 square aluminum frame Related image 4_8 series related parts

    8 series (groove width 10 mm) Conductive washer for 40/80 square aluminum frame Related image 5_8 series related parts

    Product pageHereHereHereHereHere

    ■Nuts 8-45 series (groove width 10mm)

    Product nameAluminum framebracketBlind JointFrame capGroove cover
    photograph

    8 series (groove width 10 mm) Conductive washer for 40 and 80 square aluminum frames Related image 1_8 series related parts

    8 series (groove width 10 mm) Conductive washer for 40 and 80 square aluminum frames Related image 2_8 series related parts

    8 series (groove width 10 mm) Conductive washer for 40/80 square aluminum frame Related image 3_8 series related parts

    8 series (groove width 10 mm) Conductive washer for 40/80 square aluminum frame Related image 4_8 series related parts

    8 series (groove width 10 mm) Conductive washer for 40/80 square aluminum frame Related image 5_8 series related parts

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat