(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can be installed in a space saving manner. Compared to the post-assembly insertion nut HNTAP, the overall length is shorter, so it is effective when attaching sensors and small accessories in succession.
Part Number |
---|
HNTAJ8-3 |
HNTAJ8-4 |
HNTAJ8-8 |
PACK-HNTAJ8-3 |
PACK-HNTAJ8-4 |
PACK-HNTAJ8-8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread M (mm) | Sale Type |
---|---|---|---|---|---|---|---|---|---|
฿ 18.20 | NUTS FOR ALUMINUM FRAMES | 1 Piece(s) | Same day | 10 | M3 | Sold Separately | |||
฿ 15.17 | NUTS FOR ALUMINUM FRAMES | 1 Piece(s) | Available | Same day | 10 | M4 | Sold Separately | ||
฿ 15.17 | NUTS FOR ALUMINUM FRAMES | 1 Piece(s) | Same day | 10 | M8 | Sold Separately | |||
฿ 1,225.00 | NUTS FOR ALUMINUM FRAME | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | - | M3 | Bulk Packages | |
฿ 1,225.00 | NUTS FOR ALUMINUM FRAME | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | Bulk Packages | |
฿ 1,592.50 | NUTS FOR ALUMINUM FRAME | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | - | M8 | Bulk Packages |
Loading...
Nut Type | Post-Assembly Insertion Nuts | Series | MISUMI 8 Series / MISUMI 8-45 Series | Function | Short Nuts |
---|---|---|---|---|---|
Material | Steel | Lock | Not Provided | Material | S10C Equivalent / SUS304 (for Wing Part) |
Surface Treatment | Trivalent Chromate | Type | HFS |
How can we improve?
How can we improve?