For 8 Series (Slot Width 10mm) - Post-Assembly Insertion - Nut and Stopper Set

Caution
Product Description
This set product is less expensive than purchasing the nut and stopper separately.
Dimensional Drawing of Nuts
Sold individually Nuts | Sold in packs Nuts | |
| HNTAT8(S10C equivalent set) HNTATSN8(SUS316 equivalent set) | PACK-HNTAT8(Pack of 100) PACK-HNTATSN8(Pack of 100) |
A stopper
B stopper nut

| Type | A stopper | B stopper nut | |||||
|---|---|---|---|---|---|---|---|
| Model | Material | Model | T | Material | Surface Treatment | Conductive Function | |
| HNTAT8 | HNAST8 | polypropylene | HNTA8 | 6.5 | Equivalent to S10C | Trivalent Chromate | - |
| HNTATSN8 | HNTASN8 | 6.0 | SUS316 equivalent (sintered) | - | can be | ||
Specification Table of Nuts
| Model Nuts | − | M |
| HNTAT8 | − | 8 |
| PACK-HNTAT8 | − | 8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model Nuts | M (medium) | |||
| HNTAT8 | 4 | 5 | 6 | |
| 8 | ||||
| HNTATSN8 | 4 | 5 | 6 | 8 |
. The price list below is currentas of April 2011.
To check the latest price, please click the "Check Price" button after confirming the model number.
| Model Nuts | M (medium) | |||
| PACK-HNTAT8 | 4 | 5 | 6 | |
| 8 | ||||
| PACK-HNTATSN8 | 4 | 5 | 6 | 8 |
Specifications/Overview of Nuts
■This product is a set of a post-insertion stopper Nuts and a stopper. We also offer
the Nuts and stopper separately .
■ What is conductive function?
- The conductive Nuts has a protrusion.
- When installed, the protrusions peel off the anodized coating on the aluminum frame, making it conductive.
How to Use of Nuts
- This product is a post-insertion nut. It can be installed from the groove after assembly.
- By using the stopper, the Nuts will not fall off even if the frame is held vertically.
- Insert the stopper into the frame and then insert the nut from above.

Bolts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size) of Nuts
■8 series (groove width 10mm) of Nuts
| Groove Width | Frame angle | Depth h | Compatible Nut | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 40 | 12.5 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
■8-45 series (groove width 10mm) of Nuts
| Groove Width | Frame angle | Depth h | Compatible Nut | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 10 | 45 | 13 | 8-4 | M4-12 | M4-15 | M4-20 | - | M4-25 | ||||||||||
| 8-5 | M5-12 | M5-15 | M5-20 | M5-22 | M5-25 | |||||||||||||
| 8-6 | M6-12 | M6-15 | M6-20 | M6-25 | ||||||||||||||
| 8-8 | - | M8-15 | M8-20 | M8-25 | ||||||||||||||
Selection Support Information of Nuts
■Compatible series of Nuts
This product is compatible with Misumi 8 series (slot width 10 mm) and Misumi 8-45 series (slot width 10 mm) aluminum frames.
8 Series

8-45 Series

■ Difference between first-in and last-in of Nuts
・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.

Post-insertion: Can be installed through the groove after assembly.

To remove the Nuts, hook the hex wrench into the hole in the nut and turn it at right angles to the groove.
Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover | |
|---|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() | |
| 8 Series | Product page | Here | Here | Here | Here | Here |
| 8-45 Series | Product page | Here | Here | Here | Here | Here |




